产品详情

Protocols USB 2.0 Configuration 1:1 SPST Number of channels 2 USB speed (Mbps) 480 Bandwidth (MHz) 1100 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.25 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 ESD HBM (typ) (kV) 8 Operating temperature range (°C) -40 to 85 COFF (typ) (pF) 2 CON (typ) (pF) 6 Off isolation (typ) (dB) -30 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 10000 Ron channel match (max) (Ω) 0.35 Turnoff time (disable) (max) (ns) 30 Turnon time (enable) (max) (ns) 25 Rating Catalog
Protocols USB 2.0 Configuration 1:1 SPST Number of channels 2 USB speed (Mbps) 480 Bandwidth (MHz) 1100 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.25 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 ESD HBM (typ) (kV) 8 Operating temperature range (°C) -40 to 85 COFF (typ) (pF) 2 CON (typ) (pF) 6 Off isolation (typ) (dB) -30 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 10000 Ron channel match (max) (Ω) 0.35 Turnoff time (disable) (max) (ns) 30 Turnon time (enable) (max) (ns) 25 Rating Catalog
UQFN (RSE) 8 2.25 mm² 1.5 x 1.5
  • VCC Operation 2.25 V to 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down Mode Operation
  • ron = 10 Ω Maximum
  • Δron <0.35 Ω Typical
  • Cio(ON) = 6 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • ESD Performance COM Port to GND
    • 15000-V Human-Body Model
      (A114-B, Class II)
  • Wide –3-dB Bandwidth = 1100 MHz Typical
  • Packaged in 8-Pin TQFN (1.5 mm × 1.5 mm)
  • APPLICATIONS
    • Routes Signals for USB 1.0, 1.1, and 2.0

All other trademarks are the property of their respective owners

  • VCC Operation 2.25 V to 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down Mode Operation
  • ron = 10 Ω Maximum
  • Δron <0.35 Ω Typical
  • Cio(ON) = 6 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • ESD Performance COM Port to GND
    • 15000-V Human-Body Model
      (A114-B, Class II)
  • Wide –3-dB Bandwidth = 1100 MHz Typical
  • Packaged in 8-Pin TQFN (1.5 mm × 1.5 mm)
  • APPLICATIONS
    • Routes Signals for USB 1.0, 1.1, and 2.0

All other trademarks are the property of their respective owners

The TS3USB31E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1100 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

The TS3USB31E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1100 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TS3USB31E High-Speed USB 2.0 (480-Mbps) 1-Port Switch with Single Enable and ESD Protection 数据表 (Rev. A) PDF | HTML 2016年 8月 29日
应用手册 High-Speed Layout Guidelines for Signal Conditioners and USB Hubs (Rev. A) PDF | HTML 2026年 1月 8日
应用手册 根据带宽选择无源多路复用器 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 8月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
UQFN (RSE) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频