TS5A26542
- Specified Break-Before-Make Switching
- Low ON-State Resistance (0.75
Max)
- Control Inputs Reference to VIO
- Low Charge Injection
- Excellent ON-State Resistance Matching
- Low Total Harmonic Distortion (THD)
- 2.25-V to 5.5-V Power Supply (V+)
- 1.65-V to 1.95-V Logic Supply (VIO)
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 300-V Machine Model (A115-A)
- 2000-V Human-Body Model
- COM Inputs
- 8000-V Human-Body Model
(A114-B, Class II) - ±15-kV Contact Discharge (IEC 61000-4-2)
- 8000-V Human-Body Model
- APPLICATIONS
- Cell Phones
- PDAs
- Portable Instrumentation
NanoFree Is a trademark of Texas Instruments
The TS5A26542 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with an excellent channel-to-channel ON-state resistance matching, and the break-before-make feature to prevent signal distortion during the transferring of a signal from one path to the another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
The TS5A26542 has a separate logic supply pin (VIO) that operates from 1.65 V to 1.95 V. VIO powers the control circuitry, which allows the TS5A26542 to be controlled by 1.8-V signals.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 0.75-Ohm Dual SPDT Analog Switch With Input Logic Translation 数据表 (Rev. E) | 2009年 12月 16日 | |||
应用手册 | 选择正确的德州仪器 (TI) 信号开关 (Rev. E) | PDF | HTML | 英语版 (Rev.E) | PDF | HTML | 2022年 8月 5日 | |
应用手册 | 多路复用器和信号开关词汇表 (Rev. B) | 英语版 (Rev.B) | PDF | HTML | 2022年 3月 11日 | ||
应用手册 | 防止模拟开关的额外功耗 | 英语版 | 2008年 7月 15日 | |||
应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
DSBGA (YZT) | 12 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。