BQ24013

アクティブ

充電イネーブルと充電終了イネーブル搭載、QFN-11 パッケージ封止、1 セル、1A、リニア リチウムイオン バッテリ チャージャ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
BQ25170 アクティブ 1 セル、リチウムイオンと LiFePO4 向け、800mA リニア バッテリ チャージャ Supports multiple resistor programmable battery voltage with lower IQ

製品詳細

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 1 Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 3 Vin (max) (V) 16.5 Absolute max Vin (max) (V) 18 Control topology Linear Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 1 Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 3 Vin (max) (V) 16.5 Absolute max Vin (max) (V) 18 Control topology Linear Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • Small 3-mm × 3-mm MLP (QFN) Package
  • Ideal for Low-Dropout Designs for Single-Cell Li-Ion
    or Li-Pol Packs in Space Limited Applications
  • Integrated Power FET and Current Sensor for Up to 1-A
    Charge Applications
  • Reverse Leakage Protection Prevents Battery Drainage
  • Integrated Current and Voltage Regulation
  • ±0.5% Voltage Regulation Accuracy
  • Charge Termination by Minimum Current and Time
  • Pre-Charge Conditioning With Safety Timer
  • Status Outputs for LED or System Interface Indicates
    Charge and Fault Conditions
  • Battery Insertion and Removal Detection
  • Works With Regulated and Unregulated Supplies
  • Short-Circuit Protection
  • Charge Voltage Options: 4.2 V and 4.36 V
  • Small 3-mm × 3-mm MLP (QFN) Package
  • Ideal for Low-Dropout Designs for Single-Cell Li-Ion
    or Li-Pol Packs in Space Limited Applications
  • Integrated Power FET and Current Sensor for Up to 1-A
    Charge Applications
  • Reverse Leakage Protection Prevents Battery Drainage
  • Integrated Current and Voltage Regulation
  • ±0.5% Voltage Regulation Accuracy
  • Charge Termination by Minimum Current and Time
  • Pre-Charge Conditioning With Safety Timer
  • Status Outputs for LED or System Interface Indicates
    Charge and Fault Conditions
  • Battery Insertion and Removal Detection
  • Works With Regulated and Unregulated Supplies
  • Short-Circuit Protection
  • Charge Voltage Options: 4.2 V and 4.36 V

The bqTINY™ series are highly integrated Li-Ion and Li-Pol linear charge management devices targeted at space limited portable applications. The bqTINY™ series offer integrated powerFET and current sensor, reverse blocking protection, high accuracy current and voltage regulation, charge status, and charge termination, in a small package.

The bqTINY™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bqTINY™ automatically restarts the charge if the battery voltage falls below an internal threshold. The bqTINY™ automatically enters sleep mode when VCC supply is removed.

In addition to the standard features, different versions of the bqTINY™ offer a multitude of additional features. These include temperature sensing input for detecting hot or cold battery packs; power good (PG) output indicating the presence of valid input power; a TTL-level charge-enable input (CE) used to disable or enable the charge process; and a TTL-level timer and termination enable (TTE) input used to disable or enable the fast-charge timer and charge termination.

The bqTINY™ series are highly integrated Li-Ion and Li-Pol linear charge management devices targeted at space limited portable applications. The bqTINY™ series offer integrated powerFET and current sensor, reverse blocking protection, high accuracy current and voltage regulation, charge status, and charge termination, in a small package.

The bqTINY™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bqTINY™ automatically restarts the charge if the battery voltage falls below an internal threshold. The bqTINY™ automatically enters sleep mode when VCC supply is removed.

In addition to the standard features, different versions of the bqTINY™ offer a multitude of additional features. These include temperature sensing input for detecting hot or cold battery packs; power good (PG) output indicating the presence of valid input power; a TTL-level charge-enable input (CE) used to disable or enable the charge process; and a TTL-level timer and termination enable (TTE) input used to disable or enable the fast-charge timer and charge termination.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Single-Chip, Li-Ion Charge Management IC For Handheld Applications (bqTINY) データシート (Rev. K) 2014年 1月 27日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
アプリケーション・ノート QFN/SON の PCB 実装 (Rev. A 翻訳版) 最新英語版 (Rev.C) PDF | HTML 2010年 9月 30日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

SLVC024 bq24715 EVM GUI Package

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・チャージャ IC
  • BQ2000 ピーク電圧検出による充電終了機能搭載、スイッチ モード、マルチケミストリー バッテリ チャージャ
  • BQ2000T dT/dt に基づく充電終了機能搭載、スイッチ モード、マルチケミストリー バッテリ チャージャ
  • BQ2002 負の dV と PVT に対処、Top-Off Time (充電終了時間) setup1 に対応、NiCd/NiMH バッテリ充電コントローラ
  • BQ2002C 負の dV と PVT に対処、NiCd/NiMH バッテリ充電コントローラ
  • BQ2002D dT/dt に基づく充電終了機能搭載、NiCd/NiMH バッテリ充電コントローラ
  • BQ2002E 負の dV と PVT に対処、tMTO setup1 に対応、NiCd/NiMH バッテリ充電コントローラ
  • BQ2002F 負の dV と PVT に対処、Top-Off Time (充電終了時間) setup2 に対応、NiCd/NiMH バッテリ充電コントローラ
  • BQ2002G 負の dV と PVT に対処、tMTO setup2 に対応、NiCd/NiMH バッテリ充電コントローラ
  • BQ2002T dT/dt に基づく充電終了、低温異常検出機能搭載、NiCd/NiMH バッテリ充電コントローラ
  • BQ2031 ユーザー選択可能な充電アルゴリズム採用、スイッチモード鉛酸バッテリチャージャ
  • BQ2057C AutoComp(TM) 採用、4.2V、低ドロップアウト リニア 1 セル リチウムイオン バッテリ充電コントローラ
  • BQ2057W AutoComp(TM) 採用、8.4V、低ドロップアウト リニア 2 セル リチウムイオン バッテリ充電コントローラ
  • BQ24010 AC 検出機能と温度センス機能搭載、QFN-11 パッケージ封止、1 セル、1A、リニア リチウムイオン バッテリ チャージャ
  • BQ24012 FET と AC 検出機能と充電イネーブル搭載、QFN-12 封止、1 セル、1A、リニア リチウムイオン バッテリ チャージャ
  • BQ24013 充電イネーブルと充電終了イネーブル搭載、QFN-11 パッケージ封止、1 セル、1A、リニア リチウムイオン バッテリ チャージャ
  • BQ24200 電流制限型アプリケーション向け、温度センス機能搭載、MSOP-8 封止、500mA、4.2V リチウムイオン チャージャ
  • BQ24201 電流制限型アプリケーション向け、温度センス機能搭載、MSOP-8 封止、500mA、4.1V リチウムイオン チャージャ
  • BQ24202 電流制限型アプリケーション向け、充電ステータス機能搭載、MSOP-8 封止、500mA、4.2V リチウムイオン チャージャ
  • BQ24203 電流制限型アプリケーション向け、充電ステータス機能搭載、MSOP-8 封止、500mA、4.1V リチウムイオン チャージャ
  • BQ24205 電流制限型アプリケーション向け、MSOP-8 封止、500mA、4.1V リチウムイオン チャージャ
  • BQ24715 N チャネル MOSFET セレクタ搭載、SMBus、2 ~ 3 セル、NVDC 降圧バッテリ充電コントローラ
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ