この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと類似の機能
BQ25172 アクティブ QFN パッケージ封止、0.8A、1 ~ 6 セル、NiMH スタンドアロン・リニア・チャージャ Smaller solution size and more flexibility

製品詳細

Vin (min) (V) 4 Vin (max) (V) 6 Absolute max Vin (max) (V) 7 Charge current (max) (A) 2 Control topology Linear Number of series cells 1, 2, 3, 4 Cell chemistry NiCd, NiMH Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 6 Control interface Standalone (RC-Settable) Operating temperature range (°C) 0 to 70
Vin (min) (V) 4 Vin (max) (V) 6 Absolute max Vin (max) (V) 7 Charge current (max) (A) 2 Control topology Linear Number of series cells 1, 2, 3, 4 Cell chemistry NiCd, NiMH Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile) Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 6 Control interface Standalone (RC-Settable) Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fast charge of nickel cadmium or nickel-metal hydride batteries
  • Direct LED output displays charge status
  • Fast-charge termination by -V, maximum voltage, maximum temperature, and maximum time
  • Internal band-gap voltage reference
  • Optional top-off charge
  • Selectable pulse trickle charge rates
  • Low-power mode
  • 8-pin 300-mil DIP or 150-mil SOIC
  • Fast charge of nickel cadmium or nickel-metal hydride batteries
  • Direct LED output displays charge status
  • Fast-charge termination by -V, maximum voltage, maximum temperature, and maximum time
  • Internal band-gap voltage reference
  • Optional top-off charge
  • Selectable pulse trickle charge rates
  • Low-power mode
  • 8-pin 300-mil DIP or 150-mil SOIC

The bq2002E and bq2002G Fast-Charge ICs are low-cost CMOS battery-charge controllers providing reliable charge termination for both NiCd and NiMH battery applications. Controlling a current-limited or constant-current supply allows the bq2002E/G to be the basis for a cost-effective stand-alone or system-integrated charger. The bq2002E/G integrates fast charge with optional top-off and pulsed-trickle control in a single IC for charging one or more NiCd or NiMH battery cells.

Fast charge is initiated on application of the charging supply or battery replacement. For safety, fast charge is inhibited if the battery temperature and voltage are outside configured limits.

Fast charge is terminated by any of the following:

  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, the bq2002E/G optionally tops-off and pulse-trickles the battery per the pre-configured limits. Fast charge may be inhibited using the INH pin. The bq2002E/G may also be placed in low-standby-power mode to reduce system power consumption. The bq2002E differs from the bq2002G only in that a slightly different set of fast-charge and top-off time limits is available. All differences between the two ICs are illustrated in Table 1.

The bq2002E and bq2002G Fast-Charge ICs are low-cost CMOS battery-charge controllers providing reliable charge termination for both NiCd and NiMH battery applications. Controlling a current-limited or constant-current supply allows the bq2002E/G to be the basis for a cost-effective stand-alone or system-integrated charger. The bq2002E/G integrates fast charge with optional top-off and pulsed-trickle control in a single IC for charging one or more NiCd or NiMH battery cells.

Fast charge is initiated on application of the charging supply or battery replacement. For safety, fast charge is inhibited if the battery temperature and voltage are outside configured limits.

Fast charge is terminated by any of the following:

  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, the bq2002E/G optionally tops-off and pulse-trickles the battery per the pre-configured limits. Fast charge may be inhibited using the INH pin. The bq2002E/G may also be placed in low-standby-power mode to reduce system power consumption. The bq2002E differs from the bq2002G only in that a slightly different set of fast-charge and top-off time limits is available. All differences between the two ICs are illustrated in Table 1.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート NiCD/NiMH Fast-Charge Management ICs データシート 1999年 9月 5日
ユーザー・ガイド bq2002 Selection Table 2005年 8月 30日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

SLVC024 bq24715 EVM GUI Package

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・チャージャ IC
BQ2000 ピーク電圧検出による充電終了機能搭載、スイッチ・モード、マルチケミストリー・バッテリ・チャージャ BQ2000T dT/dt に基づく充電終了機能搭載、スイッチ・モード、マルチケミストリー・バッテリ・チャージャ BQ2002 負の dV と PVT に対処、Top-Off Time (充電終了時間) setup1 に対応、NiCd/NiMH バッテリ充電コントローラ BQ2002C 負の dV と PVT に対処、NiCd/NiMH バッテリ充電コントローラ BQ2002D dT/dt に基づく充電終了機能搭載、NiCd/NiMH バッテリ充電コントローラ BQ2002E 負の dV と PVT に対処、tMTO setup1 に対応、NiCd/NiMH バッテリ充電コントローラ BQ2002F 負の dV と PVT に対処、Top-Off Time (充電終了時間) setup2 に対応、NiCd/NiMH バッテリ充電コントローラ BQ2002G 負の dV と PVT に対処、tMTO setup2 に対応、NiCd/NiMH バッテリ充電コントローラ BQ2002T dT/dt に基づく充電終了、低温異常検出機能搭載、NiCd/NiMH バッテリ充電コントローラ BQ2031 ユーザー選択可能な充電アルゴリズム採用スイッチ・モード鉛バッテリ・チャージャ BQ2057C AutoComp(TM) 採用、4.2V、低ドロップアウト・リニア 1 セル・リチウムイオン・バッテリ充電コントローラ BQ24010 AC 検出機能と温度センス機能搭載、QFN-11 パッケージ封止、1 セル、1A、リニア・リチウムイオン・バッテリ・チャージャ BQ24012 FET と AC 検出機能と充電イネーブル搭載、QFN-12 封止、1 セル、1A、リニア・リチウムイオン・バッテリ・チャージャ BQ24013 充電イネーブルと充電終了イネーブル搭載、QFN-11 パッケージ封止、1 セル、1A、リニア・リチウムイオン・バッテリ・チャージャ BQ24200 電流制限型アプリケーション向け、温度センス機能搭載、MSOP-8 封止、500mA、4.2V リチウムイオン・チャージャ BQ24201 電流制限型アプリケーション向け、温度センス機能搭載、MSOP-8 封止、500mA、4.1V リチウムイオン・チャージャ BQ24202 電流制限型アプリケーション向け、充電ステータス機能搭載、MSOP-8 封止、500mA、4.2V リチウムイオン・チャージャ BQ24203 電流制限型アプリケーション向け、充電ステータス機能搭載、MSOP-8 封止、500mA、4.1V リチウムイオン・チャージャ BQ24205 電流制限型アプリケーション向け、MSOP-8 封止、500mA、4.1V リチウムイオン・チャージャ BQ24715 N チャネル MOSFET セレクタ搭載、SMBus、2 ~ 3 セル、NVDC 降圧バッテリ充電コントローラ
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ