BQ24715

アクティブ

N チャネル MOSFET セレクタ搭載、SMBus、2 ~ 3 セル、NVDC 降圧バッテリ充電コントローラ

製品詳細

Rating Catalog Number of series cells 2, 3 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 8 Features IINDPM (Input current limit), Input OVP Vin (min) (V) 6 Vin (max) (V) 24 Absolute max Vin (max) (V) 28 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 4.096 Battery charge voltage (max) (V) 14.5 Control interface SMBus Operating temperature range (°C) -20 to 125
Rating Catalog Number of series cells 2, 3 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 8 Features IINDPM (Input current limit), Input OVP Vin (min) (V) 6 Vin (max) (V) 24 Absolute max Vin (max) (V) 28 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 4.096 Battery charge voltage (max) (V) 14.5 Control interface SMBus Operating temperature range (°C) -20 to 125
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • 6-24V Input SMBus NVDC-1 2-3S Battery Charger Controller
  • System Instant-on Operation with No Battery or Deeply Discharged Battery
  • Ultra-Fast Transient Response of 100 µs
  • Ultra-Low Quiescent Current of 500 µA and High PFM Light Load Efficiency 80% at 20mA load to Meet Energy Star and ErP Lot6
  • Switching Frequency: 600kHz/800kHz/1MHz
  • Programmable System/Charge Voltage (16 mV/step), Input/Charge Current (64 mA/step) with High Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±3% Input/Charge Current Regulation
    • ±2% 40x Input/16x Discharge Current Monitor Output
  • Support Battery LEARN Function
  • Maximize CPU Performance with Deeply Discharged Battery or No Battery
  • Integrated NMOS ACFET and RBFET Driver
  • 20-pin 3.5 × 3.5 mm2 QFN Package
  • 6-24V Input SMBus NVDC-1 2-3S Battery Charger Controller
  • System Instant-on Operation with No Battery or Deeply Discharged Battery
  • Ultra-Fast Transient Response of 100 µs
  • Ultra-Low Quiescent Current of 500 µA and High PFM Light Load Efficiency 80% at 20mA load to Meet Energy Star and ErP Lot6
  • Switching Frequency: 600kHz/800kHz/1MHz
  • Programmable System/Charge Voltage (16 mV/step), Input/Charge Current (64 mA/step) with High Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±3% Input/Charge Current Regulation
    • ±2% 40x Input/16x Discharge Current Monitor Output
  • Support Battery LEARN Function
  • Maximize CPU Performance with Deeply Discharged Battery or No Battery
  • Integrated NMOS ACFET and RBFET Driver
  • 20-pin 3.5 × 3.5 mm2 QFN Package

The bq24715 is a NVDC-1 synchronous battery charge controller with low quiescent current, high light load efficiency for 2S or 3S Li-ion battery charging applications, offering low component count.

The power path management allows the system to be regulated at battery voltage but does not drop below the programmable system minimum voltage.

The bq24715 provides N-channel ACFET and RBFET drivers for the power path management. It also provides driver of the external P-channel battery FET. The loop compensation is fully integrated.

The bq24715 has programmable 11-bit charge voltage, 7-bit input/charge current and 6-bit minimal system voltage with very high regulation accuracies through the SMBus communication interface.

The v monitors adapter current or battery discharge current through the IOUT pin allowing the host to throttle down CPU speed when needed.

The bq24715 provides extensive safety features for over current, over voltage and MOSFET short circuit.

The bq24715 is a NVDC-1 synchronous battery charge controller with low quiescent current, high light load efficiency for 2S or 3S Li-ion battery charging applications, offering low component count.

The power path management allows the system to be regulated at battery voltage but does not drop below the programmable system minimum voltage.

The bq24715 provides N-channel ACFET and RBFET drivers for the power path management. It also provides driver of the external P-channel battery FET. The loop compensation is fully integrated.

The bq24715 has programmable 11-bit charge voltage, 7-bit input/charge current and 6-bit minimal system voltage with very high regulation accuracies through the SMBus communication interface.

The v monitors adapter current or battery discharge current through the IOUT pin allowing the host to throttle down CPU speed when needed.

The bq24715 provides extensive safety features for over current, over voltage and MOSFET short circuit.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート bq24715 2-3 Cell NVDC-1 Battery Charger Controller with Ultra-Fast Transient Response and High Light-Load Efficiency データシート (Rev. B) PDF | HTML 2016年 9月 20日
Analog Design Journal 4Q 2015 Analog Applications Journal 2015年 10月 30日
Analog Design Journal Faster, cooler charging with dual chargers 2015年 10月 30日
EVM ユーザー ガイド (英語) bq24715EVM-115 User's Guide 2012年 12月 13日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ24715EVM-115 — BQ24715EVM-115 評価基板

SMBus Controlled NVDC-1 Charge Controller with N-CH MOSFET Selector and Current Monitoring; 2-3 Cells
ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SLVC024 bq24715 EVM GUI Package

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・チャージャ IC
BQ2000 ピーク電圧検出による充電終了機能搭載、スイッチ モード、マルチケミストリー バッテリ チャージャ BQ2000T dT/dt に基づく充電終了機能搭載、スイッチ モード、マルチケミストリー バッテリ チャージャ BQ2002 負の dV と PVT に対処、Top-Off Time (充電終了時間) setup1 に対応、NiCd/NiMH バッテリ充電コントローラ BQ2002C 負の dV と PVT に対処、NiCd/NiMH バッテリ充電コントローラ BQ2002D dT/dt に基づく充電終了機能搭載、NiCd/NiMH バッテリ充電コントローラ BQ2002E 負の dV と PVT に対処、tMTO setup1 に対応、NiCd/NiMH バッテリ充電コントローラ BQ2002F 負の dV と PVT に対処、Top-Off Time (充電終了時間) setup2 に対応、NiCd/NiMH バッテリ充電コントローラ BQ2002G 負の dV と PVT に対処、tMTO setup2 に対応、NiCd/NiMH バッテリ充電コントローラ BQ2002T dT/dt に基づく充電終了、低温異常検出機能搭載、NiCd/NiMH バッテリ充電コントローラ BQ2031 ユーザー選択可能な充電アルゴリズム採用、スイッチモード鉛酸バッテリチャージャ BQ2057C AutoComp(TM) 採用、4.2V、低ドロップアウト リニア 1 セル リチウムイオン バッテリ充電コントローラ BQ2057W AutoComp(TM) 採用、8.4V、低ドロップアウト リニア 2 セル リチウムイオン バッテリ充電コントローラ BQ24010 AC 検出機能と温度センス機能搭載、QFN-11 パッケージ封止、1 セル、1A、リニア リチウムイオン バッテリ チャージャ BQ24012 FET と AC 検出機能と充電イネーブル搭載、QFN-12 封止、1 セル、1A、リニア リチウムイオン バッテリ チャージャ BQ24013 充電イネーブルと充電終了イネーブル搭載、QFN-11 パッケージ封止、1 セル、1A、リニア リチウムイオン バッテリ チャージャ BQ24200 電流制限型アプリケーション向け、温度センス機能搭載、MSOP-8 封止、500mA、4.2V リチウムイオン チャージャ BQ24201 電流制限型アプリケーション向け、温度センス機能搭載、MSOP-8 封止、500mA、4.1V リチウムイオン チャージャ BQ24202 電流制限型アプリケーション向け、充電ステータス機能搭載、MSOP-8 封止、500mA、4.2V リチウムイオン チャージャ BQ24203 電流制限型アプリケーション向け、充電ステータス機能搭載、MSOP-8 封止、500mA、4.1V リチウムイオン チャージャ BQ24205 電流制限型アプリケーション向け、MSOP-8 封止、500mA、4.1V リチウムイオン チャージャ BQ24715 N チャネル MOSFET セレクタ搭載、SMBus、2 ~ 3 セル、NVDC 降圧バッテリ充電コントローラ
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGR) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ