BQ24735

アクティブ

Turbo Boost モードのサポート向け、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ

製品詳細

Rating Catalog Number of series cells 1, 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 8 Features Input OVP Vin (min) (V) 4.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1, 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 8 Features Input OVP Vin (min) (V) 4.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • Adapter and Battery Provide Power to System
    Together to Support Intel® CPU Turbo Boost
    Mode
  • SMBus Host-Controlled NMOS-NMOS
    Synchronous Buck Converter With Programmable
    615-, 750-, and 885-kHz Switching Frequencies
  • Automatic N-Channel MOSFET Selection of
    System Power Source From Adapter or Battery
    Driven by Internal Charge Pumps
  • Enhanced Safety Features for Overvoltage
    Protection, Overcurrent Protection, Battery,
    Inductor and MOSFET Short-Circuit Protection
  • Programmable Input Current, Charge Voltage,
    Charge Current Limits
    • ±0.5% Charge Voltage Accuracy up to 19.2 V
    • ±3% Charge Current Accuracy up to 8.128 A
    • ±3% Input Current Accuracy up to 8.064 A
    • ±2% 20× Adapter Current or Charge Current
      Amplifier Output Accuracy
  • Programmable Battery Depletion Threshold, and
    Battery LEARN Function
  • Programmable Adapter Detection and Indicator
  • Integrated Loop Compensation and Soft Start
  • Real-Time System Control on ILIM Pin to Limit
    Charge Current
  • AC Adapter Operating Range: 4.5 V to 24 V
  • 5-µA Off-State Battery Discharge Current
  • 0.65 mA (0.8 mA Max) Adapter Standby
    Quiescent Current
  • Adapter and Battery Provide Power to System
    Together to Support Intel® CPU Turbo Boost
    Mode
  • SMBus Host-Controlled NMOS-NMOS
    Synchronous Buck Converter With Programmable
    615-, 750-, and 885-kHz Switching Frequencies
  • Automatic N-Channel MOSFET Selection of
    System Power Source From Adapter or Battery
    Driven by Internal Charge Pumps
  • Enhanced Safety Features for Overvoltage
    Protection, Overcurrent Protection, Battery,
    Inductor and MOSFET Short-Circuit Protection
  • Programmable Input Current, Charge Voltage,
    Charge Current Limits
    • ±0.5% Charge Voltage Accuracy up to 19.2 V
    • ±3% Charge Current Accuracy up to 8.128 A
    • ±3% Input Current Accuracy up to 8.064 A
    • ±2% 20× Adapter Current or Charge Current
      Amplifier Output Accuracy
  • Programmable Battery Depletion Threshold, and
    Battery LEARN Function
  • Programmable Adapter Detection and Indicator
  • Integrated Loop Compensation and Soft Start
  • Real-Time System Control on ILIM Pin to Limit
    Charge Current
  • AC Adapter Operating Range: 4.5 V to 24 V
  • 5-µA Off-State Battery Discharge Current
  • 0.65 mA (0.8 mA Max) Adapter Standby
    Quiescent Current

The bq24735 device is a high-efficiency, synchronous battery charger, offering low component count for space-constrained, multichemistry battery charging applications. The bq24735 device supports turbo boost by allowing battery discharge energy to the system when system power demand is temporarily higher than the adapter maximum power level so the adapter will not crash.

The bq24735 device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.

SMBus controlled input current, charge current, and charge voltage digital-to-analog converters (DACs) allow for very high-regulation accuracies that can be easily programmed by the system power management microcontroller.

The bq24735 device uses an internal input current register or an external ILIM pin to throttle down PWM modulation to reduce the charge current. The bq24735 device charges 1-, 2-, 3-, or 4-series Li+ cells.

The bq24735 device is a high-efficiency, synchronous battery charger, offering low component count for space-constrained, multichemistry battery charging applications. The bq24735 device supports turbo boost by allowing battery discharge energy to the system when system power demand is temporarily higher than the adapter maximum power level so the adapter will not crash.

The bq24735 device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.

SMBus controlled input current, charge current, and charge voltage digital-to-analog converters (DACs) allow for very high-regulation accuracies that can be easily programmed by the system power management microcontroller.

The bq24735 device uses an internal input current register or an external ILIM pin to throttle down PWM modulation to reduce the charge current. The bq24735 device charges 1-, 2-, 3-, or 4-series Li+ cells.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート bq24735 1- to 4-Cell Li+ Battery SMBus Charge Controller for Supporting Turbo Boost Mode With N-Channel Power MOSFET Selector データシート (Rev. B) PDF | HTML 2015年 4月 29日
アプリケーション・ノート Autonomous Smart Battery Guide PDF | HTML 2021年 10月 15日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
Analog Design Journal 1Q 2012 Issue Analog Applications Journal 2012年 1月 31日
Analog Design Journal Turbo boost charger supports CPU turbo mode 2012年 1月 31日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ24735EVM-710 — Evaluation Module for BQ24735, 1-4 Cell Li+ Battery SMBus Charge Controller

The BQ24735EVM-710 evaluation module (EVM) is a complete charger module for evaluating a multicell synchronous notebook turbo boost charge using the bq24735 devices. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by (...)

ユーザー ガイド: PDF
ドライバまたはライブラリ

BQ24735SW-LINUX — Linux ドライバ、BQ24735 用

この Linux ドライバは、1 ~ 4 セル、リチウムイオン・バッテリ充電コントローラである BQ24735 をサポートしています。また、この Linux ドライバは I2C バス経由の通信をサポートしており、電源サブシステムとのインターフェイスとして機能します。

 

Linux のメインライン・ステータス

Linux メインラインで利用可能か:はい
git.ti.com から入手可能か:N/A 

Linux ソース・ファイル

このデバイスに関連付けられているファイル:

  1. drivers/power/supply/bq24735-charger.c
  2. (...)
評価基板 (EVM) 向けの GUI

SLUC258 bq24725A/735/728/738 SMBus Gui

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SLUC203 bq24725_725A_726_707_73x Calculation Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00039 — 1 ~ 4 セル、リチウムイオン・バッテリ SMBus 充電コントローラのリファレンス・デザイン

This reference design is a complete charger module for evaluating a multi-cell synchronous notebook turbo boost charge using the bq24735 devices. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by SMBus interface through (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGR) 20 Ultra Librarian