ホーム インターフェイス イーサネット IC イーサネット リタイマ、リドライバ、マルチプレクサ、バッファ

DS125DF111

アクティブ

9.8 ~ 12.5Gbps、低消費電力、マルチレート、2 チャネル リタイマ

製品詳細

Type Retimer Mux Number of channels 2 Speed (max) (Gbpp) 12.5 Input compatibility AC-coupling, CML Protocols 10G-SR/LR, CPRI, General purpose, Infiniband, Interlaken Operating temperature range (°C) -40 to 85
Type Retimer Mux Number of channels 2 Speed (max) (Gbpp) 12.5 Input compatibility AC-coupling, CML Protocols 10G-SR/LR, CPRI, General purpose, Infiniband, Interlaken Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Pin Compatible Retimer Family
    • DS110DF111 with DFE: 8.5 – 11.3 Gbps
    • DS125DF111 with DFE: 9.8 – 12.5 Gbps
  • Adaptive CTLE: 33 dB Max Boost at 6.25 GHz
  • Self Tuning 5-Tap DFE
  • Raw Equalized and Retimed Data Loopback
  • Adjustable Transmit VOD: 600 to 1300 mVp-p
  • Settable Tx De-Emphasis Driver 0 to –12dB
  • Low Power Consumption: 220 mW/Channel
  • Locks to Half/Quarter/Eighth Data Rates for
    Legacy Support
  • On-Chip Eye Monitor (EOM), PRBS Generator
  • Input Signal Detection, CDR Lock
    Detection/Indicator
  • Single 3.3-V or 2.5-V Power Supply
  • SMBus, EEPROM, or Pin Based Configuration
  • 4-mm × 4-mm, 24-Pin WQFN Package
  • Operating Temp Range: –40°C to 85°C
  • Pin Compatible Retimer Family
    • DS110DF111 with DFE: 8.5 – 11.3 Gbps
    • DS125DF111 with DFE: 9.8 – 12.5 Gbps
  • Adaptive CTLE: 33 dB Max Boost at 6.25 GHz
  • Self Tuning 5-Tap DFE
  • Raw Equalized and Retimed Data Loopback
  • Adjustable Transmit VOD: 600 to 1300 mVp-p
  • Settable Tx De-Emphasis Driver 0 to –12dB
  • Low Power Consumption: 220 mW/Channel
  • Locks to Half/Quarter/Eighth Data Rates for
    Legacy Support
  • On-Chip Eye Monitor (EOM), PRBS Generator
  • Input Signal Detection, CDR Lock
    Detection/Indicator
  • Single 3.3-V or 2.5-V Power Supply
  • SMBus, EEPROM, or Pin Based Configuration
  • 4-mm × 4-mm, 24-Pin WQFN Package
  • Operating Temp Range: –40°C to 85°C

The DS125DF111 is a dual channel (1-lane bidirectional) retimer with integrated signal conditioning. The DS125DF111 includes an input Continuous-Time Linear Equalizer (CTLE), clock and data recovery (CDR) and transmit driver on each channel.

The DS125DF111 with its on-chip Decision Feedback Equalizer (DFE) can enhance the reach and robustness of long, lossy, cross-talk-impaired high speed serial links to achieve BER < 1x10–15. For less demanding applications/interconnects, the DFE can be switched off and achieve the same BER performance. The DS125DF111 and DS110DF111 devices are pin-compatible.

Each channel of the DS125DF111 independently locks to specific serial data at data rates from 9.8 to 12.5 Gbps or to any supported sub-rate of these data rates. This simplifies system design and lowers overall cost.

Programmable transmit de-emphasis driver offers precise settings to meet the SFF-8431 output eye template. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnect and backplanes with multiple connectors. The CDR function is ideal for use in front port parallel optical module applications to reset the jitter budget and retime high speed serial data.

The DS125DF111 is a dual channel (1-lane bidirectional) retimer with integrated signal conditioning. The DS125DF111 includes an input Continuous-Time Linear Equalizer (CTLE), clock and data recovery (CDR) and transmit driver on each channel.

The DS125DF111 with its on-chip Decision Feedback Equalizer (DFE) can enhance the reach and robustness of long, lossy, cross-talk-impaired high speed serial links to achieve BER < 1x10–15. For less demanding applications/interconnects, the DFE can be switched off and achieve the same BER performance. The DS125DF111 and DS110DF111 devices are pin-compatible.

Each channel of the DS125DF111 independently locks to specific serial data at data rates from 9.8 to 12.5 Gbps or to any supported sub-rate of these data rates. This simplifies system design and lowers overall cost.

Programmable transmit de-emphasis driver offers precise settings to meet the SFF-8431 output eye template. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnect and backplanes with multiple connectors. The CDR function is ideal for use in front port parallel optical module applications to reset the jitter budget and retime high speed serial data.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DS125DF111 Multi-Protocol 2-Channel 9.8 - 12.5 Gb/s Retimer データシート (Rev. A) PDF | HTML 2015年 6月 30日
アプリケーション・ノート Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) 2023年 1月 31日
アプリケーション概要 DS110DF111,DS125DF111, DS100DF410, DS110DF410, and DS125DF410 Programming Guide 2019年 3月 25日
EVM ユーザー ガイド (英語) DS125DF111EVM User's Guide (Rev. A) 2016年 1月 26日
アプリケーション・ノート Understanding EEPROM Programming for 10G to 12.5G Retimers 2016年 1月 13日
アプリケーション・ノート Selecting TI SigCon Devices for SFF-8431 SFP+ Applications 2014年 5月 6日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DS125DF111EVM — DS125DF111EVM - 2 チャネル・リタイマ、統合型信号調節機能付き

The DS125DF111EVM is a high bandwidth platform with a SMA interface to evaluate the DS125DF111 dual channel (1-lane bidirectional) retimer with integrated signal conditioning. The DS125DF111 includes an input Continuous-Time Linear Equalizer (CTLE), clock and data recovery (CDR), and transmit (...)

ユーザー ガイド: PDF
シミュレーション・モデル

DS1xxDF111 IBIS-AMI Model

SLNM007.ZIP (10706 KB) - IBIS-AMI Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTW) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ