F28M36P53C2

アクティブ

275MIPS で、1024KB フラッシュ、ENET (イーサネット)、USB 搭載、C2000™ デュアル コア 32 ビット マイコン (MCU)

製品詳細

CPU 1 C28, 1 Cortex-M3 Frequency (MHz) 125, 150 Flash memory (kByte) 1024 RAM (kByte) 232 ADC type 2 12-bit Total processing (MIPS) 275 Features Dual security zones, FPU32, VCU, Watchdog timer UART 6 CAN (#) 2 Sigma-delta filter 0 PWM (Ch) 24 Number of ADC channels 24 Direct memory access (Ch) 1 32-ch DMA, 1 6-Ch DMA SPI 5 QEP 3 USB Yes Hardware accelerators Floating point unit Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, I2C, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 1024 Number of I2Cs 2
CPU 1 C28, 1 Cortex-M3 Frequency (MHz) 125, 150 Flash memory (kByte) 1024 RAM (kByte) 232 ADC type 2 12-bit Total processing (MIPS) 275 Features Dual security zones, FPU32, VCU, Watchdog timer UART 6 CAN (#) 2 Sigma-delta filter 0 PWM (Ch) 24 Number of ADC channels 24 Direct memory access (Ch) 1 32-ch DMA, 1 6-Ch DMA SPI 5 QEP 3 USB Yes Hardware accelerators Floating point unit Edge AI enabled Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, I2C, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 1024 Number of I2Cs 2
NFBGA (ZWT) 289 256 mm² 16 x 16
  • Master Subsystem — Arm® Cortex®-M3
    • 125 MHz
    • Embedded memory
      • Up to 1MB of flash (ECC)
      • Up to 128KB of RAM (ECC or parity)
      • Up to 64KB of shared RAM
      • 2KB of IPC Message RAM
    • Five Universal Asynchronous Receiver/Transmitters (UARTs)
    • Four Synchronous Serial Interfaces (SSIs)
      and a Serial Peripheral Interface (SPI)
    • Two Inter-integrated Circuits (I2Cs)
    • Universal Serial Bus On-the-Go (USB-OTG) + PHY
    • 10/100 ENET 1588 MII
    • Two Controller Area Network, D_CAN, modules (pin-bootable)
    • 32-channel Micro Direct Memory Access (µDMA)
    • Dual security zones (128-bit password per zone)
    • External Peripheral Interface (EPI)
    • Micro Cyclic Redundancy Check (µCRC) module
    • Four general-purpose timers
    • Two watchdog timer modules
    • Three external interrupts
    • Endianness: little endian
  • Clocking
    • On-chip crystal oscillator and external clock input
    • Dynamic Phase-Locked Loop (PLL) ratio changes supported
  • 1.2-V digital, 1.8-V analog, 3.3-V I/O design
  • Interprocessor Communications (IPC)
    • 32 handshaking channels
    • Four channels generate IPC interrupts
    • Can be used to coordinate transfer of data through IPC Message RAMs
  • Up to 142 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins
    • Glitch-free I/Os
  • Control Subsystem — TMS320C28x 32-bit CPU
    • 150 MHz
    • C28x core hardware built-in self-test
    • Embedded memory
      • Up to 512KB of flash (ECC)
      • Up to 36KB of RAM (ECC or parity)
      • Up to 64KB of shared RAM
      • 2KB of IPC Message RAM
    • IEEE-754 single-precision Floating-Point Unit (FPU)
    • Viterbi, Complex Math, CRC Unit (VCU)
    • Serial Communications Interface (SCI)
    • SPI
    • I2C
    • 6-channel Direct Memory Access (DMA)
    • 12 Enhanced Pulse Width Modulator (ePWM) modules
      • 24 outputs (16 high-resolution)
    • Six 32-bit Enhanced Capture (eCAP) modules
    • Three 32-bit Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Multichannel Buffered Serial Port (McBSP)
    • EPI
    • One security zone (128-bit password)
    • Three 32-bit timers
    • Endianness: little endian
  • Analog Subsystem
    • Dual 12-bit Analog-to-Digital Converters (ADCs)
    • Up to 2.88 MSPS
    • Up to 24 channels
    • Four Sample-and-Hold (S/H) circuits
    • Up to six comparators with 10-bit Digital-to-Analog Converter (DAC)
  • Package
    • 289-ball ZWT New Fine Pitch Ball Grid Array (nFBGA)
  • Temperature options:
    • T: –40ºC to 105ºC Junction
    • S: –40ºC to 125ºC Junction
  • Master Subsystem — Arm® Cortex®-M3
    • 125 MHz
    • Embedded memory
      • Up to 1MB of flash (ECC)
      • Up to 128KB of RAM (ECC or parity)
      • Up to 64KB of shared RAM
      • 2KB of IPC Message RAM
    • Five Universal Asynchronous Receiver/Transmitters (UARTs)
    • Four Synchronous Serial Interfaces (SSIs)
      and a Serial Peripheral Interface (SPI)
    • Two Inter-integrated Circuits (I2Cs)
    • Universal Serial Bus On-the-Go (USB-OTG) + PHY
    • 10/100 ENET 1588 MII
    • Two Controller Area Network, D_CAN, modules (pin-bootable)
    • 32-channel Micro Direct Memory Access (µDMA)
    • Dual security zones (128-bit password per zone)
    • External Peripheral Interface (EPI)
    • Micro Cyclic Redundancy Check (µCRC) module
    • Four general-purpose timers
    • Two watchdog timer modules
    • Three external interrupts
    • Endianness: little endian
  • Clocking
    • On-chip crystal oscillator and external clock input
    • Dynamic Phase-Locked Loop (PLL) ratio changes supported
  • 1.2-V digital, 1.8-V analog, 3.3-V I/O design
  • Interprocessor Communications (IPC)
    • 32 handshaking channels
    • Four channels generate IPC interrupts
    • Can be used to coordinate transfer of data through IPC Message RAMs
  • Up to 142 individually programmable, multiplexed General-Purpose Input/Output (GPIO) pins
    • Glitch-free I/Os
  • Control Subsystem — TMS320C28x 32-bit CPU
    • 150 MHz
    • C28x core hardware built-in self-test
    • Embedded memory
      • Up to 512KB of flash (ECC)
      • Up to 36KB of RAM (ECC or parity)
      • Up to 64KB of shared RAM
      • 2KB of IPC Message RAM
    • IEEE-754 single-precision Floating-Point Unit (FPU)
    • Viterbi, Complex Math, CRC Unit (VCU)
    • Serial Communications Interface (SCI)
    • SPI
    • I2C
    • 6-channel Direct Memory Access (DMA)
    • 12 Enhanced Pulse Width Modulator (ePWM) modules
      • 24 outputs (16 high-resolution)
    • Six 32-bit Enhanced Capture (eCAP) modules
    • Three 32-bit Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Multichannel Buffered Serial Port (McBSP)
    • EPI
    • One security zone (128-bit password)
    • Three 32-bit timers
    • Endianness: little endian
  • Analog Subsystem
    • Dual 12-bit Analog-to-Digital Converters (ADCs)
    • Up to 2.88 MSPS
    • Up to 24 channels
    • Four Sample-and-Hold (S/H) circuits
    • Up to six comparators with 10-bit Digital-to-Analog Converter (DAC)
  • Package
    • 289-ball ZWT New Fine Pitch Ball Grid Array (nFBGA)
  • Temperature options:
    • T: –40ºC to 105ºC Junction
    • S: –40ºC to 125ºC Junction

The Concerto family is a multicore system-on-chip microcontroller unit (MCU) with independent communication and real-time control subsystems. The F28M36x family of devices is the second series in the Concerto family.

The communications subsystem is based on the industry-standard 32-bit Arm Cortex-M3 CPU and features a wide variety of communication peripherals, including Ethernet 1588, USB OTG with PHY, Controller Area Network (CAN), UART, SSI, I2C, and an external interface.

The real-time control subsystem is based on TI’s industry-leading proprietary 32-bit C28x floating-point CPU and features the most flexible and high-precision control peripherals, including ePWMs with fault protection, and encoders and captures—all as implemented by TI’s TMS320C2000™ Entry performance MCUs and Premium performance MCUs. In addition, the C28-CPU has been enhanced with the addition of the VCU instruction accelerator that implements efficient Viterbi, Complex Arithmetic, 16-bit FFTs, and CRC algorithms.

A high-speed analog subsystem and supplementary RAM memory is shared, along with on-chip voltage regulation and redundant clocking circuitry. Safety considerations also include Error Correction Code (ECC), parity, and code secure memory, as well as documentation to assist with system-level industrial safety certification.

The Concerto family is a multicore system-on-chip microcontroller unit (MCU) with independent communication and real-time control subsystems. The F28M36x family of devices is the second series in the Concerto family.

The communications subsystem is based on the industry-standard 32-bit Arm Cortex-M3 CPU and features a wide variety of communication peripherals, including Ethernet 1588, USB OTG with PHY, Controller Area Network (CAN), UART, SSI, I2C, and an external interface.

The real-time control subsystem is based on TI’s industry-leading proprietary 32-bit C28x floating-point CPU and features the most flexible and high-precision control peripherals, including ePWMs with fault protection, and encoders and captures—all as implemented by TI’s TMS320C2000™ Entry performance MCUs and Premium performance MCUs. In addition, the C28-CPU has been enhanced with the addition of the VCU instruction accelerator that implements efficient Viterbi, Complex Arithmetic, 16-bit FFTs, and CRC algorithms.

A high-speed analog subsystem and supplementary RAM memory is shared, along with on-chip voltage regulation and redundant clocking circuitry. Safety considerations also include Error Correction Code (ECC), parity, and code secure memory, as well as documentation to assist with system-level industrial safety certification.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TMS320F28388D アクティブ コネクティビティ マネージャや、2 個の C28x+CLA CPU、1.5MB フラッシュ、FPU64、CLB、ENET、EtherCAT 搭載、C2000™ 32 ビット MCU This product is the latest powerful 32-bit floating-point microcontroller unit (MCU) designed for advanced closed-loop control.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
21 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート F28M36x Concerto Microcontrollers データシート (Rev. F) PDF | HTML 2020年 6月 23日
* エラッタ F28M36x Concerto™ MCUs Silicon Errata (Rev. L) PDF | HTML 2020年 6月 23日
* ユーザー・ガイド Concerto F28M36x Technical Reference Manual (Rev. E) 2019年 12月 9日
アプリケーション・ノート Migrating Software From 8-Bit (Byte) Addressable CPU’s to C28x CPU (Rev. A) PDF | HTML 2023年 4月 19日
ユーザー・ガイド TMS320C28x Extended Instruction Sets Technical Reference Manual (Rev. C) 2019年 10月 29日
アプリケーション・ノート Calculating Useful Lifetimes of Embedded Processors (Rev. B) PDF | HTML 2019年 5月 7日
ユーザー・ガイド TMS320F28002x Flash API Version 1.57.00.00 2019年 3月 3日
アプリケーション・ノート MSL Ratings and Reflow Profiles (Rev. A) 2018年 12月 13日
アプリケーション・ノート Dual Motor Ctl Using FCL and Perf Analysis Using SFRA on TMS320F28379D LaunchPad (Rev. A) 2018年 3月 20日
ユーザー・ガイド Fast Current Loop (C28x) Library 2018年 3月 6日
アプリケーション・ノート Performance Analysis of Fast Current Loop (FCL) in Servo 2018年 3月 6日
ユーザー・ガイド TMS320F28M35x and TMS320F28M36x Flash API Reference Guide (v1.53) (Rev. B) 2018年 1月 16日
ユーザー・ガイド TI-RTOS 2.20 User's Guide (Rev. M) 2016年 6月 17日
アプリケーション・ノート Calculator for CAN Bit Timing Parameters PDF | HTML 2016年 3月 22日
ユーザー・ガイド TI-RTOS 2.16 User's Guide (Rev. L) 2016年 2月 22日
ユーザー・ガイド TMS320C28x DSP CPU and Instruction Set (Rev. F) 2015年 4月 10日
アプリケーション・ノート Calculating FIT for a Mission Profile 2015年 3月 24日
ユーザー・ガイド TMS320C28x Floating Point Unit and Instruction Set Reference Guide (Rev. B) 2014年 1月 23日
アプリケーション・ノート High Voltage Solar Inverter DC-AC Kit 2012年 7月 9日
セレクション・ガイド C2000 Concerto シリーズ ハイスピード・マイコン TMS320F28M35 2011年 6月 27日
ユーザー・ガイド TMS320C28x Floating Point Unit and Instruction Set Reference Guide (Rev. A) 2008年 8月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TMDSDOCK28M36 — H63C2 Concerto 検証用キット

The C2000 Experimenter Kits from Texas Instruments are ideal products for initial device exploration and testing. The Concerto H63C2 Experimenter Kit has a docking station that features access to all controlCARD signals, breadboard areas and RS-232 and JTAG connectors. Each kit contains a H63C2 (...)

ユーザー ガイド: PDF
ドーター・カード

TMDSHSECDOCK — HSEC180 controlCARD ベースボード ドッキング ステーション

TMDSHSECDOCKは、HSEC180 をベースとする各種互換 controlCARD の主な信号にアクセスできるヘッダ ピンを実装したベースボード。ブレッドボード領域は、迅速なプロトタイピングに使用できます。ボードへの電力供給には、USB ケーブルまたは 5V バレル電源を使用できます。

ユーザー ガイド: PDF | HTML
デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

インターフェイス・アダプタ

TMDSADAP180TO100 — 180 ~ 100 ピン DIMM アダプタ

TMDSADAP180TO100 アダプタを使用すると、既存の 100 ピン DIMM ベースの評価ツールとともに、180 ピン C2000 制御カードを使用できます。
ファームウェア

USIT-3P-SECIC-HSM — UNI-Sentry SecIC-HSM ファームウェア

SecIC-HSM は、MCU/SoC チップに必要なサイバーセキュリティ要件を満たすように設計されています。HSM ファームウェアは、自動車、新エネルギー、太陽光発電、ロボット工学、医療、航空などの分野に適用できます。提供されているサイバーセキュリティ機能には、セキュア ブート、セキュア通信 (SecOC)、セキュア診断、セキュア ストレージ、セキュア更新、セキュア デバッグ、鍵管理などがあります。SecIC-HSM の利点:チップ シリーズ全体で包括的なソフトウェア互換性、業界をリードする性能、30 近い OEM (自動車メーカー) が提供する量産車両に導入済み、300 (...)
ファームウェア

USIT-3P-SECIC-PQC — UNI-Sentry SecIC-PQC アルゴリズム ファームウェア

Uni-Sentry のセキュリティ ソリューションは、従来の暗号アルゴリズムに量子コンピュータがもたらす復号化の脅威に対抗できる PQC アルゴリズムを採用しています。PQC ファームウェアは、ハードウェア セキュリティ モジュール(HSM)との組み合わせで最適化され、ハードウェア アクセラレーションとセキュリティ拡張機能を活用して、暗号化アルゴリズムの実行効率とセキュリティを向上させます。 


Uni-Sentry は、世界的な量子コンピューティングの進歩を継続的に監視し、アルゴリズム ポートフォリオを更新しています。現在の PQC 製品の機能は次のとおりです。

  • SP 800-208: (...)
シミュレーション・モデル

F28M35x RFP IBIS Model

SPRM557.ZIP (288 KB) - IBIS Model
シミュレーション・モデル

F28M36x ZWT BSDL Model (Rev. A)

SPRM599A.ZIP (6 KB) - BSDL Model
シミュレーション・モデル

F28M36x ZWT IBIS Model

SPRM628.ZIP (358 KB) - IBIS Model
設計ツール

C2000-3P-SEARCH — 3P search tool

TI は複数の企業と協力し、TI の C2000 デバイスに対応する多様なソリューションとサービスを提供しています。これらの企業は、各種 C2000 デバイスを使用した量産へと至るお客様の開発工程の迅速化に役立ちます。この検索ツールをダウンロードすると、サード・パーティー各社の概要を手早く参照し、お客様のニーズに適したサード・パーティーを見つけることができます。

このツールは、Applications (アプリケーション) および Flash programming (フラッシュ書き込み) という、ソリューションやサービスに関する 2 種類の大分類を使用しています。

Applications (...)

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
NFBGA (ZWT) 289 Ultra Librarian