ISO7341C
- Signaling Rate: 25 Mbps
- Integrated Noise Filter on the Inputs
- Default Output and Options
- Low Power Consumption, Typical ICC per Channel at 1 Mbps:
- ISO7340x: 0.9 mA (5-V Supplies),
0.7 mA (3.3-V Supplies) - ISO7341x: 1.2 mA (5-V Supplies),
0.9 mA (3.3-V Supplies) - ISO7342x: 1.3 mA (5-V Supplies),
0.9 mA (3.3-V Supplies)
- ISO7340x: 0.9 mA (5-V Supplies),
- Low Propagation Delay: 31 ns
Typical (5-V Supplies) - 3.3-V and 5-V Level Translation
- Wide Temperature Range: –40°C to 125°C
- 70-KV/μs Transient Immunity,
Typical (5-V Supplies) - Robust Electromagnetic Compatibility (EMC)
- System-level ESD, EFT, and Surge Immunity
- Low Emissions
- Operates from 3.3-V and 5-V Supplies
- Wide-Body SOIC-16 Package
- Safety-Related Certifications:
- 4242-VPK Basic Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
- 3-KVRMS Isolation for 1 minute per UL 1577
- CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
- GB4943.1-2011 CQC Certified
All trademarks are the property of their respective owners.
The ISO734x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have four isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.
The ISO7340x device has four channels in forward direction, the ISO7341x device has three forward and one reverse-direction channels, and the ISO7342x device has two forward and two reverse-direction channels. In case of input power or signal loss, the default output is for devices with suffix and for devices without suffix . See the section for further details.
Used in conjunction with isolated power supplies, these devices help prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO734x device has integrated noise filter for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO734x device has TTL input thresholds and operates from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO734x family of devices has been significantly enhanced to enable system-level ESD, EFT, surge, and emissions compliance.
For all available packages, see the orderable addendum at the end of the datasheet.技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | ISO734x Robust EMC, Low-Power, Quad-Channel Digital Isolators データシート (Rev. G) | PDF | HTML | 2017年 1月 19日 | ||
| ホワイト・ペーパー | フォトカプラをデジタル アイソレータに交換することで実現するシス テム性能の向上 (Rev. D 翻訳版) | PDF | HTML | 英語版 (Rev.D) | PDF | HTML | 2025年 11月 13日 | |
| 証明書 | UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. R) | 2025年 9月 8日 | ||||
| 証明書 | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. Y) | 2025年 8月 20日 | ||||
| 証明書 | CQC Certificate for ISOxxDWx (Rev. K) | 2025年 8月 18日 | ||||
| アプリケーション・ノート | Digital Isolator Design Guide (Rev. G) | PDF | HTML | 2023年 9月 13日 | |||
| 証明書 | CSA Certificate for ISO73xxDW | 2023年 2月 22日 | ||||
| ホワイト・ペーパー | Why are Digital Isolators Certified to Meet Electrical Equipment Standards? | 2021年 11月 16日 | ||||
| ホワイト・ペーパー | Distance Through Insulation: How Digital Isolators Meet Certification Requiremen | PDF | HTML | 2021年 6月 11日 | |||
| アプリケーション・ノート | Isolation Glossary (Rev. A) | 2017年 9月 19日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
DIGI-ISO-EVM — ユニバーサル デジタル アイソレータ評価モジュール
DIGI-ISO-EVM は、以下の 5 種類のパッケージのいずれかに封止されている、TI のシングルチャネル、デュアルチャネル、トリプルチャネル、クワッドチャネル、または 6 チャネル デジタル アイソレータ デバイスの評価に使用できる評価基板です。幅の狭い 8 ピン SOIC (D)、幅の広い 8 ピン SOIC (DWV)、幅の広い 16 ピン SOIC (DW)、超幅広 16 ピン SOIC (DWW)、16 ピン QSOP (DBQ) の各パッケージ。この評価基板 (EVM) は十分な数の Berg ピン (...)
TIDA-00557 — 保護リレー、IED およびサブステーション オートメーション用、RS-232 モデム インターフェイス モジュールのリファレンス デザイン
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| SOIC (DW) | 16 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。