ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

100mA、30V、低ドロップアウト電圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TLV709 アクティブ 3.2μA の電源電流、150mA、30V、低ドロップアウト (LDO) リニア レギュレータ Newer process technology and better specifications in Industry standard package

製品詳細

Rating Catalog Vin (max) (V) 30 Vin (min) (V) 4 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 15 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5, 12, 15 Noise (µVrms) 100 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 270 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.5 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 30 Vin (min) (V) 4 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 15 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5, 12, 15 Noise (µVrms) 100 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 270 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.5 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • 3.3, 5, 12, and 15V versions available
  • Packaged in the tiny 3-lead SuperSOT package

  • 3.3, 5, 12, and 15V versions available
  • Packaged in the tiny 3-lead SuperSOT package

The LM3480 is an integrated linear voltage regulator. It features operation from an input as high as 30V and a guaranteed maximum dropout of 1.2V at the full 100 mA load. Standard packaging for the LM3480 is the 3-lead SuperSOT® package.

The 5, 12, and 15V members of the LM3480 series are intended as tiny alternatives to industry standard LM78LXX series and similar devices. The 1.2V quasi low dropout of LM3480 series devices makes them a nice fit in many applications where the 2 to 2.5V dropout of LM78LXX series devices precludes their (LM78LXX series devices) use.

The LM3480 series features a 3.3V member. The SOT packaging and quasi low dropout features of the LM3480 series converge in this device to provide a very nice, very tiny 3.3V, 100 mA bias supply that regulates directly off the system 5V±5% power supply.


Key Specifications

  • 30V maximum input for operation
  • 1.2V guaranteed maximum dropout over full load and temperature ranges
  • 100 mA guaranteed minimum load current
  • ±5% guaranteed output voltage tolerance over full load and temperature ranges
  • -40 to +125°C junction temperature range for operation

The LM3480 is an integrated linear voltage regulator. It features operation from an input as high as 30V and a guaranteed maximum dropout of 1.2V at the full 100 mA load. Standard packaging for the LM3480 is the 3-lead SuperSOT® package.

The 5, 12, and 15V members of the LM3480 series are intended as tiny alternatives to industry standard LM78LXX series and similar devices. The 1.2V quasi low dropout of LM3480 series devices makes them a nice fit in many applications where the 2 to 2.5V dropout of LM78LXX series devices precludes their (LM78LXX series devices) use.

The LM3480 series features a 3.3V member. The SOT packaging and quasi low dropout features of the LM3480 series converge in this device to provide a very nice, very tiny 3.3V, 100 mA bias supply that regulates directly off the system 5V±5% power supply.


Key Specifications

  • 30V maximum input for operation
  • 1.2V guaranteed maximum dropout over full load and temperature ranges
  • 100 mA guaranteed minimum load current
  • ±5% guaranteed output voltage tolerance over full load and temperature ranges
  • -40 to +125°C junction temperature range for operation

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TLV760 アクティブ 100mA、30V、低ドロップアウト電圧レギュレータ Pin-to-pin equivalent for cost-sensitive applications

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM3480 100 mA, SOT-23, Quasi Low-Dropout Linear Voltage Regulator (jp) データシート (Rev. D 翻訳版) 最新英語版 (Rev.H) PDF | HTML 2005年 3月 25日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ25720EVM — BQ25720 SMBus 搭載、1 ~ 4 セル、8A、NVDC 昇降圧バッテリ チャージャ コントローラの評価基板

BQ25720 評価基板 (EVM) は、N チャネル MOSFET セレクタと電流監視機能を搭載した、SMBus 制御の NVDC (狭い電圧の DC) 昇降圧充電コントローラです。降圧コンバータとして使用する場合、入力電圧範囲は 3.5V ~ 26V であり、プログラマブル出力は 1 ~ 4 セルに対応し、充電出力電流範囲は 64mA ~ 8A です。この EVM (評価基板) には、EV2400 インターフェイス デバイスは付属していません。BQ25720EVM を評価するには、このデバイスを別途ご購入いただく必要があります。
ユーザー ガイド: PDF | HTML
評価ボード

BQ25723EVM — BQ25723 I²C、1 ~ 4 セル、8A、NVDC 昇降圧バッテリ充電コントローラの評価基板

BQ25723EVM 評価基板 (EVM) は、N チャネル MOSFET セレクタと電流監視機能を搭載した、I2C 制御の NVDC (狭い電圧の DC) 昇降圧充電コントローラです。降圧コンバータとして使用する場合、入力電圧範囲は 3.5V ~ 26V であり、プログラマブル出力は 1 ~ 4 セルに対応し、充電出力電流範囲は 64mA ~ 8A です。この評価基板 (EVM) には、EV2400 インターフェイス デバイスは付属していません。BQ25723EVM を評価するには、このデバイスを別途ご購入いただく必要があります。
ユーザー ガイド: PDF | HTML
評価ボード

BQ25730EVM — I2C、NVDC、1 ~ 5セル、16A、昇降圧バッテリ充電コントローラの評価基板

BQ25730EVM 評価基板 (EVM) は、N チャネル MOSFET セレクタと電流監視機能を搭載した、I2C 制御の NVDC (狭い電圧の DC) 昇降圧充電コントローラです。降圧コンバータとして使用する場合、入力電圧範囲は 3.5V ~ 26V であり、プログラマブル出力は 1 ~ 5 セルに対応し、充電出力電流範囲は 128mA ~ 15A です。この EVM (評価基板) には、EV2400 インターフェイス デバイスは付属していません。BQ25730EVM を評価するには、このデバイスを別途ご購入いただく必要があります。
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

LM3480-12 PSpice Transient Model

SNVMBB1.ZIP (46 KB) - PSpice Model
シミュレーション・モデル

LM3480-12 Unencrypted PSpice Transient Model

SNVMBB0.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LM3480-15 PSpice Transient Model

SNVMBB3.ZIP (46 KB) - PSpice Model
シミュレーション・モデル

LM3480-15 Unencrypted PSpice Transient Model

SNVMBB2.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LM3480-3P3 PSpice Transient Model

SNVMBA5.ZIP (46 KB) - PSpice Model
シミュレーション・モデル

LM3480-3P3 Unencrypted PSpice Transient Model

SNVMBA7.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LM3480-5 PSpice Transient Model

SNVMBA9.ZIP (46 KB) - PSpice Model
シミュレーション・モデル

LM3480-5 Unencrypted PSpice Transient Model

SNVMBA8.ZIP (2 KB) - PSpice Model
リファレンス・デザイン

PMP23637 — Compact dual-phase multi-cell battery charger reference design with dual FETs

This reference design features the BQ25770/ BQ25773, 2-to-5 cell NVDC quasi-dual-phase buck- boost battery charge controller in a high-density design for notebook PC and portable applications. The dual-phase topology utilizes two small inductors and two half bridge dual-FETs, thus minimizing hot (...)
試験報告書: PDF
リファレンス・デザイン

TIDA-00914 — 小型デルタ シグマ変調器搭載、強化絶縁型位相電流センスのリファレンス デザイン

このリファレンス デザインは、絶縁 IGBT ゲート ドライバと絶縁型の電流 / 電圧センサを使用して、強化絶縁型 3 相インバータ サブシステムを実現します。AMC1306E25 デルタ シグマ変調器を使用し、高精度の並列シャント ベースでモーターの相電流センシングを実施します。この変調器の出力はマンチェスター符号化済みであり、マイコン (MCU) と変調器の間でのクロックとデータ信号の取り回しの簡素化に貢献しています。この変調器の CMTI が高いので、インバータのスイッチング (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01420 — 産業用ドライブ向けの基本的な絶縁三相、小型電力段のリファレンス デザイン

この小型 3 相電力段を示すリファレンス デザインは産業用ドライブ向けであり、UCC53xx ゲート ドライバを使用して静電容量性の基本絶縁要件をサポートし、フォトカプラに比べて寿命の延長と伝搬遅延の整合性を改善するほか、インバータのデッドバンド歪みと損失を最小化します。必要に応じて、コントローラ間に別のレベルの基本絶縁を使用することにより、システム レベルで強化絶縁を達成できます。この手法により、システムの絶縁コストが最適化され、小型化できるという新たな利点が加わります。このデザインでは、ゲート ドライバのインターロック機能を使用した 貫通電流に対する IGBT (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBZ) 3 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ