ホーム パワー マネージメント 電圧リファレンス シリーズ電圧リファレンス

LM4128-Q1

アクティブ

車載、シャットダウン イネーブル ピン採用、0.1%、75ppm/℃、SOT-23、高精度マイクロパワー シリーズ電圧リファレンス

製品詳細

Rating Automotive, Catalog VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.1 Temp coeff (max) (ppm/°C) 75, 100 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1 Features Enable pin Iout/Iz (max) (mA) 20 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06, 60 TI functional safety category Functional Safety-Capable LFN 0.1 to 10 Hz (typ) (µVPP) 170 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
Rating Automotive, Catalog VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.1 Temp coeff (max) (ppm/°C) 75, 100 Initial accuracy (max) (%) 0.1, 0.2, 0.5, 1 Features Enable pin Iout/Iz (max) (mA) 20 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06, 60 TI functional safety category Functional Safety-Capable LFN 0.1 to 10 Hz (typ) (µVPP) 170 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Output Voltage Initial Accuracy 0.1%
  • Low Temperature Coefficient 75 ppm/°C
  • Low Supply Current, 60 µA
  • Enable Pin Allowing a 3 µA Shutdown Mode
  • Up to 20 mA Output Current
  • Voltage Options 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
  • Custom Voltage Options Available (1.8V to 4.096V)
  • VIN Range of VREF + 400 mV to 5.5V @10 mA
  • Stable with Low ESR Ceramic Capacitors
  • 5-Pin SOT-23 Package
  • −40°C to 125°C Junction Temperature Range
  • LM4128AQ/BQ/CQ/DQ are AEC-Q100 Grade 1 Qualified and are Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

  • Output Voltage Initial Accuracy 0.1%
  • Low Temperature Coefficient 75 ppm/°C
  • Low Supply Current, 60 µA
  • Enable Pin Allowing a 3 µA Shutdown Mode
  • Up to 20 mA Output Current
  • Voltage Options 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
  • Custom Voltage Options Available (1.8V to 4.096V)
  • VIN Range of VREF + 400 mV to 5.5V @10 mA
  • Stable with Low ESR Ceramic Capacitors
  • 5-Pin SOT-23 Package
  • −40°C to 125°C Junction Temperature Range
  • LM4128AQ/BQ/CQ/DQ are AEC-Q100 Grade 1 Qualified and are Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

Ideal for space critical applications, the LM4128 precision voltage reference is available in the SOT-23 surface-mount package. The LM4128’s advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with capacitive loads up to 10 µF, thus making the LM4128 easy to use.

Series references provide lower power consumption than shunt references, since they do not have to idle the maximum possible load current under no load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4128 ideal for battery-powered solutions.

The LM4128 is available in four grades (A, B, C, and D) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.1% with ensured temperature coefficient of 75 ppm/°C or less, while the lowest grade parts (D) have an initial accuracy of 1.0% and a tempco of 100 ppm/°C.

Ideal for space critical applications, the LM4128 precision voltage reference is available in the SOT-23 surface-mount package. The LM4128’s advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with capacitive loads up to 10 µF, thus making the LM4128 easy to use.

Series references provide lower power consumption than shunt references, since they do not have to idle the maximum possible load current under no load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4128 ideal for battery-powered solutions.

The LM4128 is available in four grades (A, B, C, and D) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.1% with ensured temperature coefficient of 75 ppm/°C or less, while the lowest grade parts (D) have an initial accuracy of 1.0% and a tempco of 100 ppm/°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
REF4132-Q1 アクティブ 車載対応、12ppm/℃、低ノイズ、低消費電力、高精度、電圧リファレンス Enhanced initial accuracy (0.05%), lower temperature drift and lower noise
比較対象デバイスと同等の機能で、ピン配置が異なる製品
REF35-Q1 アクティブ 車載、650nA の静止電流、15ppm/℃ のドリフト、超低消費電力、高精度の電圧リファレンス Improved quiescent current, noise and other parameters

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM4128/LM4128Q SOT-23 Precision Micropower Series Voltage Reference データシート (Rev. E) 2013年 3月 29日
機能安全情報 LM4128, LM4128-Q1 Functional Safety FIT Rate and Failure Mode Distribution (Rev. A) PDF | HTML 2024年 9月 17日
アプリケーション・ノート Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 2024年 1月 9日
e-Book(PDF) Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
ホワイト・ペーパー Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
技術記事 Speeding through the ADAS market 0-60 PDF | HTML 2015年 12月 7日
アプリケーション・ノート AN-1984 LM57 Temperature Switch vs Thermistors (Rev. C) 2013年 5月 1日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00282 — オートモーティブ、デジタル制御昇圧電源

車載電圧コンディショニング用昇圧コンバータ・モジュールのためのリファレンス・デザインです。このモジュールは電圧低下時にバッテリ電圧を昇圧し、安定した入力電圧を車載電子機器に供給します。C2000 をベースに設計されており、12V の車載バッテリ・システムから最大 400W の電力供給が可能です。  36V のロード・ダンプ保護機能を搭載し 6 ~ 16V の連続動作入力電圧をサポートし、逆バッテリ保護機能付きで安定した 12V 出力電圧を供給
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian