ホーム パワー・マネージメント 電圧リファレンス シリーズ電圧リファレンス

LM4132-Q1

アクティブ

車載、SOT-23、高精度、低ドロップアウト電圧リファレンス

製品詳細

VO (V) 2.5, 3, 3.3 Initial accuracy (max) (%) 0.05, 0.1, 0.2, 0.4 Temp coeff (max) (ppm/°C) 10, 20 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06 Rating Automotive TI functional safety category Functional Safety-Capable Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 240, 285, 310 Iout/Iz (max) (mA) 20 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
VO (V) 2.5, 3, 3.3 Initial accuracy (max) (%) 0.05, 0.1, 0.2, 0.4 Temp coeff (max) (ppm/°C) 10, 20 Vin (min) (V) 2.2 Vin (max) (V) 5.5 Iq (typ) (mA) 0.06 Rating Automotive TI functional safety category Functional Safety-Capable Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 240, 285, 310 Iout/Iz (max) (mA) 20 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • Output Initial Voltage Accuracy: 0.05%
  • Low Temperature Coefficient: 10 ppm/°C
  • Low Supply Current: 60 µA
  • Enable Pin Allowing a 3-µA Shutdown Mode
  • 20-mA Output Current
  • Voltage Options: 1.8 V, 2.048 V, 2.5 V, 3 V, 3.3 V, 4.096 V
  • Custom Voltage Options Available (1.8 V to 4.096 V)
  • VIN Range of VREF + 400 mV to 5.5 V at 10 mA
  • Stable With Low-ESR Ceramic Capacitors
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
  • Output Initial Voltage Accuracy: 0.05%
  • Low Temperature Coefficient: 10 ppm/°C
  • Low Supply Current: 60 µA
  • Enable Pin Allowing a 3-µA Shutdown Mode
  • 20-mA Output Current
  • Voltage Options: 1.8 V, 2.048 V, 2.5 V, 3 V, 3.3 V, 4.096 V
  • Custom Voltage Options Available (1.8 V to 4.096 V)
  • VIN Range of VREF + 400 mV to 5.5 V at 10 mA
  • Stable With Low-ESR Ceramic Capacitors

The LM4132 family of precision voltage references performs comparable to the best laser-trimmed bipolar references, but in cost-effective CMOS technology. The key to this breakthrough is the use of EEPROM registers for correction of curvature, temperature coefficient (tempco), and accuracy on a CMOS band-gap architecture allowing package-level programming to overcome assembly shift. The shifts in voltage accuracy and tempco during assembly of die into plastic packages limit the accuracy of references trimmed with laser techniques.

Unlike other LDO references, the LM4132 can deliver up to 20 mA and does not require an output capacitor or buffer amplifier. These advantages along with the SOT-23 packaging are important for space-critical applications.

Series references provide lower power consumption than shunt references, because they do not have to idle the maximum possible load current under no-load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4132 ideal for battery-powered solutions.

The LM4132 is available in five grades (A, B, C, D and E) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.05% with a specified temperature coefficient of 10 ppm/°C or less, while the lowest grade devices (E) have an initial accuracy of 0.5% and a tempco of 30 ppm/°C.

The LM4132 family of precision voltage references performs comparable to the best laser-trimmed bipolar references, but in cost-effective CMOS technology. The key to this breakthrough is the use of EEPROM registers for correction of curvature, temperature coefficient (tempco), and accuracy on a CMOS band-gap architecture allowing package-level programming to overcome assembly shift. The shifts in voltage accuracy and tempco during assembly of die into plastic packages limit the accuracy of references trimmed with laser techniques.

Unlike other LDO references, the LM4132 can deliver up to 20 mA and does not require an output capacitor or buffer amplifier. These advantages along with the SOT-23 packaging are important for space-critical applications.

Series references provide lower power consumption than shunt references, because they do not have to idle the maximum possible load current under no-load conditions. This advantage, the low quiescent current (60 µA), and the low dropout voltage (400 mV) make the LM4132 ideal for battery-powered solutions.

The LM4132 is available in five grades (A, B, C, D and E) for greater flexibility. The best grade devices (A) have an initial accuracy of 0.05% with a specified temperature coefficient of 10 ppm/°C or less, while the lowest grade devices (E) have an initial accuracy of 0.5% and a tempco of 30 ppm/°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
REF4132-Q1 アクティブ 車載対応、12ppm/℃、低ノイズ、低消費電力、高精度、電圧リファレンス Lower temperature drift
比較対象デバイスと同等の機能で、ピン配置が異なる製品
REF34-Q1 アクティブ 車載対応、低ドリフト、低消費電力、小型フットプリント、シリーズ電圧リファレンス Lower temperature drift and lower noise

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM4132, LM4132-Q1 SOT-23 Precision Low Dropout Voltage Reference データシート (Rev. G) PDF | HTML 2016年 10月 13日
アプリケーション・ノート Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 2024年 1月 9日
e-Book(PDF) Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
機能安全情報 LM4132-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) 2020年 10月 27日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
技術記事 How voltage references and supervisors help achieve ASIL functional safety goals PDF | HTML 2019年 5月 10日
ホワイト・ペーパー Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
技術記事 Speeding through the ADAS market 0-60 PDF | HTML 2015年 12月 7日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-020018 — DC/DC / OBC アプリケーション向け、車載、シャント・ベース絶縁型電流センサのリファレンス・デザイン

このリファレンス・デザインは、ハイブリッド車と電気自動車の DC/DC コンバータとオンボード・チャージャ(OBC)の各アプリケーション内のハイサイド 1 次電流センシングを紹介します。電流センシングに絶縁型シャントのアプローチを採用し、高精度、直線性、堅牢性などいくつかの利点を実現しています。ただし、一般的に絶縁型アンプは入力範囲が広いので、シャントの消費電力が大きくなる結果をもたらします。この問題を解決するために、このリファレンス・デザインは入力範囲の狭い絶縁アンプを使用し、消費電力を低減すると同時に、シャント・ベースのアプローチによる利点を維持しています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-050008 — 電圧監視機能を向上した ADAS 向け電源のリファレンス・デザイン

この車載電源のリファレンス・デザインは、先進運転支援システム (ADAS) に搭載するセーフティー・マイコン向けに付加的な高精度電圧スーパーバイザ機能とウィンドウ・ウォッチドッグをサポートします。これらの ADAS システムは、自動的な緊急ブレーキ、車線逸脱防止支援、アダプティブ・クルーズ・コントロールのような運転機能を制御できます。高精度の電圧検出器はスーパーバイザ機能を改善するために各レールを監視するモニタであり、お客様が機能安全の目標を達成するのに役立ちます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian