ホーム インターフェイス I2C、I3C、SPI の各 IC I2C&SPI 汎用 I/O (GPIO)

キースキャンと I/O 拡張と PWM と Access.bus ホスト インターフェイスをサポートする、モバイル I/O コンパニオン

製品詳細

Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 1.98 Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 1.98 Rating Catalog Operating temperature range (°C) -40 to 85
CS-BGA (NYB) 36 12.25 mm² 3.5 x 3.5
  • Internal RC Oscillator, no External Clock Required
  • Internal PWM Clock Generation, no External Clock Required
  • Programmable I2C-compatible ACCESS.Bus Address (Default 0x8A)
  • Support for Keypad Matrices of up to of 8 x 12 Keys, Plus 8 Special Function (SF) Keys, for a Full 104 Key Support
  • Support for up to 26 Direct Connect Keys
  • I2C-Compatible ACCESS.Bus Slave Interface at 100 kHz (Standard-Mode) and 400 kHz (Fast-Mode)
  • Three Host-Programmable PWM Outputs for Smooth LED Brightness Modulation
  • Supports General-Purpose I/O Expansion on Pins not Otherwise Used for Keypad or PWM Output
  • 15-byte Key Event Buffer
  • Multiple Key Event Storage
  • Key Events, Errors, and Dedicated Hardware Interrupts Request Host Service by Asserting an IRQ Output
  • Automatic HALT Mode for Low Power Operation
  • Wake-Up from HALT Mode on any Interface (Rising Edge, Falling Edge or Pulse)
  • Three PWM Outputs with Dedicated Script Buffer for up to 32 Commands
  • Register-Based Command Interpreter with Auto-Increment Address

Features, Host-Controlled

  • PWM Scripting for Three PWM Outputs
  • Period of Inactivity that Triggers Entry into HALT Mode
  • Debounce Time for Reliable Key Event Polling
  • Configuration of General Purpose I/O Ports
  • Various Initialization Options (Keypad Size, etc.)

Features, Key Device

  • 1.8V ± 10% Single-Supply Operation
  • On-Chip Power-On Reset (POR)
  • ESD Glitch Filter on RESETN Pin
  • Watchdog Timer
  • Dedicated Slow Clock Input for 32 kHz up to 8MHz
  • −40°C to +85°C Temperature Range
  • 36-pin csBGA Package

All trademarks are the property of their respective owners.

  • Internal RC Oscillator, no External Clock Required
  • Internal PWM Clock Generation, no External Clock Required
  • Programmable I2C-compatible ACCESS.Bus Address (Default 0x8A)
  • Support for Keypad Matrices of up to of 8 x 12 Keys, Plus 8 Special Function (SF) Keys, for a Full 104 Key Support
  • Support for up to 26 Direct Connect Keys
  • I2C-Compatible ACCESS.Bus Slave Interface at 100 kHz (Standard-Mode) and 400 kHz (Fast-Mode)
  • Three Host-Programmable PWM Outputs for Smooth LED Brightness Modulation
  • Supports General-Purpose I/O Expansion on Pins not Otherwise Used for Keypad or PWM Output
  • 15-byte Key Event Buffer
  • Multiple Key Event Storage
  • Key Events, Errors, and Dedicated Hardware Interrupts Request Host Service by Asserting an IRQ Output
  • Automatic HALT Mode for Low Power Operation
  • Wake-Up from HALT Mode on any Interface (Rising Edge, Falling Edge or Pulse)
  • Three PWM Outputs with Dedicated Script Buffer for up to 32 Commands
  • Register-Based Command Interpreter with Auto-Increment Address

Features, Host-Controlled

  • PWM Scripting for Three PWM Outputs
  • Period of Inactivity that Triggers Entry into HALT Mode
  • Debounce Time for Reliable Key Event Polling
  • Configuration of General Purpose I/O Ports
  • Various Initialization Options (Keypad Size, etc.)

Features, Key Device

  • 1.8V ± 10% Single-Supply Operation
  • On-Chip Power-On Reset (POR)
  • ESD Glitch Filter on RESETN Pin
  • Watchdog Timer
  • Dedicated Slow Clock Input for 32 kHz up to 8MHz
  • −40°C to +85°C Temperature Range
  • 36-pin csBGA Package

All trademarks are the property of their respective owners.

The LM8327 GenI/O-Expander and Keypad Controller is a dedicated device to unburden a host processor from scanning a matrix-addressed keypad and to provide flexible and general purpose, host-programmable input/output functions. Three independent PWM timer outputs are provided for dynamic LED brightness modulation.

It communicates with a host processor through an I2C-compatible ACCESS.bus serial interface. It can communicate in Standard (100 kHz) and Fast-Mode (400 kHz) in slave Mode only.

All available input/output pins can alternately be used as a direct key input connection, an input or an output in a keypad matrix, or as a host-programmable general purpose input or output.

Any pin programmed as an input can also sense hardware interrupts. The interrupt polarity (“high-to-low” or “low-to-high” transition) is thereby programmable.

The LM8327 follows a predefined register based set of commands. Upon startup (power on) a configuration file must be sent from the host to setup the hardware of the device.

The LM8327 GenI/O-Expander and Keypad Controller is a dedicated device to unburden a host processor from scanning a matrix-addressed keypad and to provide flexible and general purpose, host-programmable input/output functions. Three independent PWM timer outputs are provided for dynamic LED brightness modulation.

It communicates with a host processor through an I2C-compatible ACCESS.bus serial interface. It can communicate in Standard (100 kHz) and Fast-Mode (400 kHz) in slave Mode only.

All available input/output pins can alternately be used as a direct key input connection, an input or an output in a keypad matrix, or as a host-programmable general purpose input or output.

Any pin programmed as an input can also sense hardware interrupts. The interrupt polarity (“high-to-low” or “low-to-high” transition) is thereby programmable.

The LM8327 follows a predefined register based set of commands. Upon startup (power on) a configuration file must be sent from the host to setup the hardware of the device.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM8327 Mobile I/O Companion Supporting Keyscan, I/O Expansion, PWM, & ACCESS.bus データシート (Rev. A) 2013年 5月 2日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​