ホーム インターフェイス I2C、I3C、SPI の各 IC I2C&SPI 汎用 I/O (GPIO)

キースキャンと I/O 拡張と PWM と Access.bus ホスト インターフェイスをサポートする、モバイル I/O コンパニオン

製品詳細

Number of I/Os 4 Features (x1) PWM, 72-input keypad scan, Reset pin Supply voltage (min) (V) 2.25 Supply voltage (max) (V) 2.9 Addresses 1 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 4 Features (x1) PWM, 72-input keypad scan, Reset pin Supply voltage (min) (V) 2.25 Supply voltage (max) (V) 2.9 Addresses 1 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
CS-BGA (NYC) 49 16 mm² 4 x 4 WQFN (NJE) 32 36 mm² 6 x 6
  • 8 × 8 Standard Keys
  • 8 Special Function Keys (SF Keys) Providing a Total of 72 Keys for the Maximum Keyboard Matrix
  • ACCESS.Bus (I2C-compatible) Communication Interface to the Host
  • Four General Purpose Host Programmable I/O Pins with Two Optional (Slow) External Interrupts
  • 15-byte FIFO Buffer to Store Key Pressed and Key Released Events
  • Error Control with Error Reports on (FIFO Overrun, Keypad Overrun, Invalid Command)
  • Host Programmable PWM
  • Host Programmable Active Time and Debounce Time

All trademarks are the property of their respective owners.

  • 8 × 8 Standard Keys
  • 8 Special Function Keys (SF Keys) Providing a Total of 72 Keys for the Maximum Keyboard Matrix
  • ACCESS.Bus (I2C-compatible) Communication Interface to the Host
  • Four General Purpose Host Programmable I/O Pins with Two Optional (Slow) External Interrupts
  • 15-byte FIFO Buffer to Store Key Pressed and Key Released Events
  • Error Control with Error Reports on (FIFO Overrun, Keypad Overrun, Invalid Command)
  • Host Programmable PWM
  • Host Programmable Active Time and Debounce Time

All trademarks are the property of their respective owners.

The LM8333 Mobile I/O Companion offloads the burden of keyboard scanning from the host, while providing extremely low power consumption in both operational and standby modes. It supports keypad matrices up to 8 × 8 in size (plus another 8 special-function keys), for portable applications such as cellphones, PDAs, games, and other handheld applications.

Key press and release events are encoded into a byte format and loaded into a FIFO buffer for retrieval by the host processor. An interrupt output (IRQ) is used to signal events such as keypad activity, a state change on either of two interrupt-capable general-purpose I/O pins, or an error condition. Interrupt and error codes are available to the host by reading dedicated registers.

Four general-purpose I/O pins are available, two of which have interrupt capability. A pulse-width modulated output based on a host-programmable internal timer is also available, which can be used as a general-purpose output if the PWM function is not required.

To minimize power, the LM8333 automatically enters a low-power standby mode when there is no keypad, I/O, or host activity.

The device is packaged in a 32–pin WQFN and a
49-pin csBGA. Both are chip-scale packages.

The LM8333 Mobile I/O Companion offloads the burden of keyboard scanning from the host, while providing extremely low power consumption in both operational and standby modes. It supports keypad matrices up to 8 × 8 in size (plus another 8 special-function keys), for portable applications such as cellphones, PDAs, games, and other handheld applications.

Key press and release events are encoded into a byte format and loaded into a FIFO buffer for retrieval by the host processor. An interrupt output (IRQ) is used to signal events such as keypad activity, a state change on either of two interrupt-capable general-purpose I/O pins, or an error condition. Interrupt and error codes are available to the host by reading dedicated registers.

Four general-purpose I/O pins are available, two of which have interrupt capability. A pulse-width modulated output based on a host-programmable internal timer is also available, which can be used as a general-purpose output if the PWM function is not required.

To minimize power, the LM8333 automatically enters a low-power standby mode when there is no keypad, I/O, or host activity.

The device is packaged in a 32–pin WQFN and a
49-pin csBGA. Both are chip-scale packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Mobile I/O Companion Sup Key-Scan, I/O Expansion, PWM & ACCESS.bus Host I/F データシート (Rev. K) 2013年 5月 3日
アプリケーション・ノート Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
アプリケーション・ノート Understanding the I2C Bus PDF | HTML 2015年 6月 30日
アプリケーション・ノート Maximum Clock Frequency of I2C Bus Using Repeaters 2015年 5月 15日
アプリケーション・ノート I2C Bus Pull-Up Resistor Calculation PDF | HTML 2015年 2月 13日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CS-BGA (NYC) 49 Ultra Librarian
WQFN (NJE) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ