ホーム パワー マネージメント マルチチャネル IC (PMIC)

LP8758-E3

アクティブ

4 回路、単相、4A 出力 DC/DC 降圧コンバータ

製品詳細

Product type Processor and FPGA Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.36 Iout (max) (A) 4 Configurability Factory programmable, Software configurable Features Adjustable current limit, Dynamic voltage scaling, Enable, I2C, Light-load efficiency, Multiple outputs, Output discharge, Phase interleaving, Power good, Remote sense, Synchronous rectification Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.006 Switching frequency (max) (kHz) 3000 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 3000
Product type Processor and FPGA Regulated outputs (#) 4 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.36 Iout (max) (A) 4 Configurability Factory programmable, Software configurable Features Adjustable current limit, Dynamic voltage scaling, Enable, I2C, Light-load efficiency, Multiple outputs, Output discharge, Phase interleaving, Power good, Remote sense, Synchronous rectification Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.006 Switching frequency (max) (kHz) 3000 Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 3000
DSBGA (YFF) 35 6.6 mm² 2.2 x 3
  • Fully Integrated Quad Buck, up to 4-A Programmable Maximum Output Current Per Buck
    • Auto PWM-PFM and Forced-PWM Operations
    • Programmable Output Voltage Slew Rate From 30 mV/µs to 0.5 mV/µs
    • Input Voltage Range: 2.5 V to 5.5 V
    • VOUT Range: 0.5 V to 3.36 V with DVS
  • Programmable Start-Up and Shutdown Sequencing With Enable Signal
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz),
    Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Load Current Measurement
  • Output Short-Circuit and Overload Protection
  • Spread-Spectrum Mode for EMI Reduction
  • The Four Buck Cores Operate 90° out of Phase Thereby Reducing Input Ripple Current
  • Overtemperature Warning and Protection
  • Undervoltage Lockout (UVLO)
  • Fully Integrated Quad Buck, up to 4-A Programmable Maximum Output Current Per Buck
    • Auto PWM-PFM and Forced-PWM Operations
    • Programmable Output Voltage Slew Rate From 30 mV/µs to 0.5 mV/µs
    • Input Voltage Range: 2.5 V to 5.5 V
    • VOUT Range: 0.5 V to 3.36 V with DVS
  • Programmable Start-Up and Shutdown Sequencing With Enable Signal
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz),
    Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • Load Current Measurement
  • Output Short-Circuit and Overload Protection
  • Spread-Spectrum Mode for EMI Reduction
  • The Four Buck Cores Operate 90° out of Phase Thereby Reducing Input Ripple Current
  • Overtemperature Warning and Protection
  • Undervoltage Lockout (UVLO)

The LP8758-E3 device is designed to meet power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC converter cores, providing four output voltage rails. The device is controlled by an I2C-compatible serial interface.

The automatic PWM-PFM (AUTO mode) operation maximizes efficiency over a wide output-current range.

The LP8758-E3 supports programmable start-up and shutdown sequencing synchronized to hardware Enable input signal.

The protection features include short-circuit protection, current limits, input supply UVLO, and temperature warning and shutdown functions. Several error flags are provided for status information of the device. In addition, the LP8758-E3 device supports load current measurement without the addition of external current sense resistors. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the inrush current.

The LP8758-E3 device is designed to meet power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC converter cores, providing four output voltage rails. The device is controlled by an I2C-compatible serial interface.

The automatic PWM-PFM (AUTO mode) operation maximizes efficiency over a wide output-current range.

The LP8758-E3 supports programmable start-up and shutdown sequencing synchronized to hardware Enable input signal.

The protection features include short-circuit protection, current limits, input supply UVLO, and temperature warning and shutdown functions. Several error flags are provided for status information of the device. In addition, the LP8758-E3 device supports load current measurement without the addition of external current sense resistors. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the inrush current.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LP8758-EA アクティブ 4 回路、単相、4A 出力 DC/DC 降圧コンバータ Same functionality but pre-programmed to power different application processor

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LP8758-E3 Four 4-A Output Synchronous Step-Down DCDC Converters データシート PDF | HTML 2020年 2月 27日
ユーザー・ガイド LP8758 Quick Sample Module User Guide PDF | HTML 2022年 8月 25日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LP8758-E0EVM — LP8758-E0 4 出力 降圧 DC-DC レギュレータ、評価モジュール

The LP8758-E0EVM customer evaluation module demonstrates the LP8758-E0 device from Texas Instruments. The LP8758-E0 is designed to meet the power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SNVC189 LP8758-xxEVM GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SNVC186 LP8758EVM Qt Source

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

LP8758-E0 LOAD TRANSIENT TINA-TI Transient Reference Design

SNVMBG8.TSC (596 KB) - TINA-TI Reference Design
シミュレーション・モデル

LP8758-E0 PSpice Transient Model

SNVMAW5.ZIP (278 KB) - PSpice Model
シミュレーション・モデル

LP8758-E0 STARTUP TINA-TI Transient Reference Design

SNVMBG7.TSC (559 KB) - TINA-TI Reference Design
シミュレーション・モデル

LP8758-E0 TINA-TI Transient Spice Model

SNVMBG6.ZIP (223 KB) - TINA-TI Spice Model
計算ツール

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

PMIC Efficiency Estimator Tool (PEET GUI、PMIC 効率推定ツール) は、開発中の設計条件を基準として、PMIC の DC/DC レギュレータの効率を容易に評価するために使用できるグラフィカル・ユーザー・インターフェイス (GUI) です。PEET GUI を使用して各 DC/DC レギュレータを個別に構成し、効率と消費電力のリアルタイム・データをグラフィカル形式と表形式の両方で表示することができます。
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 35 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ