ホーム インターフェイス 光学ネットワーク IC

ONET1151L

アクティブ

11.3 Gbps 低消費電力レーザー ダイオード ドライバ

製品詳細

Operating temperature range (°C) to
Operating temperature range (°C) to
  • Digitally Selectable Modulation Current up to 85 mApp (10-Ω Load)
  • Digitally Selectable Bias Current up to 100-mA Source or Sink
  • 2-Wire Digital Interface With Integrated Digital-to-Analog Converters
    (DACs) and Analog-to-Digital Converter (ADC) for Control and Diagnostic
    Management
  • Automatic Power Control (APC) Loop
  • Adjustable Output Resistance and De-Emphasis
  • Programmable Input Equalizer
  • Cross-Point Control
  • Selectable Monitor PD Current Range and Polarity
  • Includes Laser Safety Features
  • Single +3.3-V Supply
  • Temperature –40°C to 100°C
  • Surface Mount 4-mm × 4-mm, 24-Pin RoHS-Compliant QFN Package
  • Pin-Compatible to the ONET1101L Device
  • Digitally Selectable Modulation Current up to 85 mApp (10-Ω Load)
  • Digitally Selectable Bias Current up to 100-mA Source or Sink
  • 2-Wire Digital Interface With Integrated Digital-to-Analog Converters
    (DACs) and Analog-to-Digital Converter (ADC) for Control and Diagnostic
    Management
  • Automatic Power Control (APC) Loop
  • Adjustable Output Resistance and De-Emphasis
  • Programmable Input Equalizer
  • Cross-Point Control
  • Selectable Monitor PD Current Range and Polarity
  • Includes Laser Safety Features
  • Single +3.3-V Supply
  • Temperature –40°C to 100°C
  • Surface Mount 4-mm × 4-mm, 24-Pin RoHS-Compliant QFN Package
  • Pin-Compatible to the ONET1101L Device

The ONET1151L device is a 3.3-V laser driver designed to directly modulate a laser at data rates from 1 to 11.3 Gbps.

The device provides a 2-wire serial interface, which allows digital control of the modulation and bias currents, eliminating the need for external components. Output waveform control, in the form of cross-point adjustment, de-emphasis, and output termination resistance are available to improve the optical eye mask margin. An optional input equalizer can be used for equalization of up to 150 mm (6 in.) of microstrip or stripline transmission line on FR4-printed circuit boards. The device contains internal ADC and DACs to eliminate the need for special purpose microcontrollers.

The ONET1151L device includes an integrated automatic power control (APC) loop, which compensates for variations in laser average power over voltage and temperature and circuitry to support laser safety and transceiver management systems.

The laser driver is characterized for operation from –40°C ambient to +100°C temperatures and is available in a small footprint 4-mm × 4-mm, 24-pin, RoHS-compliant QFN package that is pin-compatible to the ONET1101L device.

The ONET1151L device is a 3.3-V laser driver designed to directly modulate a laser at data rates from 1 to 11.3 Gbps.

The device provides a 2-wire serial interface, which allows digital control of the modulation and bias currents, eliminating the need for external components. Output waveform control, in the form of cross-point adjustment, de-emphasis, and output termination resistance are available to improve the optical eye mask margin. An optional input equalizer can be used for equalization of up to 150 mm (6 in.) of microstrip or stripline transmission line on FR4-printed circuit boards. The device contains internal ADC and DACs to eliminate the need for special purpose microcontrollers.

The ONET1151L device includes an integrated automatic power control (APC) loop, which compensates for variations in laser average power over voltage and temperature and circuitry to support laser safety and transceiver management systems.

The laser driver is characterized for operation from –40°C ambient to +100°C temperatures and is available in a small footprint 4-mm × 4-mm, 24-pin, RoHS-compliant QFN package that is pin-compatible to the ONET1101L device.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 11.3 Gbps Low Power Laser Diode Driver データシート 2013年 12月 3日
EVM ユーザー ガイド (英語) ONET1151L-EVM: Safety Instructions 2018年 10月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00088 — 10G SFP+ LR 光学モジュール対応フォーム・ファクタの TI の ONET 部品用完全リファレンス・デザイン

テキサス・インスツルメンツのこのリファレンス・デザインは、ONET1151L レーザー・ドライバ、ONET8551T 高ゲイン・トランスインピーダンス・アンプ(TIA)、および ONET1151P リミッティング・アンプの光学性能を実証する目的で設計されたものです。10.3125Gbps の SFP+ LR 光学モジュールと互換性のあるフォーム・ファクタで供給されており、SFP+ ホスト・ボードとユーザーに配慮した GUI で、お客様側で評価に要する時間を短縮できます。ONET の部品に加えて、このリファレンス・デザインには MSP430FR5728 (...)
試験報告書: PDF
回路図: PDF