RF430FRL152H

アクティブ

NFC ISO15693 SPI/I2C インターフェイスと 14 ビット デルタ シグマ ADC 搭載、センサ トランスポンダ

製品詳細

Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) 0 to 70 Rating Catalog Transmission principle FDX - ASK, FSK
Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) 0 to 70 Rating Catalog Transmission principle FDX - ASK, FSK
VQFN (RGE) 24 16 mm² 4 x 4
  • ISO/IEC 15693, ISO/IEC 18000-3 (Mode 1) Compliant RF Interface
  • Power Supply System With Either Battery or 13.56-MHz H-Field Supply
  • 14-Bit Sigma-Delta Analog-to-Digital Converter (ADC)
  • Internal Temperature Sensor
  • Resistive Sensor Bias Interface
  • CRC16 CCITT Generator
  • MSP430 Mixed-Signal Microcontroller
    • 2KB of FRAM
    • 4KB of SRAM
    • 8KB of ROM
    • Supply Voltage Range: 1.45 V to 1.65 V
    • Low Power Consumption
      • Active Mode (AM): 140 µA/MHz (1.5 V)
      • Standby Mode (LPM3): 16 µA
    • 16-Bit RISC Architecture
    • Up to 2-MHz CPU System Clock
    • Compact Clock System
      • 4-MHz High-Frequency Clock
      • 256-kHz Internal Low-Frequency Clock Source
      • External Clock Input
    • 16-Bit Timer_A With Three Capture/Compare Registers
    • LV Port Logic
      • VOL Lower Than 0.15 V at 400 µA
      • VOH Higher Than (VDDB – 0.15 V) at 400 µA
      • Timer_A PWM Signal Available on All Ports
    • eUSCI_B Module Supports 3-Wire and 4-Wire SPI and I2C
    • 32-Bit Watchdog Timer (WDT_A)
    • ROM Development Mode (Map ROM Addresses to SRAM to Enable Firmware Development)
    • Full 4-Wire JTAG Debug Interface
  • For Complete Module Descriptions, See the RF430FRL15xH Family Technical Reference Manual (SLAU506)
  • For Application Operation and Programming, See the RF430FRL15xH Firmware User's Guide (SLAU603)
  • ISO/IEC 15693, ISO/IEC 18000-3 (Mode 1) Compliant RF Interface
  • Power Supply System With Either Battery or 13.56-MHz H-Field Supply
  • 14-Bit Sigma-Delta Analog-to-Digital Converter (ADC)
  • Internal Temperature Sensor
  • Resistive Sensor Bias Interface
  • CRC16 CCITT Generator
  • MSP430 Mixed-Signal Microcontroller
    • 2KB of FRAM
    • 4KB of SRAM
    • 8KB of ROM
    • Supply Voltage Range: 1.45 V to 1.65 V
    • Low Power Consumption
      • Active Mode (AM): 140 µA/MHz (1.5 V)
      • Standby Mode (LPM3): 16 µA
    • 16-Bit RISC Architecture
    • Up to 2-MHz CPU System Clock
    • Compact Clock System
      • 4-MHz High-Frequency Clock
      • 256-kHz Internal Low-Frequency Clock Source
      • External Clock Input
    • 16-Bit Timer_A With Three Capture/Compare Registers
    • LV Port Logic
      • VOL Lower Than 0.15 V at 400 µA
      • VOH Higher Than (VDDB – 0.15 V) at 400 µA
      • Timer_A PWM Signal Available on All Ports
    • eUSCI_B Module Supports 3-Wire and 4-Wire SPI and I2C
    • 32-Bit Watchdog Timer (WDT_A)
    • ROM Development Mode (Map ROM Addresses to SRAM to Enable Firmware Development)
    • Full 4-Wire JTAG Debug Interface
  • For Complete Module Descriptions, See the RF430FRL15xH Family Technical Reference Manual (SLAU506)
  • For Application Operation and Programming, See the RF430FRL15xH Firmware User's Guide (SLAU603)

The RF430FRL15xH device is a 13.56-MHz transponder chip with a programmable 16-bit MSP430 low-power microcontroller. The device features embedded universal FRAM nonvolatile memory for storage of program code or user data such as calibration and measurement data. The RF430FRL15xH supports communication, parameter setting, and configuration through the ISO/IEC 15693, ISO/IEC 18000-3 compliant RFID interface and the SPI or I2C interface. Sensor measurements are supported by the internal temperature sensor and the onboard 14-bit sigma-delta analog-to-digital converter (ADC), and digital sensors can be connected through SPI or I2C.

The RF430FRL15xH device is optimized for operation in fully passive (battery-less) or single-cell battery-powered (semi-active) mode to achieve extended battery life in portable and wireless sensing applications. FRAM is a nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

The RF430FRL15xH device is a 13.56-MHz transponder chip with a programmable 16-bit MSP430 low-power microcontroller. The device features embedded universal FRAM nonvolatile memory for storage of program code or user data such as calibration and measurement data. The RF430FRL15xH supports communication, parameter setting, and configuration through the ISO/IEC 15693, ISO/IEC 18000-3 compliant RFID interface and the SPI or I2C interface. Sensor measurements are supported by the internal temperature sensor and the onboard 14-bit sigma-delta analog-to-digital converter (ADC), and digital sensors can be connected through SPI or I2C.

The RF430FRL15xH device is optimized for operation in fully passive (battery-less) or single-cell battery-powered (semi-active) mode to achieve extended battery life in portable and wireless sensing applications. FRAM is a nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

ダウンロード 字幕付きのビデオを表示 ビデオ
TI からの限定的な設計サポートが利用可能

この製品を使用する既存のプロジェクトで、TI による限定的な設計サポートが利用可能です。該当する場合は、関連する資料、ソフトウェア、ツールはこちらの製品ページに掲載されています。この製品を使用する既存の設計で、TI による限定的な設計サポートが利用可能です。TI E2E™ サポート フォーラムで、限定的な設計サポートをリクエストしてください。

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
RF430FRL153H アクティブ NFC ISO15693 14 ビット デルタ シグマ ADC 搭載、センサ トランスポンダ This product offers connection for analog sensors only.
RF430FRL154H アクティブ NFC ISO15693 SPI/I2C インターフェイス搭載、センサ トランスポンダ This product enables connection for digital sensors only.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート RF430FRL15xH NFC ISO 15693 Sensor Transponder データシート (Rev. C) PDF | HTML 2014年 12月 8日
* エラッタ RF430FRL15xH Device Errata Sheet (Rev. A) 2018年 7月 3日
* ユーザー・ガイド RF430FRL15xH Family Technical Reference Manual 2014年 12月 5日
アプリケーション・ノート Frequently asked questions for RF430FRL15xH devices (Rev. C) PDF | HTML 2019年 3月 13日
ユーザー・ガイド RF430FRL15xH Firmware User's Guide (Rev. B) 2017年 6月 28日
アプリケーション・ノート RF430FRL152H NFC Sensor Tag Application Example With MSP430 Microcontrollers 2016年 10月 11日
ホワイト・ペーパー Near Field Communication (Rev. B) 2016年 3月 18日
アプリケーション・ノート Battery-Less NFC/RFID Temperature Sensing Patch (Rev. A) PDF | HTML 2016年 2月 18日
その他の技術資料 無線通信ソリューション 2015年 11月 4日
技術記事 Your smartphone can help you control vital data using NFC PDF | HTML 2015年 4月 19日
ホワイト・ペーパー Bio-patch Solutions for health and fitness (Rev. A) 2014年 12月 9日
ホワイト・ペーパー Designing and evaluating an NFC-enabled bio-patch 2014年 12月 1日
ホワイト・ペーパー NFCソリューション 最新英語版 (Rev.B) 2014年 10月 4日
ホワイト・ペーパー RF430FRL152H Novel Ferroelectric RAM Memory NFC Embedded Tag Based Sensors 2012年 11月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

RF430FRL152HEVM — NFC ISO 15693 センサ トランスポンダ評価基板

 

RF430FRL152HEVM 評価基板は、ISO 15693 との互換性がある RF430FRL15xH NFC センサ トランスポンダの機能や性能の評価に必要なすべての機能を搭載した自己完結型開発プラットフォームです。評価ボードの電源として、バッテリや USB のほか、付近にある NFC 対応リーダーやスマートフォンが発する電波からのエナジー ハーベストを活用することもできます。ROM 内の組込みアプリケーション コードは RF 通信とセンサ データの読み取りを管理し、デバイス構成にきわめて高いフレキシビリティを提供します。サンプリング (...)

ユーザー ガイド: PDF
ファームウェア

SLAC691 RF430FRL152H Firmware

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDM-RF430FRLSENSE — RF430FRL152H NFC 温度および光センサ・リファレンス・デザイン

This reference design provides a platform to evaluate the RF430FRL152H NFC Sensor Interface Transponder.  Directly out of the box, thermistor and photo transistor measurements can be communicated to an NFC enabled smart phone or other NFC/RFID Reader device.  This reference design can be (...)
回路図: PDF
リファレンス・デザイン

TIDM-RF430-TEMPSENSE — バッテリ・レス NFC/RFID 温度検出パッチ

Battery-less sensor measurements that utilize energy harvesting from the RF field can be implemented in applications ranging from medical, health and fitness, and industrial where instantaneous measurements are required and a battery is not feasible or desired. This design implements a single chip (...)
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGE) 24 Ultra Librarian