SN55LVDS33-SP
- 400-Mbps Signaling Rate and 200-Mxfr/s Data Transfer Rate The signaling rate
of a line is the number of voltage transitions that are made per second expressed
in the units bps (bits per second). - Operates With a Single 3.3-V Supply
- –4 V to 5 V Common-Mode Input Voltage Range
- Differential Input Thresholds < ±50 mV With 50 mV of Hysteresis Over Entire
Common-Mode Input Voltage Range - Complies With TIA/EIA-644 (LVDS)
- Active Failsafe Assures a High-Level Output With No Input
- Bus-Pin ESD Protection Exceeds 15-kV HBM
- Input Remains High-Impedance On Power Down
- TTL Inputs Are 5-V Tolerant
- QML-V Qualified, SMD 5962-07248
- Military Temperature Range (–55°C to 125°C)
These LVDS data line receivers offers the widest common-mode input voltage range in the industry. These receivers provide an input voltage range specification compatible with a 5-V PECL signal as well as an overall increased ground-noise tolerance. They are in industry standard footprints with integrated termination as an option.
Precise control of the differential input voltage thresholds allows for inclusion of 50 mV of input voltage hysteresis to improve noise rejection on slowly changing input signals. The input thresholds are still no more than +50 mV over the full input common-mode voltage range.
The receivers can withstand ±15-kV Human-Body Model (HBM) and ±600-V Machine Model (MM) electrostatic discharges to the receiver input pins with respect to ground without damage. This provides reliability in cabled and other connections where potentially damaging noise is always a threat.
The receivers also include a (patent pending) failsafe circuit that provides a high-level output within 600 ns after loss of the input signal. The most common causes of signal loss are disconnected cables, shorted lines, or powered-down transmitters. The failsafe circuit prevents noise from being received as valid data under these fault conditions. This feature may also be used for wired-OR bus signaling. See The Active Failsafe Feature of the SN65LVDS32B application note.
The intended application and signaling technique of these devices is point-to-point baseband data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.
The SN55LVDS33 is characterized for operation from –55°C to 125°C.
お客様が関心を持ちそうな類似品
比較対象デバイスと類似の機能
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | High-Speed Differential Receiver データシート (Rev. C) | 2012年 3月 1日 | |||
| * | SMD | SN55LVDS33-SP SMD 5962-07248 | 2016年 7月 8日 | |||
| * | 放射線と信頼性レポート | SN55LVDS33-SP 50-krad and 100-krad TID Report | 2015年 3月 31日 | |||
| * | 放射線と信頼性レポート | SN55LVDS33-SP SEE Report | 2015年 3月 31日 | |||
| セレクション・ガイド | TI Space Products (Rev. L) | 2026年 3月 27日 | ||||
| アプリケーション概要 | QML 製品に対する DLA 承認済みの最適化内容 (Rev. C 翻訳版) | PDF | HTML | 英語版 (Rev.C) | PDF | HTML | 2025年 8月 18日 | |
| アプリケーション・ノート | 重イオン軌道環境単一事象効果の推定 (Rev. B 翻訳版) | PDF | HTML | 英語版 (Rev.B) | PDF | HTML | 2025年 7月 7日 | |
| その他の技術資料 | TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) | 2025年 2月 20日 | ||||
| アプリケーション・ノート | Single-Event Effects Confidence Interval Calculations (Rev. A) | PDF | HTML | 2022年 10月 19日 | |||
| アプリケーション概要 | Space-Grade, 100-krad, Isolated Serial Peripheral Interface (SPI) LVDS Circuit | PDF | HTML | 2021年 6月 29日 | |||
| e-Book(PDF) | Radiation Handbook for Electronics (Rev. A) | 2019年 5月 21日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| CFP (W) | 16 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。