SN74ALS244C
- 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
- pnp Inputs Reduce dc Loading
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
These octal buffers and line drivers are designed specifically to
improve the performance and density of 3-state memory address
drivers, clock drivers, and bus-oriented receivers and transmitters.
With the ´ALS240A, ´ALS241C, ´AS240A, and
´AS241A, these devices provide the choice of selected
combinations of inverting outputs, symmetrical active-low
output-enable (
) inputs, and
complementary OE and
inputs.
The -1 version of SN74ALS244C is identical to the standard version, except that the recommended maximum IOL for the -1 version is 48 mA. There is no -1 version of the SN54ALS244C.
The SN54ALS244C and SN54AS244A are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS244C and SN74AS244A are characterized for operation from 0°C to 70°C.
お客様が関心を持ちそうな類似品
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | Octal Buffers And Line Drivers With 3-State Outputs データシート (Rev. C) | 1995年 8月 1日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点