SN74AUC125

アクティブ

3 ステート出力、4 チャネル、0.8V ~ 2.7V ハイスピード バッファ

製品詳細

Technology family AUC Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 2.7 Number of channels 4 IOL (max) (mA) 9 Supply current (max) (µA) 10 IOH (max) (mA) -9 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AUC Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 2.7 Number of channels 4 IOL (max) (mA) 9 Supply current (max) (µA) 10 IOH (max) (mA) -9 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 2.1 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 2.1 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

This quadruple bus buffer gate is designed for 0.8-V to 2.7-V VCC operation, but is designed specifically for 1.6-V to 1.95-V VCC operation.

The SN74AUC125 contains four independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is high.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This quadruple bus buffer gate is designed for 0.8-V to 2.7-V VCC operation, but is designed specifically for 1.6-V to 1.95-V VCC operation.

The SN74AUC125 contains four independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is high.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
18 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート SN74AUC125 データシート (Rev. A) 2005年 3月 28日
セレクション・ガイド Logic Guide (Rev. AC) PDF | HTML 2025年 11月 13日
セレクション・ガイド Little Logic Guide 2018 (Rev. G) 2018年 7月 6日
アプリケーション・ノート How to Select Little Logic (Rev. A) 2016年 7月 26日
アプリケーション・ノート Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
セレクション・ガイド ロジック・ガイド (Rev. AA 翻訳版) 最新英語版 (Rev.AC) PDF | HTML 2014年 11月 6日
ユーザー・ガイド LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
製品概要 Design Summary for WCSP Little Logic (Rev. B) 2004年 11月 4日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
アプリケーション・ノート Selecting the Right Level Translation Solution (Rev. A) 2004年 6月 22日
ユーザー・ガイド Signal Switch Data Book (Rev. A) 2003年 11月 14日
アプリケーション・ノート Designing With TI Ultra-Low-Voltage CMOS (AUC) Octals and Widebus Devices 2003年 3月 21日
ユーザー・ガイド AUC Data Book, January 2003 (Rev. A) 2003年 1月 1日
アプリケーション・ノート Texas Instruments Little Logic Application Report 2002年 11月 1日
アプリケーション・ノート TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
その他の技術資料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
その他の技術資料 STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 2002年 3月 27日
その他の技術資料 AUC Product Brochure (Rev. A) 2002年 3月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

14-24-NL-LOGIC-EVM — 14 ピンから 24 ピンのリードなしパッケージ向け、ロジック製品の汎用評価基板

14-24-NL-LOGIC-EVMは、14ピンから24ピンのBQA、BQB、RGY、RSV、RJWまたはRHLパッケージを持つあらゆるロジックまたは変換デバイスをサポートするように設計された柔軟な評価基板(EVM)です。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

HSPICE Model of SN74AUC125

SCEJ168.ZIP (91 KB) - HSpice Model
シミュレーション・モデル

SN74AUC125 Behavioral SPICE Model

SCEM737.ZIP (7 KB) - PSpice Model
シミュレーション・モデル

SN74AUC125 IBIS Model

SCEM376.ZIP (68 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGY) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ