SN75LVDS83B
- LVDS Display Series Interfaces Directly to LCD
Display Panels With Integrated LVDS - Package Options: 4.5-mm × 7-mm BGA,
and 8.1-mm × 14-mm TSSOP - 1.8-V Up to 3.3-V Tolerant Data Inputs to Connect
Directly to Low-Power, Low-Voltage Application and
Graphic Processors - Transfer Rate up to 135 Mpps (Mega Pixel Per Second);
Pixel Clock Frequency Range 10 MHz to 135 MHz - Suited for Display Resolutions Ranging From HVGA
up to HD With Low EMI - Operates From a Single 3.3-V Supply and 170 mW (Typ.)
at 75 MHz - 28 Data Channels Plus Clock in Low-Voltage TTL to 4
Data Channels Plus Clock Out Low-Voltage Differential - Consumes Less Than 1 mW When Disabled
- Selectable Rising or Falling Clock Edge Triggered
Inputs - ESD: 5-kV HBM
- Support Spread Spectrum Clocking (SSC)
- Compatible with all OMAP™ 2x, OMAP™ 3x, and
DaVinci™ Application Processors
The SN75LVDS83B FlatLink™ transmitter contains four 7-bit parallel-load serial-out shift registers, a 7X clock synthesizer, and five Low-Voltage Differential Signaling (LVDS) line drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously transmitted over five balanced-pair conductors for receipt by a compatible receiver, such as the SN75LVDS82 and LCD panels with integrated LVDS receiver.
When transmitting, data bits D0 through D27 are each loaded into registers upon the edge of the input clock signal (CLKIN). The rising or falling edge of the clock can be selected via the clock select (CLKSEL) pin. The frequency of CLKIN is multiplied seven times, and then used to unload the data registers in 7-bit slices and serially. The four serial streams and a phase-locked clock (CLKOUT) are then output to LVDS output drivers. The frequency of CLKOUT is the same as the input clock, CLKIN.
The SN75LVDS83B requires no external components and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is selecting a clock rising edge by inputting a high level to CLKSEL or a falling edge with a low-level input, and the possible use of the Shutdown/Clear (SHTDN). SHTDN is an active-low input to inhibit the clock, and shut off the LVDS output drivers for lower power consumption. A low-level on this signal clears all internal registers to a low-level.
The SN75LVDS83B is characterized for operation over ambient air temperatures of 10°C to 70°C.
Alternative device option: The SN75LVDS83A (SLLS980) is an alternative to the SN75LVDS83B for clock frequency range of 10MHz-100MHz only. The SN75LVDS83A is available in the TSSOP package option only.
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | SN75LVDS83B FlatLink™ Transmitter データシート (Rev. C) | PDF | HTML | 2014年 7月 29日 | ||
アプリケーション・ノート | AN-1108 Channel-Link PCB and Interconnect Design-In Guidelines (Rev. A) | 2018年 8月 3日 | ||||
アプリケーション・ノート | How to Bridge HDMI/DVI to LVDS/OLDI (Rev. C) | 2018年 6月 7日 | ||||
技術記事 | Applications of Low Voltage Differential Signaling (LVDS) in Multifunction and Ind | PDF | HTML | 2017年 8月 24日 | |||
アプリケーション・ノート | FlatLink™ Data Transmission System Using SN75LVDS83B/SN75LVDS82/SN75LVDS86A | 2010年 2月 2日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
LVDS83BTSSOPEVM — LVDS83BT 10 ~135MHz、28 ビット LVDS トランスミッタ / シリアライザの評価モジュール
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
TIDA-010013 — Sitara™ プロセッサ向け、RGB から OLDI / LVDS へのディスプレイ・ブリッジのリファレンス・デザイン
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
TSSOP (DGG) | 56 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。