TAS5404-Q1

アクティブ

車載、I2C 診断機能とロード・ダンプ対応機能搭載、26W、4 チャネル、6 ~ 18V、アナログ SE (シングルエンド) 入力 Class-D オーディオ・アンプ

製品詳細

Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 18 Power stage supply (min) (V) 5.6 Load (min) (Ω) 2 Output power (W) 45 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 93 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 5.6 Analog supply voltage (max) (V) 18 PSRR (dB) 75 Operating temperature range (°C) -40 to 105
Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 18 Power stage supply (min) (V) 5.6 Load (min) (Ω) 2 Output power (W) 45 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 93 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 5.6 Analog supply voltage (max) (V) 18 PSRR (dB) 75 Operating temperature range (°C) -40 to 105
HTQFP (PHD) 64 256 mm² 16 x 16
  • TAS5404-Q1 – Single-Ended Input
  • Four-Channel Class-D Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 26 W/Ch Into 4 Ω at 14.4 V
    • 45 W/Ch Into 2 Ω at 14.4 V
  • Channels Can Be Paralleled (PBTL) for High-
    Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop-and-Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75dB PSRR
  • Four-Address I2C Serial Interface for Device
    Configuration and Control
  • Channel Gains: 12 dB, 20 dB, 26 dB, 32 dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and Output-to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and Open-Power
      Tolerant
    • Patented Output DC Level Detection While
      Music Playing
    • Overtemperature Protection
    • Overvoltage and Undervoltage Conditions
    • Clip Detection
  • 64-Pin QFP (PHD) Power Package With Heat
    Slug Up
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949-Certified
  • –40°C to 105°C Ambient Temperature Range
  • TAS5404-Q1 – Single-Ended Input
  • Four-Channel Class-D Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 26 W/Ch Into 4 Ω at 14.4 V
    • 45 W/Ch Into 2 Ω at 14.4 V
  • Channels Can Be Paralleled (PBTL) for High-
    Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop-and-Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75dB PSRR
  • Four-Address I2C Serial Interface for Device
    Configuration and Control
  • Channel Gains: 12 dB, 20 dB, 26 dB, 32 dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and Output-to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and Open-Power
      Tolerant
    • Patented Output DC Level Detection While
      Music Playing
    • Overtemperature Protection
    • Overvoltage and Undervoltage Conditions
    • Clip Detection
  • 64-Pin QFP (PHD) Power Package With Heat
    Slug Up
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949-Certified
  • –40°C to 105°C Ambient Temperature Range

The TAS5404-Q1 device is a four-channel class-D audio amplifier designed for use in automotive head units. The TAS5404-Q1 device provides four channels at 20 W continuously into 4 Ω at less than 1% THD+N from a 14.4-Vdc supply when used with the application circuit. The input is configured as an analog single-ended interface. The patented PWM topology of the device provides dramatic improvements in efficiency and audio performance over traditional linear amplifier solutions. The improvement in efficiency and audio performance reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the required functions required by the OEM application. The built-in load diagnostic functions for detecting and diagnosing disconnected speakers help reduce test time during the manufacturing process.

The TAS5404-Q1 device is a four-channel class-D audio amplifier designed for use in automotive head units. The TAS5404-Q1 device provides four channels at 20 W continuously into 4 Ω at less than 1% THD+N from a 14.4-Vdc supply when used with the application circuit. The input is configured as an analog single-ended interface. The patented PWM topology of the device provides dramatic improvements in efficiency and audio performance over traditional linear amplifier solutions. The improvement in efficiency and audio performance reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the required functions required by the OEM application. The built-in load diagnostic functions for detecting and diagnosing disconnected speakers help reduce test time during the manufacturing process.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TAS5404-Q1: 26-W Analog Single-Ended Input 4-Channel Class-D Amp with Load Dump Protection and I2C Diagnostics データシート (Rev. A) PDF | HTML 2015年 10月 2日
アプリケーション・ノート Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
技術記事 The head unit: understanding car audio amplifier system demands – part 1 PDF | HTML 2016年 1月 14日
EVM ユーザー ガイド (英語) TAS5404Q1EVM User Guide 2015年 10月 2日
アプリケーション・ノート Class-D LC Filter Design (Rev. B) 2015年 2月 20日
アプリケーション・ノート AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TAS5404Q1EVM — 4 チャネル、アナログ入力クラス-D オーディオ・アンプ EVM、I2C 診断および保護付き、オートモーティブ・ヘッド・ユニット用

The TAS5404Q1EVM showcases TI’s cost-optimized 4-Ch Analog Input Class-D Audio Solution for Automotive Head Unit systems. The TAS5404 solution allows automotive customers the easiest transition from Class-AB systems to a smaller, lighter and more efficient Class-D solution at a comparable (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TAS5404-Q1 IBIS MODEL

SLOM394.ZIP (24 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00573 — 車載用ヘッド ユニット向け 4 チャネル Class-D アンプのリファレンス デザイン

TIDA-00573 リファレンス デザインは、一般的な Class AB アンプのフォーム ファクタで評価できる、Class D ベースのアンプ ソリューションを実現します。  このデザインは、オーディオ アンプ特有の発熱問題を解消しているほか、Class D アンプのスイッチング ノイズを最小化しています。  このデザインは 2 つのセクションで構成されており、  最初のセクションはオーディオ アンプ モジュールを対象とし、2 番目のセクションはこのデザインをベース基板に統合するために必要な回路を対象にしています。  (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP9484 — 高効率、小型、100W オートモーティブ・アンプ、昇圧コンバータ付きリファレンス・デザイン

PMP9484 は、非常に高効率でコンパクトな車載向け 100W アンプのリファレンス・デザインです。50W + 50W ステレオにも、100W ウーファー・アプリケーションにも使用できます。設計の構成は大きく以下の 3 段に分かれています。
1.)LM5122 コントローラ IC を使用した高効率の単相シンクロナス・ブースト・コンバータ。入力電圧 7.5Vin ~ 20Vin(公称 12Vin)に対応し、5A の連続電流を負荷に供給可能な 24V を出力します。達成可能なピーク効率は 98% です
2.)TPA3116D2 Class-D デバイスを使用した 50W + 50W (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTQFP (PHD) 64 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ