ホーム インターフェイス CAN トランシーバ

TCAN1044V

アクティブ

スタンバイ モードと障害保護機能搭載、1.8V I/O サポート、CAN FD トランシーバ

製品詳細

Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -58 to 58 Signaling rate (max) (Mbps) 8 Rating Catalog
Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -58 to 58 Signaling rate (max) (Mbps) 8 Rating Catalog
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • Meets the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
    • Short and symmetrical propagation delays and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • IO voltage range supports 1.7 V to 5.5 V
    • Support for 1.8-V, 2.5-V, 3.3-V, and 5-V applications
  • Total loop delay ≤ 210 ns
  • Small footprint SOT-23 package (2.9 mm x 1.60 mm)
  • Receiver common mode input voltage: ±12 V
  • Protection features:
    • Bus fault protection: ±58 V
    • Under-voltage protection
    • Current limiting on bus pins
    • TXD-dominant time-out (DTO)
      • Data rates down to 9.2 kbps
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up/down glitch free operation on bus and RXD output
  • Junction temperatures from: –40°C to 150°C
  • Meets the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
    • Short and symmetrical propagation delays and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • IO voltage range supports 1.7 V to 5.5 V
    • Support for 1.8-V, 2.5-V, 3.3-V, and 5-V applications
  • Total loop delay ≤ 210 ns
  • Small footprint SOT-23 package (2.9 mm x 1.60 mm)
  • Receiver common mode input voltage: ±12 V
  • Protection features:
    • Bus fault protection: ±58 V
    • Under-voltage protection
    • Current limiting on bus pins
    • TXD-dominant time-out (DTO)
      • Data rates down to 9.2 kbps
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up/down glitch free operation on bus and RXD output
  • Junction temperatures from: –40°C to 150°C

The TCAN1044V is a high speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The TCAN1044V transceiver supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps). The TCAN1044V includes internal logic level translation via the VIO terminal to allow for interfacing the transceiver IOs directly to 1.8-V, 2.5-V, 3.3-V, or 5-V logic IOs. The transceiver has a low-power standby mode which supports remote wake-up via the ISO 11898-2:2016 defined wake-up pattern (WUP). The TCAN1044V transceiver also include many protection and diagnostic features including thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply under-voltage detection, and bus fault protection up to ±58 V.

The TCAN1044V is a high speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The TCAN1044V transceiver supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps). The TCAN1044V includes internal logic level translation via the VIO terminal to allow for interfacing the transceiver IOs directly to 1.8-V, 2.5-V, 3.3-V, or 5-V logic IOs. The transceiver has a low-power standby mode which supports remote wake-up via the ISO 11898-2:2016 defined wake-up pattern (WUP). The TCAN1044V transceiver also include many protection and diagnostic features including thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply under-voltage detection, and bus fault protection up to ±58 V.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TCAN1472-Q1 アクティブ 車載対応、スタンバイ機能搭載、信号改良対応 CAN FD トランシーバ Standard 8-pin CAN, SIC capable (8Mbps), backwards and forwards compatible, VIO orderable available

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TCAN1044V Fault-Protected CAN FD Transceiver with Standby Mode and 1.8-V IO Support データシート PDF | HTML 2019年 12月 4日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TCAN-SOIC8-EVM — 8 ピン SOIC または SOT パッケージ封止の CAN トランシーバ向け、ユニバーサル評価基板

TCAN-SOIC8-EVM は、ユーザーが TI の 8 ピン CAN トランシーバ デバイスを評価する手段として開発されました。このボードを採用すると、部品のフットプリントやジャンパのオプションに関してフレキシブルな評価を実行できます。

ユーザー ガイド: PDF | HTML
評価ボード

TCAN1042DEVM — TCAN10xx コントローラ エリア ネットワーク (CAN) 評価基板

この評価基板 (EVM) は、TCAN1042D CAN トランシーバーが工場出荷時にインストールされた状態で付属しています。ユーザーはこの CAN EVM を再構成し、TI のすべての CAN トランシーバ ファミリで使用できます。TCAN33x、SN65HVD23x、SN65HVD25x、SN65HVD10x0、および SN65HVDA54x のいずれかを使用し、トランシーバを置き換えて評価基板の複数のジャンパを設定します。この EVM には、基本的な CAN 評価、CAN トランシーバの性能を評価するために必要な負荷および終端に関するさまざまな設定などの構成が付属しています。

ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

PMP23329 — Arm® Cortex®-M0+ プロセッサを搭載した双方向 10s~16s バッテリ パックのリファレンス デザイン

本リファレンス デザインは、10s から 16s の LiFePO4 バッテリ パックにおいて、高精度なセル電圧測定を実現します。このリファレンス デザインは、高精度のバッテリ モニタ兼プロテクタ、ガス ゲージ、2 次保護デバイス、および他のデバイスとの通信やプログラミングを支援する M0 プロセッサで構成されています。この設計は、各セル電圧、パック電圧およびパック電流を監視し、セル過電圧、セル低電圧、充放電過電流から LiFePO4 バッテリ パックを保護します。このゲージは、バッテリ パックの容量と寿命を高精度で予測します。この設計は、ハイサイド N (...)
試験報告書: PDF
リファレンス・デザイン

TIDA-010208 — 高精度のセル測定機能とハイサイド MOSFET 制御機能搭載、10s ~ 16s (16 個の直列) バッテリ パックのリファレンス デザイン

このリファレンス デザインは、スタンバイ モードとシップ モードの消費電流が小さく、セル電圧の精度が高い、10S~16S (10~16 個の直列) リチウムイオン、または LiFePO4 バッテリ パック向けのデザインです。本リファレンス デザインは、セル過電圧、セル低電圧、過熱、充電および放電時過電流、放電時短絡の状態にならないように、各セルの電圧、パックの電流、セルと MOSFET の温度を高精度で監視しリチウムイオンおよび LiFePO4 バッテリ パックを保護します。本リファレンス デザインは、ハイサイド N チャネル MOSFET (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23-THN (DDF) 8 Ultra Librarian