ホーム パワー マネージメント LED ドライバ RGB LED ドライバ

TLC5971

アクティブ

3.3V リニア レギュレータ搭載、12 チャネル、16 ビット ES-PWM RGB LED ドライバ

製品詳細

Number of channels 12 LED current per channel (mA) 60 Vin (min) (V) 3 Vin (max) (V) 17 Features Constant current, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 12 LED current per channel (mA) 60 Vin (min) (V) 3 Vin (max) (V) 17 Features Constant current, PWM control, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • 12 Constant-Current Sink Output Channels
  • Current Capability: 60 mA Per Channel
  • Grayscale (GS) Control With Enhanced Spectrum
    PWM:
    16-Bit (65536 Steps)
  • Global Brightness Control (BC):
    7-Bit (128 Steps) for Each Color Group
  • Power-Supply Voltage Range:
    • Internal Linear Regulator: 6 V to 17 V
    • Direct Power Supply: 3 V to 5.5 V
  • LED Supply Voltage: Up to 17 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (Typical)
    • Device-to-Device = ±1% (Typical)
  • Data Transfer Rate: 20 MHz
  • Linear Voltage Regulator: 3.3 V
  • Auto Display Repeat Function
  • Display Timing Reset Function
  • Internal and External Selectable GS Clock
  • Thermal Shutdown (TSD) With Auto Restart
  • Unlimited Device Cascading
  • Operating Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • RGB LED Cluster Lamp Displays

All other trademarks are the property of their respective owners

  • 12 Constant-Current Sink Output Channels
  • Current Capability: 60 mA Per Channel
  • Grayscale (GS) Control With Enhanced Spectrum
    PWM:
    16-Bit (65536 Steps)
  • Global Brightness Control (BC):
    7-Bit (128 Steps) for Each Color Group
  • Power-Supply Voltage Range:
    • Internal Linear Regulator: 6 V to 17 V
    • Direct Power Supply: 3 V to 5.5 V
  • LED Supply Voltage: Up to 17 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1% (Typical)
    • Device-to-Device = ±1% (Typical)
  • Data Transfer Rate: 20 MHz
  • Linear Voltage Regulator: 3.3 V
  • Auto Display Repeat Function
  • Display Timing Reset Function
  • Internal and External Selectable GS Clock
  • Thermal Shutdown (TSD) With Auto Restart
  • Unlimited Device Cascading
  • Operating Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • RGB LED Cluster Lamp Displays

All other trademarks are the property of their respective owners

The TLC5971 device is a 12-channel, constant-current sink driver. Each output channel has individually adjustable currents with 65536 PWM grayscale (GS) steps. Also, each color group can be controlled by 128 constant-current sink steps with the global brightness control (BC) function. GS control and BC are accessible through a two-wire signal interface. The maximum current value for each channel is set by a single external resistor. All constant-current outputs are turned off when the IC is in an overtemperature condition.

The TLC5971 device is a 12-channel, constant-current sink driver. Each output channel has individually adjustable currents with 65536 PWM grayscale (GS) steps. Also, each color group can be controlled by 128 constant-current sink steps with the global brightness control (BC) function. GS control and BC are accessible through a two-wire signal interface. The maximum current value for each channel is set by a single external resistor. All constant-current outputs are turned off when the IC is in an overtemperature condition.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TLC5971 12-Channel, 16-Bit, Enhanced Spectrum, PWM, RGB, LED Driver With 3.3-V Linear Regulator データシート (Rev. D) PDF | HTML 2015年 12月 8日
ホワイト・ペーパー Common LED Functions and LED Driver Design Considerations.. 英語版 2020年 9月 21日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
技術記事 Using dynamic headroom control for industrial lighting applications PDF | HTML 2018年 6月 28日
技術記事 Industrial stack lights get smarter with LEDs PDF | HTML 2016年 8月 9日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TLC5971 IBIS Model

SBVM086.ZIP (53 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00979 — 産業用オートメーション向け RGB LED 信号タワーのリファレンス デザイン

このリファレンス デザインは、産業用プロセス オートメーション向けのマルチセグメント RGB 信号タワーです。このリファレンス デザインによって、色と輝度の完全にフレキシブルな制御が可能になり、大量のセグメントを容易に変更ができます。プロセスの状態や安全性を示すこのスマート インジケータを使用すると、あらゆるタイプの産業用スタック ライト タワーを実現して、ソフトウェアから構成できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01437 — IO-Linkインターフェイス付きRGB信号ライトのリファレンス デザイン

工場の現場や、より複雑な産業用プロセス オートメーションで使用される、20 個の LED を採用した 5 セグメント(5 ストリング、5 列) LED スマート スタックライトのリファレンス デザインです。スタック ライトの制御とステータス情報の読み取りのために、IO-Link インターフェイスが実装されています。このデザインは低消費電力で、IO-Link インターフェイスからの電力で動作できます。

このリファレンス デザインは、RGB LED ドライバの消費電力を 30% (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00980 — IO-Linkインターフェイス付きRGB LED信号タワーのリファレンス デザイン

TIDA-00980 リファレンス デザインの目的は、工場の現場や、より複雑な産業用プロセス オートメーションで使用されるマルチセグメント RGB 信号タワーの機能のインターフェイスと制御を目的とした組込みファームウェアを開発することです。この設計により、一連の端末コマンドおよびより柔軟な使用が可能になります。スタック ライトは IO-Link または USB 経由で制御でき、さまざまなパターンを構成することができます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00994 — Wi-Fi® インターフェイス搭載 RGB LED シグナル タワーのリファレンス デザイン

TIDA-00994 リファレンス デザインの目的は、工場現場や、より複雑な産業用のプロセス オートメーションで使用される、マルチセグメント RGB 信号タワーの組み込みファームウェアの開発です。スタック ライトの制御とステータス情報の読み取りのために、Wi-Fi ® インターフェイスが実装されています。CC3200 SimpleLink™Wi-Fi® は、Wi-Fi アクセス ポイントと、ステータス情報の読み取りとスタック ライトの制御を行うための組込み Web サーバーを備えています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 20 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ