ホーム パワー マネージメント スーパーバイザとリセット IC リセット、およびウォッチドッグ IC

TLV840-Q1

アクティブ

車載、調整可能なリセット遅延時間、手動リセット機能搭載、低電圧スーパーバイザ

製品詳細

Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.2, 2.2, 2.9, 3, 3.1, 3.2, 3.6, 4 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.00012 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Time delay (ms) 0.04, 40 Watchdog timer WDI (s) None Supply voltage (min) (V) 0.7 Supply voltage (max) (V) 6 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.2, 2.2, 2.9, 3, 3.1, 3.2, 3.6, 4 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.00012 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Time delay (ms) 0.04, 40 Watchdog timer WDI (s) None Supply voltage (min) (V) 0.7 Supply voltage (max) (V) 6 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8

Qualified for automotive applications:

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B

Designed for high performance:

  • Nano supply current : 120 nA (Typ)
  • High accuracy: ±0.5% (Typ)
  • Built-in hysteresis (VHYS): 5% (Typ)
  • Fixed threshold voltage (VIT-): 0.8 V to 5.4 V

Designed for a wide range of applications:

  • Operating voltage range : 0.7 V to 6 V
  • Fixed (VIT-) voltage: 0.8 V to 5.4 V in 0.1 V steps
  • Programmable reset time delay (tD)
    • Min time delay: 40 µs (typ) without capacitor
  • Active-low manual reset (MR)

Multiple output topologies / Package type:

  • Four output topologies (RESET / RESET):
    • TLV840MADL-Q1: open-drain, active-low
    • TLV840MAPL-Q1: push-pull, active-low
    • TLV840MADH-Q1: open-drain, active-high
    • TLV840MAPH-Q1: push-pull, active-high
  • Package: SOT23-5 (DBV)

Qualified for automotive applications:

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B

Designed for high performance:

  • Nano supply current : 120 nA (Typ)
  • High accuracy: ±0.5% (Typ)
  • Built-in hysteresis (VHYS): 5% (Typ)
  • Fixed threshold voltage (VIT-): 0.8 V to 5.4 V

Designed for a wide range of applications:

  • Operating voltage range : 0.7 V to 6 V
  • Fixed (VIT-) voltage: 0.8 V to 5.4 V in 0.1 V steps
  • Programmable reset time delay (tD)
    • Min time delay: 40 µs (typ) without capacitor
  • Active-low manual reset (MR)

Multiple output topologies / Package type:

  • Four output topologies (RESET / RESET):
    • TLV840MADL-Q1: open-drain, active-low
    • TLV840MAPL-Q1: push-pull, active-low
    • TLV840MADH-Q1: open-drain, active-high
    • TLV840MAPH-Q1: push-pull, active-high
  • Package: SOT23-5 (DBV)

The TLV840-Q1 device is a voltage supervisor or reset IC that can operate at wide input voltage levels from 0.7 V to 6 V while maintaining very low quiescent current across the whole VDD and temperature range. TLV840-Q1 offers the best combination of low power consumption, high accuracy and low propagation delay (tp_HL= 30 µs typical).

Reset output signal is asserted when the voltage at VDD drops below the negative voltage threshold (VIT-). Reset signal is cleared when VDD rise above VIT- plus hysteresis (VHYS) and the reset time delay (tD) expires. Reset time delay can be programmed by connecting a capacitor between the CT pin and ground. For a minimum reset delay time the CT pin can be left floating. The TLV840-Q1, with its manual reset pin (MR), offers program flexibility by forcing the system into a hard reset when the pin is asserted.

Additional features: Low power-on reset voltage (VPOR), built-in glitch immunity protection for VDD, built-in hysteresis, low open-drain output leakage current (Ilkg(OD)). TLV840-Q1 is a perfect voltage monitoring solution for automotive applications and battery-powered / low-power applications.

The TLV840-Q1 device is a voltage supervisor or reset IC that can operate at wide input voltage levels from 0.7 V to 6 V while maintaining very low quiescent current across the whole VDD and temperature range. TLV840-Q1 offers the best combination of low power consumption, high accuracy and low propagation delay (tp_HL= 30 µs typical).

Reset output signal is asserted when the voltage at VDD drops below the negative voltage threshold (VIT-). Reset signal is cleared when VDD rise above VIT- plus hysteresis (VHYS) and the reset time delay (tD) expires. Reset time delay can be programmed by connecting a capacitor between the CT pin and ground. For a minimum reset delay time the CT pin can be left floating. The TLV840-Q1, with its manual reset pin (MR), offers program flexibility by forcing the system into a hard reset when the pin is asserted.

Additional features: Low power-on reset voltage (VPOR), built-in glitch immunity protection for VDD, built-in hysteresis, low open-drain output leakage current (Ilkg(OD)). TLV840-Q1 is a perfect voltage monitoring solution for automotive applications and battery-powered / low-power applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TLV840-Q1 Nano-Power Voltage Supervisor with Adjustable Reset Time Delay データシート (Rev. A) PDF | HTML 2021年 4月 13日
機能安全情報 TLV840-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 2021年 4月 15日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TLV840EVM — TLV840 調整可能なリセット遅延時間、低電圧スーパーバイザの評価基板

TLV840 評価基板 (EVM) は、5 ピン電圧スーパーバイザとリセット IC である TLV840 製品の性能評価を意図して設計済みです。TLV840 は、最大 6V の動作に対応していると同時に、最大誤差 2% の精度に加えて、1.2μA (最大) の低静止電流を維持します。

TLV840EVM は、あらゆるデバイス出力トポロジーをサポートしているほか、シャントを実装しており、オープン ドレイン出力派生版の場合はジャンパ J1 への取り付けを行います。詳細については、TLV840 のデータシートをご覧ください。

ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ