TMUX5413

アクティブ

50V, 21Ω Ron, 1:1 (SPST), 4 channel switches with 1.8V logic (logic low + high)

製品詳細

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44, 50 Power supply voltage - dual (V) +/- 25, +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 21 CON (typ) (pF) 9 ON-state leakage current (max) (µA) 0.02 Supply current (typ) (µA) 110 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 50 Supply voltage (max) (V) 50 Negative rail supply voltage (max) (V) -50
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44, 50 Power supply voltage - dual (V) +/- 25, +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 21 CON (typ) (pF) 9 ON-state leakage current (max) (µA) 0.02 Supply current (typ) (µA) 110 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 50 Supply voltage (max) (V) 50 Negative rail supply voltage (max) (V) -50
SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Dual supply range: ±4.5V to ±25V
  • Single supply range: 4.5V to 50V
  • Asymmetric dual supply support (For example: VDD = 37.5V, VSS = -12.5V)
  • 1.8V logic compatible
  • Low on-resistance: 21Ω (typical)
  • Low on-capacitance: 12pF (typical)
  • Ultra-low on-resistance flatness: 0.005Ω (typical)
  • Low on-leakage current: 0.002nA (typical), 40nA (maximum)
  • Low charge injection: 13pC (typical)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching (TMUX5413)
  • Dual supply range: ±4.5V to ±25V
  • Single supply range: 4.5V to 50V
  • Asymmetric dual supply support (For example: VDD = 37.5V, VSS = -12.5V)
  • 1.8V logic compatible
  • Low on-resistance: 21Ω (typical)
  • Low on-capacitance: 12pF (typical)
  • Ultra-low on-resistance flatness: 0.005Ω (typical)
  • Low on-leakage current: 0.002nA (typical), 40nA (maximum)
  • Low charge injection: 13pC (typical)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching (TMUX5413)

The TMUX541x is a general purpose complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 50V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12.5V). The TMUX541x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX541x are controlled with appropriate logic control inputs on the SELx pins. The TMUX541x exhibits break-before-make switching, allowing the device to be used in cross-point and multiplexing applications.

The TMUX541x is a part of the general purpose switches and multiplexers family of devices emphasizing uses in broad range of applications while reducing BOM cost.

The TMUX541x is a general purpose complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 50V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12.5V). The TMUX541x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX541x are controlled with appropriate logic control inputs on the SELx pins. The TMUX541x exhibits break-before-make switching, allowing the device to be used in cross-point and multiplexing applications.

The TMUX541x is a part of the general purpose switches and multiplexers family of devices emphasizing uses in broad range of applications while reducing BOM cost.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TMUX541x 50V、21Ω、1:1(SPST) 1.8V ロジック対応 4チャンネルスイッチ データシート (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 10月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TMUX-24PW-EVM — 16 ピン、20 ピン、24 ピンの各 PW パッケージ (別名 TSSOP:薄型縮小スモール アウトライン パッケージ) 向け、TMUX 製品の汎用評価基板

TMUX-24PW-EVM 評価基板を使用すると、TI の TMUX 製品ファミリのプロトタイプ製作と DC 特性評価を迅速に実施できます。このファミリは、16 ピン、20 ピン、24 ピンいずれかの TSSOP パッケージ (PW) に封止済みで、高電圧動作の定格を採用しています。

ユーザー ガイド: PDF | HTML
評価ボード

TMUXBQB-DYYEVM — 16 ピン BQB、DYY、PW パッケージ向け、汎用 TMUX の評価基板

TMUXBQB-DYYEVM を使用すると、16 ピン TSSOP (PW)、WQFN (BQB)、SOT-23 THIN (DYY) の各パッケージを使用する、TI の TMUX 製品ラインアップのプロトタイプ製作と DC 特性評価を迅速に実施できます。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TMUX5413 IBIS Model

SCDM343.ZIP (55 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23-THN (DYY) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian