TPD3S014
- Continuous Current Ratings of 0.5 A and 1.5 A
- Fixed, Constant Current Limits of 0.85 A and
2.15 A (Typ) - Fast Overcurrent Response – 2 μs
- Integrated Output Discharge
- Reverse Current Blocking
- Short-Circuit Protection
- Over Temperature Protection With Auto-Restart
- Built-In Soft Start
- Ambient Temperature Range: -40°C to 85°C
- Product Regulatory Compliance
- UL Recognized Component (UL 2367, Standard for Solid State Overcurrent Protectors)
- CB File No. E169910 to IEC 60950-1, Information Technology Equipment
- IEC 61000-4-2 Level 4 ESD Protection (External Pins)
- ±12-kV Contact Discharge (IEC 61000-4-2)
- ±15-kV Air Gap Discharge (IEC 61000-4-2)
The TPD3S0x4s are integrated devices that feature a current-limited load switch and a two-channel transient voltage suppressor (TVS) based electrostatic discharge (ESD) protection diode array for USB interfaces.
The TPD3S0x4 devices are intended for applications such as USB where heavy capacitive loads and short-circuits are likely to be encountered; TPD3S0x4s provide short-circuit protection and overcurrent protection. The TPD3S0x4s limit the output current to a safe level by operating in constant current mode when the output load exceeds the current limit threshold. The fast overload response eases the burden on the main 5-V power supply by quickly regulating the power when the output is shorted. The rise and fall times for the current limit switch are controlled to minimize current surges when turning the device on and off.
The TPD3S014 and TPD3S044 will allow 0.5 A and 1.5 A of continuous current, respectively. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard.
The high level of integration, combined with its easy-to-route DBV package, allows this device to provide great circuit protection for USB interfaces in applications like laptops, high-definition digital TVs, set-top boxes, and electronic point of sale equipment.
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | TPD3S0x4 Current Limit Switch and D+/D– ESD Protection for USB Host Ports データシート (Rev. B) | PDF | HTML | 2015年 8月 31日 | ||
ユーザー・ガイド | Reading and Understanding an ESD Protection Data Sheet (Rev. A) | PDF | HTML | 2023年 9月 19日 | |||
アプリケーション・ノート | ESD Protection Layout Guide (Rev. A) | PDF | HTML | 2022年 4月 7日 | |||
証明書 | TPD3S014 UL Certificate of Compliance IEC 62368-1 | 2020年 9月 7日 | ||||
証明書 | TPS2065D UL Certificate of Compliance IEC 62368-1 | 2020年 9月 7日 | ||||
セレクション・ガイド | ESD by Interface Selection Guide (Rev. A) | 2017年 6月 26日 | ||||
ホワイト・ペーパー | Designing USB for short-to-battery tolerance in automotive environments | 2016年 2月 10日 | ||||
EVM ユーザー ガイド (英語) | TPD3S014EVM User's Guide | 2014年 9月 11日 | ||||
Analog Design Journal | Design Considerations for System-Level ESD Circuit Protection | 2012年 9月 25日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TPD3S014EVM — TPD3S014EVM - 内蔵型 USB 保護、VBUS 電流制限付き、評価モジュール
The TPD3S014EVM evaluation module (EVM) includes five TPD3S014’s in various configurations for testing. One TPD3S014 is configured for IEC61000-4-2 compliance testing, one is configured for 4-port s-parameter analysis, one is pinned out for evaluating the current limiting switch, one is (...)
TPD3S014 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
TIDA-01373 — EEPROM プログラミング・ツールのリファレンス・デザイン
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
SOT-23 (DBV) | 6 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点