ホーム インターフェイス USB IC USB ポート保護 IC

TPD4S214

アクティブ

Vbus の過電圧と過電流の保護機能や 4 チャネル ESD クランプ機能搭載、USB OTG コンパニオン・デバイス

製品詳細

Number of switches 4 IO capacitance (typ) (pF) 2 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-2 air-gap (±V) 15000 Features Current limit, Overvoltage protection Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Dynamic resistance (typ) 1 Clamping voltage (V) 9 Interface type USB 2.0
Number of switches 4 IO capacitance (typ) (pF) 2 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-2 air-gap (±V) 15000 Features Current limit, Overvoltage protection Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Dynamic resistance (typ) 1 Clamping voltage (V) 9 Interface type USB 2.0
DSBGA (YFF) 12 2.52000000000000018 mm² 1.4000000000000001 x 1.8
  • Input Voltage Protection at VBUS from –7 V to 30 V
  • IEC61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 7.8 A (8/20 μs)
  • Low RDS(ON) N-CH FET Switch for High Efficiency
  • Compliant with USB2.0 and USB3.0 OTG spec
  • User Adjustable Current Limit From 250 mA to Beyond 1.2 A
  • Built-in Soft-start
  • Reverse Current Blocking
  • Over Voltage Lock Out for VBUS
  • Under Voltage Lock Out for VOTG_IN
  • Thermal Shutdown and Short Circuit Protection
  • Auto Retry on any Fault; No Latching Off States
  • Integrated VBUS Detection Circuit
  • Low Capacitance TVS ESD Clamp for USB2.0 High Speed Data Rate
  • Internal 16ms Startup Delay
  • Space Saving WCSP (12-YFF) Package
  • UL Listed and CB File No. E169910
  • Input Voltage Protection at VBUS from –7 V to 30 V
  • IEC61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 7.8 A (8/20 μs)
  • Low RDS(ON) N-CH FET Switch for High Efficiency
  • Compliant with USB2.0 and USB3.0 OTG spec
  • User Adjustable Current Limit From 250 mA to Beyond 1.2 A
  • Built-in Soft-start
  • Reverse Current Blocking
  • Over Voltage Lock Out for VBUS
  • Under Voltage Lock Out for VOTG_IN
  • Thermal Shutdown and Short Circuit Protection
  • Auto Retry on any Fault; No Latching Off States
  • Integrated VBUS Detection Circuit
  • Low Capacitance TVS ESD Clamp for USB2.0 High Speed Data Rate
  • Internal 16ms Startup Delay
  • Space Saving WCSP (12-YFF) Package
  • UL Listed and CB File No. E169910

The TPD4S214 is a single-chip protection solution for USB On-the-Go (OTG) and other current limited USB applications. This device includes an integrated low RDS(ON) N-channel current limited switch for the OTG current supply to peripheral devices. TPD4S214 offers low capacitance transient voltage suppression (TVS) electrostatic discharge (ESD) clamping diodes for the D+, D–, and ID pins for both USB2.0 and USB3.0 applications. The VBUS pin can handle continuous voltage ranging from –7 V to 30 V. The over voltage lock-out (OVLO) at the VBUS pin ensures that if there is a fault condition at the VBUS line, TPD4S214 is able to isolate it and protect the internal circuitry from damage. Similarly, the under voltage lock out (UVLO) at the VOTG_IN pin ensures that there is no power drain from the internal OTG supply to external VBUS if VOTG_IN droops below a safe operating level. When EN is high, the OTG switch is activated and the FLT pin indicates whether there is a fault condition. The soft start feature waits 16 ms to turn on the OTG switch after all operating conditions are met.

The TPD4S214 is a single-chip protection solution for USB On-the-Go (OTG) and other current limited USB applications. This device includes an integrated low RDS(ON) N-channel current limited switch for the OTG current supply to peripheral devices. TPD4S214 offers low capacitance transient voltage suppression (TVS) electrostatic discharge (ESD) clamping diodes for the D+, D–, and ID pins for both USB2.0 and USB3.0 applications. The VBUS pin can handle continuous voltage ranging from –7 V to 30 V. The over voltage lock-out (OVLO) at the VBUS pin ensures that if there is a fault condition at the VBUS line, TPD4S214 is able to isolate it and protect the internal circuitry from damage. Similarly, the under voltage lock out (UVLO) at the VOTG_IN pin ensures that there is no power drain from the internal OTG supply to external VBUS if VOTG_IN droops below a safe operating level. When EN is high, the OTG switch is activated and the FLT pin indicates whether there is a fault condition. The soft start feature waits 16 ms to turn on the OTG switch after all operating conditions are met.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPD4S014 アクティブ 包括的な USB ポート保護デバイス TPD4S014 does not have bi-direction FETs to support OTG

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPD4S214 USB OTG Companion Device with VBUS Over Voltage Protection, Over Current Protection, and Four Channel ESD Protection データシート (Rev. F) PDF | HTML 2015年 1月 23日
ユーザー・ガイド Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 2023年 9月 19日
アプリケーション・ノート ESD Protection Layout Guide (Rev. A) PDF | HTML 2022年 4月 7日
セレクション・ガイド ESD by Interface Selection Guide (Rev. A) 2017年 6月 26日
ホワイト・ペーパー Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日
EVM ユーザー ガイド (英語) TPD4S214EVM User's Guide 2013年 2月 19日
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 2012年 9月 25日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPD4S214EVM — USB OTG Companion Device Evaluation Module

The TPD4S214EVM provides full functionality of TPD4S214. Dependent on the jumper configurations, VOTG_IN can be supplied through either the USB Type-A connector labeled USB_IN or the banana jack labeled VOTG_IN. VBUS can be output to either the Micro USB-B connector labeled USB_OUT or a two pin (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPD4S214 IBIS Model

SLVM799.ZIP (21 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 12 Ultra Librarian