TPL0102-100

アクティブ

I2C インターフェイスと不揮発性メモリ搭載、256 タップ、デュアルチャネルのデジタル ポテンショメータ

製品詳細

Number of steps 256 Number of channels 2 End-to-end resistance (typ) (Ω) 100000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type I2C Memory Non-Volatile Bandwidth (MHz) 0.25 Temp coeff (typ) (ppm/°C) 130 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of steps 256 Number of channels 2 End-to-end resistance (typ) (Ω) 100000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type I2C Memory Non-Volatile Bandwidth (MHz) 0.25 Temp coeff (typ) (ppm/°C) 130 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4 X2QFN (RUC) 14 4 mm² 2 x 2
  • Two Potentiometers with 256-Position Resolution
  • Non-volatile Memory Stores Wiper Settings
  • 100 kΩ End-to-End Resistance (TPL0102-100)
  • Fast Power-up Response Time to Wiper Setting:
    <100 µs
  • ±0.5 LSB INL, ±0.25 LSB DNL (Voltage-Divider
    Mode)
  • 4 ppm/°C Ratiometric Temperature Coefficient
  • I2C-compatible Serial Interface
  • 2.7 V to 5.5 V Single-Supply Operation
  • ±2.25 V to ±2.75 V Dual-Supply Operation
  • Operating Temperature Range from –40°C to
    85°C
  • Shutdown Mode
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Adjustable Gain Amplifiers and Offset Trimming
    • Adjustable Power Supplies
    • Precision Calibration of Set Point Thresholds
    • Sensor Trimming and Calibration
    • Mechanical Potentiometer Replacement

All other trademarks are the property of their respective owners

  • Two Potentiometers with 256-Position Resolution
  • Non-volatile Memory Stores Wiper Settings
  • 100 kΩ End-to-End Resistance (TPL0102-100)
  • Fast Power-up Response Time to Wiper Setting:
    <100 µs
  • ±0.5 LSB INL, ±0.25 LSB DNL (Voltage-Divider
    Mode)
  • 4 ppm/°C Ratiometric Temperature Coefficient
  • I2C-compatible Serial Interface
  • 2.7 V to 5.5 V Single-Supply Operation
  • ±2.25 V to ±2.75 V Dual-Supply Operation
  • Operating Temperature Range from –40°C to
    85°C
  • Shutdown Mode
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Adjustable Gain Amplifiers and Offset Trimming
    • Adjustable Power Supplies
    • Precision Calibration of Set Point Thresholds
    • Sensor Trimming and Calibration
    • Mechanical Potentiometer Replacement

All other trademarks are the property of their respective owners

The TPL0102 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-100 has an end-to-end resistance of 100 kΩ.

The TPL0102 has non-volatile memory (EEPROM) which can be used to store the wiper position. This is beneficial because the wiper position is stored even during power-off and is automatically reinstated after power-on. The internal registers of the TPL0102 can be accessed using the I2C interface.

The TPL0102 is available in a 14-pin MicroQFN and 14-pin TSSOP package with a specified temperature range of –40°C to 85°C.

The TPL0102 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-100 has an end-to-end resistance of 100 kΩ.

The TPL0102 has non-volatile memory (EEPROM) which can be used to store the wiper position. This is beneficial because the wiper position is stored even during power-off and is automatically reinstated after power-on. The internal registers of the TPL0102 can be accessed using the I2C interface.

The TPL0102 is available in a 14-pin MicroQFN and 14-pin TSSOP package with a specified temperature range of –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPL0102 Two 256-Taps Digital Potentiometers With Non-Volatile Memory データシート (Rev. C) PDF | HTML 2015年 9月 17日
アプリケーション概要 Replacing Digital Potentiometers with Precision DACs 2019年 7月 3日
技術記事 Achieving the programmable power supply function in USB PD applications PDF | HTML 2018年 10月 22日
e-Book(PDF) The Best of Baker's Best – Amplifiers eBook 2014年 1月 14日
EVM ユーザー ガイド (英語) TPL0102 Evaluation Module 2011年 3月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPL0102EVM — TPL0102 256-tap dual-channel digital potentiometer with I2C interface evaluation module

The TPL0102 EVM is designed to evaluate the operation and performance of the TPL0102, which is a two channel, linear-taper digital potentiometer with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat.

ユーザー ガイド: PDF
シミュレーション・モデル

TPL0102-100 IBIS Model

SLIM307.ZIP (25 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

PMP10594 — 効率 97%、125W、ワイド入力、4 スイッチ同期整流昇降圧バッテリ チャージャのリファンレス デザイン

PMP10594 は、バッテリ チャージャ用途に LM5175 コントローラを使用する 4 スイッチ同期整流昇降圧コンバータのリファレンス デザインです。出力電圧は PWM 信号で 7.1V ~ 9.2V の範囲で調整が可能。I2C プログラミングにより、平均入力電流と充電電流の独立制御が可能。入力電流の上限は 6A で、充電電流は最大 12.5A までプログラム設定が可能。LM5175 の平均電流ループにより、出力電流の最大値は 20A に制限されていますが、これは通常動作では使用されない設計です。追加のパルス単位の電流制限が電流モード (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIPD204 — 低コスト、デジタル・プログラマブル・ゲイン・アンプ、リファレンス・デザイン

This simple and low-cost digitally programmable gain amplifier design creates non-inverting gains ranging from 6dB (2V/V) to 60dB (1000V/V). The design is based on a general purpose op amp and a digital potentiometer as one of the gain-setting elements. The digital potentiometer is controlled with (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 14 Ultra Librarian
X2QFN (RUC) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ