ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

TPS40428

アクティブ

デュアル出力、2 相、スタッカブル PMBus 同期整流降圧ドライバレス コントローラ

製品詳細

Rating Catalog Topology Multiphase Iout (max) (A) 40 Vin (max) (V) 20 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 0.6 Control mode Voltage mode Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Duty cycle (max) (%) 46 Iq (typ) (A) 0.018 Number of phases 2 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Multiphase Iout (max) (A) 40 Vin (max) (V) 20 Vin (min) (V) 4.5 Vout (max) (V) 5 Vout (min) (V) 0.6 Control mode Voltage mode Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Duty cycle (max) (%) 46 Iq (typ) (A) 0.018 Number of phases 2 Operating temperature range (°C) -40 to 125
VQFN (RHA) 40 36 mm² 6 x 6
  • Smart Power Mode in Factory Default (Compatible with TI Smart Power Stage CSD95378B and Pin-for-Pin Equivalent to TPS40425 – Non-Smart Power Mode in Factory Default)
  • Single Supply Operation: 4.5 V to 20 V
  • VOUT from 0.6 V
  • Dual or Multi-Phase Synchronous Buck Controller
  • Individual High-Speed AVS Interface
  • Fast Transient Response
  • Stackable up to Four Phases
    • 2-, 3-, or 4-Phase Interleaved Phase Shifts
    • Accurate Current Sharing
  • PMBus Interface Capability
    • Margining Up/Down with 2-mV Step
    • Programmable Fault Limit and Response
    • ±0.8% VOUT
    • Accuracy Current Monitoring
    • ±3°C External Temperature Monitoring In Smart Power Mode
    • Programmable UVLO ON/OFF Thresholds
    • Programmable Soft-Start Time, Turn-On Delay, and Turn-Off Delay
  • On-Chip Non-Volatile Memory (NVM) to Store Custom Configurations
  • 0.6-V Reference Voltage with 0.5% Accuracy from –40°C to 125°C
  • Programmable ƒSW from 200 kHz to 1.5 MHz
  • Supports Pre-biased Output
  • Differential Remote Sensing
  • Synchronization to an Extermal Clock
  • OC/OV/UV/OT Fault Protection
  • 40-Pin, 6 mm × 6 mm, QFN Package
  • Smart Power Mode in Factory Default (Compatible with TI Smart Power Stage CSD95378B and Pin-for-Pin Equivalent to TPS40425 – Non-Smart Power Mode in Factory Default)
  • Single Supply Operation: 4.5 V to 20 V
  • VOUT from 0.6 V
  • Dual or Multi-Phase Synchronous Buck Controller
  • Individual High-Speed AVS Interface
  • Fast Transient Response
  • Stackable up to Four Phases
    • 2-, 3-, or 4-Phase Interleaved Phase Shifts
    • Accurate Current Sharing
  • PMBus Interface Capability
    • Margining Up/Down with 2-mV Step
    • Programmable Fault Limit and Response
    • ±0.8% VOUT
    • Accuracy Current Monitoring
    • ±3°C External Temperature Monitoring In Smart Power Mode
    • Programmable UVLO ON/OFF Thresholds
    • Programmable Soft-Start Time, Turn-On Delay, and Turn-Off Delay
  • On-Chip Non-Volatile Memory (NVM) to Store Custom Configurations
  • 0.6-V Reference Voltage with 0.5% Accuracy from –40°C to 125°C
  • Programmable ƒSW from 200 kHz to 1.5 MHz
  • Supports Pre-biased Output
  • Differential Remote Sensing
  • Synchronization to an Extermal Clock
  • OC/OV/UV/OT Fault Protection
  • 40-Pin, 6 mm × 6 mm, QFN Package

The TPS40428 device is a PMBus, synchronous buck, driverless controller. It operates in smart power mode with factory default settings, and it can operate in non-smart power mode after PMBus programing and power reboot. It can be configured for dual-output or 2-phase operation. It is also stackable up to 4 phases to support load current as high as 120 A. Interleaved phase shift for 2-. 3-, or 4-phases reduce the input and output ripples therefore reducing input and output capacitance.

The wide input voltage range can support 5-V and 12-V intermediate supply buses. The 0.5% reference voltage satisfies the need of precision voltage to the modern ASICs.

Using the PMBus standard, the TPS40428 device can program reference voltage, fault limit, UVLO threshold, soft-start time and turn-on and turn-off delay.

In addition, the device implements an accurate measurement system to monitor the output voltages, currents and temperatures for individual channels.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS40428 device is a PMBus, synchronous buck, driverless controller. It operates in smart power mode with factory default settings, and it can operate in non-smart power mode after PMBus programing and power reboot. It can be configured for dual-output or 2-phase operation. It is also stackable up to 4 phases to support load current as high as 120 A. Interleaved phase shift for 2-. 3-, or 4-phases reduce the input and output ripples therefore reducing input and output capacitance.

The wide input voltage range can support 5-V and 12-V intermediate supply buses. The 0.5% reference voltage satisfies the need of precision voltage to the modern ASICs.

Using the PMBus standard, the TPS40428 device can program reference voltage, fault limit, UVLO threshold, soft-start time and turn-on and turn-off delay.

In addition, the device implements an accurate measurement system to monitor the output voltages, currents and temperatures for individual channels.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS40428 Dual Output, 2-Phase, Stackable PMBus Synchronous Buck Driverless Controller with Adaptive Voltage Scaling (AVS) Bus データシート (Rev. A) PDF | HTML 2014年 7月 22日
アプリケーション・ノート Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) 2021年 4月 7日
アプリケーション・ノート SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 2016年 2月 22日
Analog Design Journal MOSFET power losses and how they affect power-supply efficiency 2016年 1月 26日
技術記事 Select the correct PMBus POL solution for your application PDF | HTML 2015年 8月 3日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS40428EVM-594 — TPS40428 EVM デュアル出力、PMBus インターフェイス付き

The TPS40428EVM evaluation module (EVM) allows users to evaluate the TPS40428. The TPS40428 is a PMBus, synchronous buck, driverless controller. It can be configured for dual-output or 2-phase operation.  The TPS40428EVM is designed to demonstrate the TPS40428 in a typical, dual-output (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

FUSION_DIGITAL_POWER_DESIGNER — デジタル電源ソフトウェア

Fusion Digital Power™ のグラフィカル ユーザー インターフェース(GUI)ソフトウェアは、選択したテキサス インスツルメンツのデジタル電源コントローラおよびシーケンサ/ヘルス モニターの構成と監視に使用されます。アプリケーションは PMBus プロトコルを使用し、TI の USB アダプタとシリアル バス経由でデバイスとの通信を行います。
シミュレーション・モデル

TPS40428 PSpice Transient Model

SLUM434.ZIP (247 KB) - PSpice Model
リファレンス・デザイン

PMP11184 — 高効率、高電力密度 1V/120A/30A/30A(4+1+1)リファレンス・デザイン、ASIC プロセッサ用

PMP11184 is a chipset solution for high current ASIC core rail regulation. It utilizes TPS53647 4-phase controller for 120A high current rail, which employs  DCAP+ control for fast transient response and TI's proprietary AutoBalance for tight steady and dynamic phase-to-phase current balance. (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10896 — 完全な PMBus 電源システム、企業向イーサネット・スイッチ用、リファレンス・デザイン

3 系統の ASIC/FPGA コア電圧、DDR3 コア・メモリ電圧、高性能イーサネット・スイッチで使用されている補助電圧に対応する、包括的な PMBus 電源システム。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP9131 — 高密度 160A(210A ピーク)4 相 DC-DC 降圧コンバータ、PMBus インターフェイス付き、リファレンス・デザイン

周波数が予測可能な場合や、外部クロックに同期する必要がある場合に、CPU、メモリ、ASIC の各アプリケーションで使用することを想定した、固定周波数の電圧モード制御です。  4 つの大電流同期出力段から、これらのアプリケーションで必要とされる大電流を低損失で供給します。マルチフェーズにより、出力リップルを打ち消し、特定のスイッチング周波数に対して実質的により広い帯域幅の制御を実現します。PMP9131 では、電気的テストを容易に実行できること、および PMBus (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHA) 40 Ultra Librarian