ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS53915

アクティブ

PMBus 対応、1.5V ~ 18V、12A 同期整流 SWIFT™ 降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 12 Vin (max) (V) 18 Vin (min) (V) 1.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Adjustable soft start, Enable, Light-load efficiency, Overcurrent protection, PMBus, Power good, Prebias startup, Synchronous rectification, UVLO adjustable, Voltage Margining Control mode D-CAP3 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00135 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 12 Vin (max) (V) 18 Vin (min) (V) 1.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Adjustable soft start, Enable, Light-load efficiency, Overcurrent protection, PMBus, Power good, Prebias startup, Synchronous rectification, UVLO adjustable, Voltage Margining Control mode D-CAP3 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00135 Duty cycle (max) (%) 80
VQFN-CLIP (RVE) 28 15.75 mm² 4.5 x 3.5
  • Integrated 13.8- and 5.9-mΩ MOSFETs Support
    12-A Continuous Output Current
  • Adjustments Available Through PMBus™
    • Voltage Margin and Adjustment
    • Soft-Start Time
    • Power-On Delay
    • VDD UVLO Level
    • Fault Reporting
    • Switching Frequency
    • Supports All Ceramic Output Capacitors
    • Reference Voltage 600 mV ±0.5% Tolerance
    • Output Voltage Range: 0.6 V to 5.5 V
    • D-CAP3™ Control Mode With Fast Load-Step
      Response
    • Auto-Skipping Eco-Mode™ for High Light-
      Load Efficiency
    • FCCM for Tight Output Ripple and Voltage
      Requirements
    • Eight Selectable Frequency Settings from
      200 kHz to 1 MHz
    • 3.5 mm × 4.5 mm, 28-Pin, QFN Package
  • Integrated 13.8- and 5.9-mΩ MOSFETs Support
    12-A Continuous Output Current
  • Adjustments Available Through PMBus™
    • Voltage Margin and Adjustment
    • Soft-Start Time
    • Power-On Delay
    • VDD UVLO Level
    • Fault Reporting
    • Switching Frequency
    • Supports All Ceramic Output Capacitors
    • Reference Voltage 600 mV ±0.5% Tolerance
    • Output Voltage Range: 0.6 V to 5.5 V
    • D-CAP3™ Control Mode With Fast Load-Step
      Response
    • Auto-Skipping Eco-Mode™ for High Light-
      Load Efficiency
    • FCCM for Tight Output Ripple and Voltage
      Requirements
    • Eight Selectable Frequency Settings from
      200 kHz to 1 MHz
    • 3.5 mm × 4.5 mm, 28-Pin, QFN Package

The TPS53915 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.5% 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation. The device also features programmability and fault report via PMBus™ to simplify the power supply design.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53915 is available in a 28-pin QFN package and is specified from –40°C to 85°C ambient temperature.

The TPS53915 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.5% 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation. The device also features programmability and fault report via PMBus™ to simplify the power supply design.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53915 is available in a 28-pin QFN package and is specified from –40°C to 85°C ambient temperature.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS548A20 アクティブ 1.5V ~ 20V、15A 同期整流 SWIFT™ 降圧コンバータ Offers a wider VIN and temperature range with a higher current and frequency synchronization.
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS53515 アクティブ 1.5V ~ 18V、12A 同期整流 SWIFT™ 降圧コンバータ Offers same functionality without PMBus.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 1.5 to 18 V (4.5 to 25 V bias) Input, 12-A Single Synchronous Step-Down SWIFT™ データシート (Rev. B) 2014年 12月 8日
アプリケーション・ノート DC/DC Converter Solutions for Hardware Accelerators in Data Center Applications (Rev. A) PDF | HTML 2021年 5月 4日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
アプリケーション・ノート Point-of-Load Solutions for Data Center App Implementing VR13.HC Vccin Spec (Rev. A) PDF | HTML 2020年 1月 8日
セレクション・ガイド SWIFT DC/DC Converters Selector Guide (Rev. G) 2019年 2月 6日
アプリケーション・ノート Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 2017年 1月 25日
アプリケーション・ノート Accuracy-Enhanced Ramp-Generation Design for D-CAP3 Modulation (Rev. A) 2016年 4月 25日
アプリケーション・ノート SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 2016年 2月 22日
ホワイト・ペーパー Choosing the Right Variable Frequency Buck Regulator Control Strategy 2015年 10月 2日
技術記事 Select the correct PMBus POL solution for your application PDF | HTML 2015年 8月 3日
アプリケーション・ノート Not All Jitter Is Created Equal (Rev. A) 2015年 7月 4日
技術記事 D-CAP3 – A sequel better than the original PDF | HTML 2015年 5月 7日
アプリケーション・ノート オール・セラミック出力コンデンサ・アプリケーションでのD-CAPモード 英語版 2011年 10月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS53915EVM-587 — TPS53915EVM-587 1出力、同期整流・降圧コンバータ用評価モジュール

TPS53915EVM-587 は、TPS53915 降圧コンバータの動作と機能を、ユーザーが容易に評価およびテストできる設計を採用しています。この評価基板は、4.5mm x 3.5mm の QFN パッケージに封止済みで、1.5V ~ 18V の入力電圧を 1.2V のレギュレーション済み出力電圧に変換し、最大 12A の出力電流を供給します。 この基板は各種ジャンパを搭載しており、各種機能のイネーブル (有効化) とモード選択の容易な評価に使用できます。また、複数のテスト・ポイントも実装しているので、重要な波形のプローブ作業に関する利便性が向上します。また、Fusion Digital (...)

ユーザー ガイド: PDF | HTML
アプリケーション・ソフトウェアとフレームワーク

FUSION_DIGITAL_POWER_DESIGNER — デジタル電源ソフトウェア

Fusion Digital Power™ のグラフィカル ユーザー インターフェース(GUI)ソフトウェアは、選択したテキサス インスツルメンツのデジタル電源コントローラおよびシーケンサ/ヘルス モニターの構成と監視に使用されます。アプリケーションは PMBus プロトコルを使用し、TI の USB アダプタとシリアル バス経由でデバイスとの通信を行います。
シミュレーション・モデル

TPS53915 PSpice Transient Model

SLUM411.ZIP (129 KB) - PSpice Model
シミュレーション・モデル

TPS53915 TINA-TI Startup Transient Reference Design (Rev. A)

SLUM412A.TSC (235 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS53915 TINA-TI Steady State Transient Reference Design

SLUM556.TSC (239 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS53915 TINA-TI Transient Spice Model (Rev. A)

SLUM413A.ZIP (77 KB) - TINA-TI Spice Model
計算ツール

SLURB03 TPS53513 TPS53515 TPS53915 Excel Calculator and Layout Checklist

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN-CLIP (RVE) 28 Ultra Librarian