ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS544B25

アクティブ

PMBus 対応、周波数同期機能搭載、4.5V ~ 18V、20A 同期整流 SWIFT™ 降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Telemetry, UVLO adjustable, Voltage Margining Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0095 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Telemetry, UVLO adjustable, Voltage Margining Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0095 Duty cycle (max) (%) 80
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • PMBus 1.2 Compliant Converters: 20 A and 30 A
  • Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.5 V to 5.5 V
  • 5 mm × 7 mm LQFN Package
  • Single Thermal Pad
  • Integrated 5.5-mΩ and 2.0-mΩ Stacked NexFET™ Power Stage
  • 500-mV to 1500-mV Reference for Adapative Voltage Scaling (AVS) and Margining through PMBus
  • 0.5% Reference Accuracy at 600 mV and Above
  • Lossless Low-Side MOSFET Current Sensing
  • Voltage Mode Control with Input Feed-Forward
  • Differential Remote Sensing
  • Monotonic Start-Up into Pre-Biased Output
  • Output Voltage and Output Current Reporting
  • External Temperature Monitoring with 2N3904 Transistor
  • Programmable via the PMBus interface
    • VOUT_COMMAND and AVS VOUT Transition Rate
    • Overcurrent Protection with Thermal Compensation
    • UVLO, Soft-Start and Soft-Stop
    • PGOOD, OV, UV, OT Levels
    • Fault Responses
    • Turn-On and Turn-Off Delays
  • Thermal Shutdown
  • Pin Strapping for Switching Frequency: 200 kHz to 1 MHz
  • Frequency Synchronization to an External Clock
  • Footprint Compatible 20-A, 30-A Converters
  • PMBus 1.2 Compliant Converters: 20 A and 30 A
  • Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.5 V to 5.5 V
  • 5 mm × 7 mm LQFN Package
  • Single Thermal Pad
  • Integrated 5.5-mΩ and 2.0-mΩ Stacked NexFET™ Power Stage
  • 500-mV to 1500-mV Reference for Adapative Voltage Scaling (AVS) and Margining through PMBus
  • 0.5% Reference Accuracy at 600 mV and Above
  • Lossless Low-Side MOSFET Current Sensing
  • Voltage Mode Control with Input Feed-Forward
  • Differential Remote Sensing
  • Monotonic Start-Up into Pre-Biased Output
  • Output Voltage and Output Current Reporting
  • External Temperature Monitoring with 2N3904 Transistor
  • Programmable via the PMBus interface
    • VOUT_COMMAND and AVS VOUT Transition Rate
    • Overcurrent Protection with Thermal Compensation
    • UVLO, Soft-Start and Soft-Stop
    • PGOOD, OV, UV, OT Levels
    • Fault Responses
    • Turn-On and Turn-Off Delays
  • Thermal Shutdown
  • Pin Strapping for Switching Frequency: 200 kHz to 1 MHz
  • Frequency Synchronization to an External Clock
  • Footprint Compatible 20-A, 30-A Converters

The TPS544x25 devices are PMBus 1.2 Compliant, non-isolated DC-DC converters with integrated FETs, capable of high-frequency operation and 20-A or 30-A current output from a 5 mm × 7 mm package. High-frequency, low-loss switching, provided by an integrated NexFET™ power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current and an optional external temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.

The TPS544x25 devices are PMBus 1.2 Compliant, non-isolated DC-DC converters with integrated FETs, capable of high-frequency operation and 20-A or 30-A current output from a 5 mm × 7 mm package. High-frequency, low-loss switching, provided by an integrated NexFET™ power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current and an optional external temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS544C25 アクティブ PMBus 対応、周波数同期機能搭載、4.5V ~ 18V、30A 同期整流 SWIFT™ 降圧コンバータ Higher current equivalent.
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS546B24A アクティブ ピン ストラップ機能搭載、PMBus 対応、2.95V ~ 18V、スタッカブル 20A、同期整流SWIFT™ 降圧コンバータ Upgraded converter offering higher efficiency with a wider operating temperature range.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS544x25 4.5-V to 18-V, 20-A and 30-A SWIFT Synchronous Buck Converters with PMBus and Frequency Synchronization データシート PDF | HTML 2015年 5月 15日
アプリケーション・ノート Programming the NVM of PMBus Buck Converters to Support Mass-Production Needs (Rev. B) 2019年 5月 13日
Analog Design Journal Maximizing power density and thermal performance in power-module designs 2018年 12月 12日
アプリケーション・ノート Analysis and Design of Input Filter for DC-DC Circuit 2017年 11月 27日
アプリケーション・ノート SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 2016年 2月 22日
技術記事 Select the correct PMBus POL solution for your application PDF | HTML 2015年 8月 3日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS544B25EVM-681 — PMBus インターフェイス付き単一出力 DC/DC コンバータ

TPS544B25EVM-681 評価基板 (EVM) は、一般的な低電圧アプリケーションを実証する単一出力の出力 DC/DC コンバータとして設計されており、性能を評価するための多数のテスト ポイントを提供します。この基板は、設置されているデバイスに応じて、公称 12V の入力バスを使用して 0.95V のレギュレーション済み出力電圧を生成し、最大 30A の負荷電流を供給する設計を採用しています。

設計者が Windows ベースの PC からこの評価基板と通信しようとする場合、個別の USB インターフェイス アダプタ評価基板が必要です。USB-TO-GPIO アダプタは、type-A (...)

ユーザー ガイド: PDF | HTML
ドライバまたはライブラリ

PMBUSSW-LINUX — PMBUS 向け Linux ドライバ

The Linux driver supports PMBus controlled Buck Controllers. The Linux driver supports communication through the PMBus and interfaces with the HWMon framework.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps40400
  • tps40422
  • tps544b20
  • tps544b25
  • (...)
シミュレーション・モデル

TPS544B25 PSpice Average Model

SLUM463.ZIP (110 KB) - PSpice Model
シミュレーション・モデル

TPS544B25 PSpice Transient Model

SLUM468.ZIP (159 KB) - PSpice Model
シミュレーション・モデル

TPS544B25 TINA-TI Average Reference Design (Rev. A)

SLUM644A.TSC (104 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS544B25 TINA-TI Average Spice Model

SLUM646.ZIP (11 KB) - TINA-TI Spice Model
計算ツール

SLURB02 TPS544B25 and TPS544C25 Excel Calculator and Layout Checklist

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFN-CLIP (RVF) 40 Ultra Librarian