ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

TPS61046

アクティブ

WCSP パッケージ封止、28V 出力電圧昇圧コンバータ

製品詳細

Rating Catalog Topology Boost Switch current limit (typ) (A) 0.9 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 4.5 Features Enable, Light-load efficiency, Load Disconnect, Nonsynchronous Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1250 Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 110 Duty cycle (max) (%) 90 Type Converter
Rating Catalog Topology Boost Switch current limit (typ) (A) 0.9 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 4.5 Features Enable, Light-load efficiency, Load Disconnect, Nonsynchronous Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1250 Operating temperature range (°C) -40 to 150 Iq (typ) (µA) 110 Duty cycle (max) (%) 90 Type Converter
DSBGA (YFF) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • Input Voltage Range: 1.8 V to 5.5 V, 1.6 V after
    Startup
  • Output Voltage Up to 28 V
  • Integrated Power Diode and Isolation Switch
  • 900-mA (typical) Switch Current
  • Up to 85% Efficiency at 3.6-V Input and 12-V
    Output
  • 500-nA Ultra-low Shutdown Current
  • ±2% Output Voltage Accuracy
  • Power Save Operation Mode at Light Load
  • Internal 10-ms Soft Start Time
  • True Disconnection between Input and Output
    during Shutdown
  • Output Short Circuit Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown Protection
  • 0.80-mm × 1.20-mm WCSP package
  • Input Voltage Range: 1.8 V to 5.5 V, 1.6 V after
    Startup
  • Output Voltage Up to 28 V
  • Integrated Power Diode and Isolation Switch
  • 900-mA (typical) Switch Current
  • Up to 85% Efficiency at 3.6-V Input and 12-V
    Output
  • 500-nA Ultra-low Shutdown Current
  • ±2% Output Voltage Accuracy
  • Power Save Operation Mode at Light Load
  • Internal 10-ms Soft Start Time
  • True Disconnection between Input and Output
    during Shutdown
  • Output Short Circuit Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown Protection
  • 0.80-mm × 1.20-mm WCSP package

The TPS61046 is a highly integrated boost converter designed for applications requiring high voltage and tiny solution size such as PMOLED panel and sensor module. The TPS61046 integrates a 30-V power switch, input/output isolation switch, and power diode. It can output up to 28 V from input of a Li+ battery or two cell alkaline batteries in series.

The TPS61046 operates with a switching frequency at 1.0 MHz. This allows the use of small external components. The TPS61046 has an internal default 12-V output voltage setting by connecting the FB pin to the VIN pin. Thus it only needs three external components to get 12-V output voltage. Together with WCSP package, the TPS61046 gives a very small overall solution size. The TPS61046 has typical 900-mA switch current limit. It has 10-ms built-in soft start time to minimize the inrush current. When the TPS61046 is in shutdown mode, the isolation switch disconnects the output from input to minimize the leakage current. The TPS61064 also implements output short circuit protection, output over-voltage protection and thermal shutdown.

The TPS61046 is available in a 6-pin 0.80-mm × 1.20-mm WCSP package.

The TPS61046 is a highly integrated boost converter designed for applications requiring high voltage and tiny solution size such as PMOLED panel and sensor module. The TPS61046 integrates a 30-V power switch, input/output isolation switch, and power diode. It can output up to 28 V from input of a Li+ battery or two cell alkaline batteries in series.

The TPS61046 operates with a switching frequency at 1.0 MHz. This allows the use of small external components. The TPS61046 has an internal default 12-V output voltage setting by connecting the FB pin to the VIN pin. Thus it only needs three external components to get 12-V output voltage. Together with WCSP package, the TPS61046 gives a very small overall solution size. The TPS61046 has typical 900-mA switch current limit. It has 10-ms built-in soft start time to minimize the inrush current. When the TPS61046 is in shutdown mode, the isolation switch disconnects the output from input to minimize the leakage current. The TPS61064 also implements output short circuit protection, output over-voltage protection and thermal shutdown.

The TPS61046 is available in a 6-pin 0.80-mm × 1.20-mm WCSP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS61376 アクティブ 2.5% 精度、入力平均電流の制限機能と真の接続解除機能搭載、25V、4.5A、昇圧コンバータ TPS61376 has adjustable input current limited feature
比較対象デバイスと類似の機能
TPS61093 アクティブ 低入力、20V/1.1A 昇圧 DC/DC コンバータ、パワー ダイオードと入出力絶縁内蔵 For applications requiring higher current limits or QFN package.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
17 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート 28-V Output Voltage Boost Converter in WCSP Package データシート 2015年 4月 15日
技術記事 How to design wearables that are smaller and go longer between charges PDF | HTML 2024年 1月 5日
アプリケーション・ノート 昇圧コンバータの電力段に関する基本的な計算 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2022年 12月 1日
アプリケーション・ノート Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
アプリケーション・ノート Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML 2021年 11月 8日
技術記事 Do all rails need low Iq? PDF | HTML 2019年 7月 15日
アプリケーション・ノート AN-1112 DSBGA Wafer Level Chip Scale Package (Rev. AI) 2019年 6月 14日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
技術記事 Power a RS-485 transceiver with a high efficiency flyback converter PDF | HTML 2017年 12月 27日
アプリケーション・ノート Input Current Limit Solution for USB-Supplied Power System 2017年 8月 3日
アプリケーション・ノート How to Select a Proper Inductor for Low Power Boost Converter 2016年 6月 3日
アプリケーション・ノート Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 2016年 5月 3日
試験報告書 Power Management Reference Design for a Wearable Device with Wireless Charging (Rev. A) PDF | HTML 2016年 4月 14日
アプリケーション・ノート Automated Frequency Response Analyzer 2013年 10月 9日
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 2012年 4月 26日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日
アプリケーション・ノート Minimizing Ringing at the Switch Node of a Boost Converter 2006年 9月 15日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS61046EVM-682 — TPS61046 28V 昇圧コンバータ、WCSP パッケージ、評価モジュール

This EVM is used to evaluate the 28V boost converter TPS61046, which is a highly integrated boost converter designed for applications requiring high voltage and tiny solution size such as PMOLED panel. There are two TPS61046 evaluation circuits in the EVM: one is adjustable VOUT version in which (...)

ユーザー ガイド: PDF
シミュレーション・モデル

Unencrypted TPS61046 PSpice Transient Model Package (Rev. A)

SLVMB38A.ZIP (27 KB) - PSpice Model
リファレンス・デザイン

PMP11311 — 電源リファレンス・デザイン、ウェアラブル・デバイス用、ワイヤレス充電付き、 bq51003 および bq25120 使用

ウェアラブル・デバイスは、常時オン機能とともに長いバッテリ動作時間を実現するために、高度なパワー・マネージメントが必要です。さらに、小型で再充電可能なバッテリを使用して、小型のフットプリント設計を実現する必要もあります。このアプリケーション・ノートでは、活動監視やスマート・ウォッチに対応可能な、ウェアラブル向けのスケーラブルなパワー・マネージメント・ソリューションについて説明しています。この設計では、リチウムイオン・バッテリ・チャージャと低静止時電流(Iq)DC/DC 降圧コンバータ、PMOLED ディスプレイ用の昇圧コンバータ、心拍モニタ(HRM)用の昇圧コンバータ、構成可能な低 Iq (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP9801 — 5V 出力、4000V 絶縁型電源装置のリファレンス デザイン、RS485 アプリケーション用

このリファレンス デザインは、RS485 アプリケーション向けの 5V 出力、4000V 絶縁型フライバック DC/DC コンバータを提示します。昇圧コンバータ TPS61046 を使用するこの回路は、広い入力電圧範囲と、10V 入力から 78% の効率で最大 250mA の出力電流をサポートします。このリファレンス デザインは、適応型のダミー負荷回路を使用して、1 次側レギュレーション ソリューションのロード レギュレーションを改善し、コスト効率が優れたアプリケーションを実現します。また、VOUT 精度の高いアプリケーションを目的とした 2 次側レギュレーション (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00712 — スマートウォッチ電池管理ソリューション・リファレンス・デザイン

このリファレンス・デザインは、スマート・ウォッチ用バッテリ・マネージメント・ソリューション (BMS) に適しています。このデザインは、スマートウォッチ・アプリケーションのような低消費電力ウェアラブル・デバイスに最適です。このデザインは、1 セル用の超低消費電力リチウムイオン・リニア・チャージャや、高集積の Qi 準拠ワイヤレス・パワー・レシーバ、コスト効率の優れた電圧 / 電流保護 IC、センス抵抗内蔵のシステム側のバッテリ残量計、LCD ディスプレイ・デバイスに最大 28V を出力する昇圧回路を搭載しています。

このデザインは小型サイズ (20mm x 29mm) PCB (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00462 — 超音波距離測定 BoosterPack リファレンス・デザイン

TIDA-00462 超音波距離測定リファレンス・デザインを使用すると、±1.5 インチ (±3.81cm) の精度で最大 99 インチ (251cm) の距離を測定できます。このデザイン・ガイドの目的は、TI の産業用超低消費電力マイコン、アナログ・シグナル・コンディショニング、パワー・マネージメントの各技術を最終製品システムに統合する際に、作業を迅速に開始できるようにすることです。このデザイン・ガイドは、MSP430 (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ