ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS7A8101-Q1

アクティブ

車載、イネーブル搭載、1A、高 PSRR、調整可能な低ドロップアウト電圧レギュレータ

製品詳細

Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 2.2 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 6 Vout (min) (V) 0.8 Noise (µVrms) 23 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.06 Features Enable Thermal resistance θJA (°C/W) 46 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 6.5 Vin (min) (V) 2.2 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 6 Vout (min) (V) 0.8 Noise (µVrms) 23 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.06 Features Enable Thermal resistance θJA (°C/W) 46 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 μVRMS typical (100 Hz to
    100 kHz)
  • Stable With 4.7-µF Output Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line, Temperature)
  • Over-Current and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 μVRMS typical (100 Hz to
    100 kHz)
  • Stable With 4.7-µF Output Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line, Temperature)
  • Over-Current and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8

The TPS7A8101-Q1 low-dropout linear regulator (LDO) offers very good performance in output noise and power-supply rejection ratio (PSRR). This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101-Q1 device is stable with a 4.7-μF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TA = –40°C to 125°C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

The TPS7A8101-Q1 low-dropout linear regulator (LDO) offers very good performance in output noise and power-supply rejection ratio (PSRR). This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101-Q1 device is stable with a 4.7-μF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TA = –40°C to 125°C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS746-Q1 アクティブ 車載対応、パワー グッド搭載、1A、低静止電流 (IQ)、高 PSRR、低ドロップアウト (LDO) 電圧レギュレータ Similar functionality with power good

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS7A8101-Q1 Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1-A Linear Regulator データシート (Rev. A) PDF | HTML 2014年 6月 19日
機能安全情報 TPS7A8101-Q1 Functional Safety FIT Rate and Failure Mode Distribution 2019年 12月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AWR1243BOOST — AWR1243 76GHz ~ 81GHz 高性能車載 MMIC (モノリシック マイクロ波 IC) の評価基板

AWR1243 BoosterPack™ プラグイン モジュールは、AWR1243 シングルチップ ミリ波センシング デバイス向けの使いやすい評価基板です。

AWR1243BOOST は、MMWAVE-STUDIO 環境と DCA1000 リアルタイム データ キャプチャ アダプタを使用して、開発を開始するために必要な要素すべてを取り揃えています。

標準的な 20 ピン ブースタパック ヘッダーを搭載したこの評価基板は、さまざまなマイコン (MCU) LaunchPad 開発キットとの互換性があり、プロトタイプ製作を容易に実施できます。

ユーザー ガイド: PDF
評価ボード

AWR1443BOOST — AWR1443 シングルチップ 76GHz ~ 81GHz 車載レーダー センサの評価基板

AWR1443 ブースタパック プラグイン モジュールは、AWR1443 シングルチップ ミリ波センシング デバイス向けの使いやすい 77GHz ミリ波センサ評価基板であり、TI のマイコン (MCU) LaunchPad™ 開発キット エコシステムとの直接のコネクティビティを確立できます。

AWR1443BOOST には、低消費電力の Arm® Cortex® R4F プロセッサの開発を開始するために必要な機能がすべて付属しています。この評価基板は、プログラミングおよびデバッグ向けのオンボード エミュレーション機能と、複数のボタンや LED をオンボード搭載しているので、シンプルなユーザー (...)

ユーザー ガイド: PDF
評価ボード

AWR1642BOOST — AWR1642 シングルチップ 76GHz ~ 81GHz 車載レーダー センサの評価基板

AWR1642BOOST は、IWR1642 デバイス向けの使いやすい 77GHz ミリ波センサ評価ボードであり、マイコン ユニット (MCU) LaunchPad™ 開発キット エコシステムとの直接のコネクティビティを確立できます。

このブースタパック プラグイン モジュールには、オンチップの C67x DSP コアと低消費電力の Arm® Cortex® R4F コントローラ向けのソフトウェア開発を開始するために必要なものがすべて付属しており、プログラミングとデバッグ用のオンボード エミュレーション機能や、シンプルなユーザー インターフェイスを迅速に統合するためのオンボード ボタンと (...)

ユーザー ガイド: PDF
評価ボード

AWR1642BOOST-ODS — AWR1642 視野角 (FOV) の広いアンテナを搭載した物体検出センサの評価基板

AWR1642BOOST-ODS は、AWR1642 デバイス向けの使いやすい 77GHz ミリ波センサ評価ボードであり、DSP とマイコンを内蔵しています。この評価ボードには、水平面と垂直面の両方で広い視野角 (FOV) を実現するパッチ アンテナ構造が付属しており、近距離 3D 空間で物体を検出する必要がある車載アプリケーションに最適です。

AWR1642BOOST-ODS には、C67x DSP コア、低消費電力の Arm® Cortex® R4F プロセッサ、オンチップ (...)

ユーザー ガイド: PDF
評価ボード

AWR2243BOOST — AWR2243 第 2 世代 76GHz〜81GHz 高性能 車載用 MMIC 評価基板

AWR2243 BoosterPack™プラグイン モジュールは、シングルチップAWR2243 mmWaveセンシング デバイス用の使いやすい評価基板です。

AWR2243BOOSTには、MMWAVE-STUDIO環境とDCA1000リアルタイム データ キャプチャ アダプタを使用して開発を開始するために必要なものがすべて含まれています。

標準の20-ピンBoosterPackプラグイン モジュール ヘッダーにより、この評価基板は幅広いMCU LaunchPad開発キットと互換性があり、容易なプロトタイピングが可能になります。

ユーザー ガイド: PDF | HTML
評価ボード

IWR1443BOOST — IWR1443 シングルチップ、77GHz、ミリ波センサ向けブースタパックの評価基板

IWR1443 ブースタパック プラグイン モジュールは、IWR1443 シングルチップ ミリ波センシング デバイス向けの使いやすい 77GHz ミリ波センサ評価基板であり、TI のマイコン (MCU) LaunchPad™ 開発キット エコシステムとの直接のコネクティビティを確立できます。

IWR1443BOOST には、低消費電力の Arm® Cortex® R4F プロセッサの開発を開始するために必要な機能がすべて付属しています。この評価基板は、プログラミングおよびデバッグ向けのオンボード エミュレーション機能と、複数のボタンや LED をオンボード搭載しているので、シンプルなユーザー (...)

ユーザー ガイド: PDF
評価ボード

IWR1642BOOST — IWR1642 シングルチップ、77GHz、ミリ波センサ向けブースタパックの評価基板

IWR1642BOOST は、IWR1642 デバイス向けの使いやすい 77GHz ミリ波センサ評価ボードであり、マイコン (MCU) LaunchPad™ 開発キットとの直接のコネクティビティを確立できます。

このブースタパックには、オンチップの C67x DSP コアと低消費電力の ARM® R4F コントローラ向けのソフトウェア開発を開始するために必要なものがすべて付属しており、プログラミングとデバッグ用のオンボード エミュレーション機能や、シンプルなユーザー インターフェイスを迅速に統合するためのオンボード ボタンと LED が該当します。

(...)

ユーザー ガイド: PDF
評価ボード

TPS7A8101EVM-093 — TPS7A8101 Low-Noise, High-Bandwidth PSRR, Low-Dropout 1-A Linear Regulator Evaluation Module

The TPS7A8101EVM-093 evaluation module (EVM) helps you evaluate the performance of the TPS7A8101 low-noise, wide-bandwidth, high-PSRR, low-dropout 1-A linear regulator with enable. The EVM is a stand alone evaluation module containing a low-dropout regulator IC for adjustable voltage (...)
ユーザー ガイド: PDF
シミュレーション・モデル

TPS7A8101 PSpice Transient Model

SBVM110.ZIP (33 KB) - PSpice Model
リファレンス・デザイン

TIDEP-0090 — ミリ波レーダー センサ使用、交通監視物体検出 / 追跡のリファレンス デザイン

このリファレンス デザインは、TI のシングルチップ ミリ波 (mmWave) テクノロジーを使用して、交通監視や他のアプリケーションで、堅牢な長距離センシングを実現する方法を示します。このリファレンス デザインは、IWR1642BOOST 評価基板 (EVM) または IWR1843BOOST 評価基板 (EVM) を使用し、包括的なレーダー処理チェーンを IWR1642、IWR6843、IWR8143 いずれかのデバイスに実装します。この処理チェーンは、アナログ レーダー構成、A/D コンバータ (ADC) キャプチャ、低レベル FFT (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-01000 — ミリ波レーダー センサを使用する人数追跡 / 計測のリファレンス デザイン

このリファレンス デザインは、IWR6843 の使用方法を示します。この製品は、シングルチップ ミリ波レーダ センサであり、屋内と屋外の人数計測アプリケーションに適した DSP を内蔵しています。このリファレンス デザインは、IWR6843ISK評価基板(EVM)を使用し、完全なレーダー処理チェーンをIWR6843上に統合します。このソリューションは、最大 250 個の物体を検出でき、方位角 (水平) 方向に ±60º の視野 (FOV) 内で最大 20 人をポイント検出および追跡することが可能です。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-01001 — 車両乗員検出のリファレンス デザイン

このリファレンス デザインは、AWR6843 の使用方法を示します。この製品は、DSP を搭載した 60GHz シングルチップ ミリ波センサであり、車両の乗員検出 (VOD) や子供の占有検出 (CPD) センサとして使用すると、車両内の乗員や生体を検出できます。このデザインは、C674x DSP 上で動作するリファレンス ソフトウェアの処理チェーンを実現し、ヒート マップを生成して、±60 度の視野角 (FOV) で乗員を検出できるようにします。

 

追加情報

レーダーを使用して車内の乗員を検出するリファレンス ソフトウェアの処理チェーン。

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-0092 — 短距離レーダー (SRR) のリファレンス デザイン

TIDEP-0092 リファレンス デザインは、AWR1642 評価基板 (EVM) を使用した短距離レーダー (SRR) アプリケーションの基盤を提供します。このデザインにより、最大 80m の視野にあり、最高時速 90km で移動する物体の位置 (水平面) と速度を推定および追跡できます。  AWR1642 は、マルチモード レーダーという位置付けで構成されています。つまり、80m の距離にある物体を追跡すると同時に、20m にある物体を含む豊富なポイント (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-01011 — 77GHz ミリ波センサを使用した自動パーキング システムのリファレンス デザイン

このリファレンス デザインは、DSP、マイコン、ハードウェア アクセラレータを統合した 77GHz シングルチップ ミリ波センサである AWR1843 を、自動パーキングのセンサとして使用する方法を示します。その結果、課題の多い駐車条件や環境条件の下でも、自動車の周囲にある物体を信頼性の高い方法で検出できます。4cm 未満に対応する距離分解能と 10MHz の IF 帯域幅により、高速で移動している物体を良好な分解能で検出することができます。この評価キットには、水平方向に ±50 度、上下方向に ±15 度と見通し視野(FoV)が広く、検出距離が 4cm から 40m 以上に達するアンテナ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-01025 — ミリ波の診断とモニタリングのリファレンス デザイン

このリファレンス デザインは、ミリ波レーダー センサが内蔵している自律型の監視機能を提示します。これらの機能を活用すると、ホスト側の処理負荷を最小化し、システムの効率を改善することができます。このデザインは安全性診断ライブラリ (safety diagnostic library、SDL) を使用し、複数のプログラマブル デジタル コア、ペリフェラル、メモリに対する診断テストを実行します。また、このリファレンス デザインは、さまざまなハードウェア コンポーネントが搭載している RF / アナログ向けの監視機能を構成し、有効にします。このデザインは、さまざまな安全性リソースを活用して (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-0094 — シングルチップ ミリ波センサ使用、80m レンジ物体検出のリファレンス デザイン

TIDEP-0094 は、IWR1642 評価基板 (EVM)を使用して物体検出を評価するための土台を提供します。このリファレンス デザインは、包括的なレーダー処理チェーンを IWR1642 デバイスに統合し、(水平面における) 位置推定と、最大 84m の視野内にある物体の速度推定を実現しています。ソフトウェア サンプルも付属しており、TI のミリ波ソフトウェア開発キット (SDK) とともに提供されているので、評価、開発、データの視覚化に適した API、ライブラリ、ツールを通じて、統一性の高いソフトウェア環境を実現できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-01021 — コーナー レーダー用リファレンス デザインのビームステアリング

このリファレンス デザインは、AWR1843BOOST 評価基板 (EVM) を使用して、ブラインド スポット検出、クロス トラフィック アラート、車線変更アシスト、トラフィックジャム アシストの各アプリケーションに対応する基礎を実現します。このデザインを使用すると、最大 150m の視野 (FoV) にある物体の推定 (水平面と垂直面)、位置の追跡 (水平面)、速度の追跡を実施できます。

また、このデザインを採用すると、3TX の同時動作を有効にする方法で、送信 (TX) のビーム フォーミングを実現することもできます。6 ビットの TX (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-0104 — 77GHz ミリ波センサを使用した障害物検出のリファレンス デザイン

このリファレンス デザインは、自動車のドアやトランク向けの物体検出センサとして、DSP 統合型の AWR1642 シングルチップ ミリ波センサを使用する方法を紹介し、ドアの自動開扉装置や、広い見通し視野での障害物や物体の高精度検出のようなアプリケーションを実現できます。この評価キットには、水平方向に ±70 度、上下方向に ±40 度と見通し視野(FoV)が広く、検出距離が最大 15m に達する単一のパッチ アンテナが付属しています。リファレンス (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRB) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ