TS5A21366

アクティブ

5V, 1:1 (SPST), 2-channel, analog switch, 0.75Ω Ron, 1.8V compatible logic

製品詳細

Configuration 1:1 SPST Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.75 CON (typ) (pF) 27.5 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 0.1 Bandwidth (MHz) 260 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Powered-off protection Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 1:1 SPST Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.75 CON (typ) (pF) 27.5 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 0.1 Bandwidth (MHz) 260 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Powered-off protection Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
UQFN (RSE) 8 2.25 mm² 1.5 x 1.5 VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • 2-Channel Single-Pole Single-Throw (SPST) Switch
  • 1.65-V to 5.5-V Power Supply (VCC)
  • Isolation in Power-Down Mode, VCC = 0
  • Low ON-State Resistance (0.75 Ω Typical)
  • Excellent ON-State Resistance Matching
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD+N)
  • High Bandwidth (260 MHz)
  • 1.8-V Compatible Control Input
    Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • 2-Channel Single-Pole Single-Throw (SPST) Switch
  • 1.65-V to 5.5-V Power Supply (VCC)
  • Isolation in Power-Down Mode, VCC = 0
  • Low ON-State Resistance (0.75 Ω Typical)
  • Excellent ON-State Resistance Matching
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD+N)
  • High Bandwidth (260 MHz)
  • 1.8-V Compatible Control Input
    Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TS5A21366 is a bidirectional, 2-channel, single-pole single-throw (SPST) analog switch that is designed to operate from 1.65-V to 5.5-V supply voltages. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD+N) performance and consumes very low power.

The control pin can be connected to a low voltage GPIO allowing it to be controlled by 1.8-V signals.

These features make this device ideal for portable audio applications.

The TS5A21366 is available in a small, space-saving 8-pin DCU or RSE package, and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TS5A21366 is a bidirectional, 2-channel, single-pole single-throw (SPST) analog switch that is designed to operate from 1.65-V to 5.5-V supply voltages. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD+N) performance and consumes very low power.

The control pin can be connected to a low voltage GPIO allowing it to be controlled by 1.8-V signals.

These features make this device ideal for portable audio applications.

The TS5A21366 is available in a small, space-saving 8-pin DCU or RSE package, and is characterized for operation over the free-air temperature range of –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TS5A21366 0.75-Ω 2-channel SPST Analog Switch With 1.8-V Compatible Input Logic データシート (Rev. B) PDF | HTML 2016年 8月 25日
アプリケーション概要 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 2022年 7月 26日
アプリケーション・ノート Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 2022年 6月 2日
アプリケーション・ノート Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 2021年 12月 1日
アプリケーション概要 Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 2021年 1月 6日
技術記事 The real secret to become a better cook. Integrate smart scale technology in kitch PDF | HTML 2016年 10月 25日
アプリケーション・ノート Preventing Excess Power Consumption on Analog Switches 2008年 7月 3日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

EVM430-FR6043 — MSP430FR6043 超音波センシングの評価基板

EVM430-FR6043 評価キットはスマート ガス メーターなどの超音波センシング アプリケーション向けに MSP430FR6043 の性能を評価するための開発プラットフォームです。MSP430FR6043 マイコンは、高精度で正確な超音波測定向けの超音波センシング(USS)アナログ フロント エンドを統合した超低消費電力マイコンです。また、最適なシグナル プロセッシングのための低消費電力アクセラレータ(LEA)も搭載しており、消費電力の最適化によりバッテリ駆動時間の延長を可能にします。このキットは、多様なトランスデューサと組み合わせて MSP430FR6043 MCU (...)
ユーザー ガイド: PDF
インターフェイス・アダプタ

LEADED-ADAPTER1 — TI の 5、8、10、16、24 ピン リード付きパッケージの迅速なテスト向けの表面実装から DIP ヘッダへのアダプタ

EVM-LEADED1 ボードは、TI の一般的なリード付きパッケージによる迅速なテストとブレッド ボードへの対応を可能にします。  TI の D、DBQ、DCT、DCU、DDF、DGS、DGV、PW 表面実装パッケージを 100mil DIP ヘッダに変換するフットプリントを用意しています。     

ユーザー ガイド: PDF
インターフェイス・アダプタ

LEADLESS-ADAPTER1 — TI の 6、8、10、12、14、16、20 ピン リードレス パッケージのテスト向けの表面実装から DIP ヘッダへのアダプタ

EVM-LEADLESS1 ボードは、TI の一般的なリードレス パッケージによる迅速なテストとブレッド ボードへの対応を可能にします。  このボードには、TI の DRC、DTP、DQE、RBW、RGY、RSE、RSV、RSW RTE、RTJ、RUK、RUC、RUG、RUM、RUT、YZP 表面実装パッケージを 100mil DIP ヘッダに変換するフットプリントが用意されています。
ユーザー ガイド: PDF
リファレンス・デザイン

TIDA-00765 — 15kg の範囲にわたって 1g の分解能を実現する、ノイズが 100nVpp 未満のフロント エンドのリファレンス デザイン

TIDA-00765 は、抵抗性ひずみゲージ ブリッジ ロード セル ベースの重量および振動測定用の 100nVpp 未満のアナログ フロント エンドです。広いダイナミック レンジのために高解像度が求められる機器や、かなりの重量オフセットが必要な機器に最適です。スイッチング電源のノイズ レベルが高く、温度が急激に変化する厳しい環境では、ドリフトや干渉が一般的な問題となります。このデザインの高度な統合、AC 励起、および堅牢なフィルタリングにより、ドリフトと干渉が抑制され、厳しい環境でも一貫した性能が確保できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD188 — 高分解能、低ドリフト、高精度重量計、リファレンス デザイン、AC ブリッジ励起使用

この高精度重量計のリファレンス デザインは、50,000 カウント以上のノイズフリーの分解能を実現します。AC ブリッジ励起により、オフセット誤差とオフセットのドリフト誤差はほぼ解消されます。このデザインでは、高分解能の ADS1262 デルタ シグマ ADC を利用しています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00886 — シングル セル バッテリを電源とする低消費電力 RF PLL シンセサイザのリファレンス デザイン

TIDA-00886 は高性能ワイドバンド PLLatinum™ 低消費電力 RF シンセサイザ LMX2571 と DC/DC 昇降圧コンバータ  TPS63050 を使用しており、シングルセル バッテリを電源としています。  TIDA-00886 は、DC-DC 昇降圧コンバータが LMX2571 の位相ノイズ性能に与える影響が小さいか、ほとんどないことを示しています。  LMX2571 は双方向無線アプリケーションや携帯型の試験機器かつ計測機器で非常に人気があります。シンセサイザ モードで 39mA(内部 VCO)、PLL モードで 9mA(外部 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-SMBUS — 低消費電力マイコンを使用した SMBus 設計

この設計では、既存のローンチパッド評価キットと BoosterPack プラグインモジュールを活用して、テキサス インスツルメンツの MSP430 SMBus ライブラリを使用する SMBus ベースのシステムを実装する方法を示します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
UQFN (RSE) 8 Ultra Librarian
VSSOP (DCU) 8 Ultra Librarian