TS5A23159

アクティブ

5V, 2:1 (SPDT), 2-channel, analog switch, 1Ω Ron, powered-off protection

製品詳細

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 54.5 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 105 Operating temperature range (°C) -40 to 85 Features Break-before-make, Powered-off protection Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 54.5 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 105 Operating temperature range (°C) -40 to 85 Features Break-before-make, Powered-off protection Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
UQFN (RSE) 10 3 mm² 2 x 1.5 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Isolation in Power-Down Mode, VCC = 0
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • Supports Analog and Digital Signals
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Isolation in Power-Down Mode, VCC = 0
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • Supports Analog and Digital Signals
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TS5A23159 is a bidirectional 2-channel single-pole double-throw (SPDT) switch that is designed to operate from 1.65 V to 5.5 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature which prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for a wide variety of portable applications including cell phones, audio devices, and instrumentation.

The TS5A23159 is a bidirectional 2-channel single-pole double-throw (SPDT) switch that is designed to operate from 1.65 V to 5.5 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature which prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for a wide variety of portable applications including cell phones, audio devices, and instrumentation.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TS5A23159 1-Ω 2-Channel SPDT Analog Switch 5-V / 3.3-V 2-Channel 2:1 Multiplexer / Demultiplexer データシート (Rev. H) PDF | HTML 2015年 2月 26日
製品概要 How to Support Two Controllers on the I2C Bus, Avoid Bus Contention, and Prevent Controller Failures PDF | HTML 2024年 11月 27日
アプリケーション・ノート Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 2022年 6月 2日
アプリケーション・ノート Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 2021年 12月 1日
アプリケーション概要 Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 2021年 1月 6日
アプリケーション・ノート Preventing Excess Power Consumption on Analog Switches 2008年 7月 3日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

インターフェイス・アダプタ

LEADED-ADAPTER1 — TI の 5、8、10、16、24 ピン リード付きパッケージの迅速なテスト向けの表面実装から DIP ヘッダへのアダプタ

EVM-LEADED1 ボードは、TI の一般的なリード付きパッケージによる迅速なテストとブレッド ボードへの対応を可能にします。  TI の D、DBQ、DCT、DCU、DDF、DGS、DGV、PW 表面実装パッケージを 100mil DIP ヘッダに変換するフットプリントを用意しています。     

ユーザー ガイド: PDF
インターフェイス・アダプタ

LEADLESS-ADAPTER1 — TI の 6、8、10、12、14、16、20 ピン リードレス パッケージのテスト向けの表面実装から DIP ヘッダへのアダプタ

EVM-LEADLESS1 ボードは、TI の一般的なリードレス パッケージによる迅速なテストとブレッド ボードへの対応を可能にします。  このボードには、TI の DRC、DTP、DQE、RBW、RGY、RSE、RSV、RSW RTE、RTJ、RUK、RUC、RUG、RUM、RUT、YZP 表面実装パッケージを 100mil DIP ヘッダに変換するフットプリントが用意されています。
ユーザー ガイド: PDF
リファレンス・デザイン

TIDA-00018 — 温度センサー・インターフェイス・モジュール、プログラマブル・ロジック・コントローラ(PLC)用

TIDA-00018 リファレンス・デザインにより、24 ビット・デルタ-シグマ ADC と、広く使用されている熱電対や RTD などの温度センサを使用した高精度の温度測定ソリューションの開発期間を短縮することができます。この設計ガイドでは、産業用アプリケーションの温度測定に適した高精度で堅牢な設計を実現するために必要な、センサ・シグナル・コンディショニング、熱電対冷接点補償、RTD 向けレシオメトリック測定テクニック、推奨ソフトウェア・フロー、センサ・リニアライゼーション、センサ診断、過渡保護、PCB (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
UQFN (RSE) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian