TSU6721
- Switch Matrix
- USB and UART Switch support USB 2.0 HS
- Audio Switch with Negative Signal Capability
- ID Bypass Switch
- VBUS to MIC Switch
- DP to MIC Switch to Support MCPC
- Load Switch
- 100 mΩ Load Switch
- OTG Support
- 28 V VBUS Rating with Over-voltage Protection
- Programmable Overcurrent Limiter/Protection
- Charger Detection
- USB BCDv1.2 compliant
- VBUS Detection
- Data Contact Detection
- Primary and Secondary Detection
- Compatible Accessories
- USB Chargers (DCP, CDP)
- Apple Charger
- USB Data Port
- Audio Headset with MIC and Remote
- Docking Support
- Factory Cable
- Additional Features
- I2C Interface with Host Processor
- Switches Controlled by Automatic Detection or Manual Control
- Interrupts Generated for Plug/Unplug
- Decoupling FET Switch to VBUS Added to Reduce Degradation on MIC Line
- Support Control Signals used In Manufacturing (JIG, BOOT)
- ESD Performance Tested Per JESD 22
- 4000-V Human-Body Model (A114-B, Class II)
- 1500-V Charged-Device Model (C101)
- IEC ESD Performance
- ±8 kV Contact Discharge (IEC 61000-4-2) for VBUS/DP/DM/ID to GND
TSU6721 is a high performance USB port multimedia switch featuring automatic switching and accessory detection. The device connects a common USB port to pass audio, USB data, charging, On The Go (OTG) and factory mode signals. The audio path has negative signal capability includes left (mono/stereo), right (stereo) as well as microphone signals. Furthermore, TSU6721 is compatible with the MCPC specification.
TSU6721 features impedance detection which supports the detection of various accessories that are attached through DP, DM and ID pins of the USB connector. The switch is controlled by automatic switching or manually through I2C.
TSU6721 has an integrated low resistive Load Switch that is used to isolate the charger from the external connector. OverVoltage Protection and programmable OverCurrent Limiter/Protection are additional features included to the Load Switch.
The charger detection satisfies USB charger specification v1.2. In addition to DCP, CDP and SDP, the device also detects Apple Chargers.
Power for this device is supplied through VBAT of the system or through VBUS when attached. TSU6721 supports factory mode testing when a USB/UART JIG cable is used in development and manufacturing.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | MCPC Compatible USB Port Multimedia Switch データシート | 2013年 6月 11日 | |||
| アプリケーション・ノート | High-Speed Interface Layout Guidelines (Rev. J) | PDF | HTML | 2023年 2月 24日 | |||
| アプリケーション・ノート | TSU6721 Accessory and Charger Detection Flow | 2014年 6月 11日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TSU6721EVM — TSU6721EVM:Micro-USB スイッチ評価モジュール
The TSU6721EVM is designed to evaluate and demonstrate the functionality of TI’s TSU6721 micro-USB switch. The TSU6721EVM can be used as a standalone system or paired with the MSP-EXP430G2 LaunchPad to facilitate power and I2C communication. When paired with the LaunchPad, The TSU6721EVM GUI can be (...)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| DSBGA (YFF) | 25 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。