ホーム インターフェイス USB IC USB ハブと USB コントローラ

TUSB320LAI

アクティブ

Type-C 構成チャネル(CC)ロジック / ポート制御機能

製品詳細

Function Type-C USB speed (Mbps) 480 Type CC controller Supply voltage (V) 2.7, 5 Rating Catalog Operating temperature range (°C) -40 to 85
Function Type-C USB speed (Mbps) 480 Type CC controller Supply voltage (V) 2.7, 5 Rating Catalog Operating temperature range (°C) -40 to 85
X2QFN (RWB) 12 2.56 mm² 1.6 x 1.6
  • USB Type-C™ Specification 1.1
  • Backward Compatible with USB Type-C Specification 1.0
  • Supports Up to 3 A of Current Advertisement and Detection
  • Mode Configuration
    • Host Only – DFP (Source)
    • Device Only – UFP (Sink)
    • Dual Role Port – DRP
    • Supports both Try.SRC and Try.SNK
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode (Default, Medium, High)
  • VBUS Detection
  • I2C or GPIO Control
  • Supports up to 400 kHz I2C
  • Role Configuration Control Through I2C
  • Supply Voltage: 2.7 V to 5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40 to 85°C
  • USB Type-C™ Specification 1.1
  • Backward Compatible with USB Type-C Specification 1.0
  • Supports Up to 3 A of Current Advertisement and Detection
  • Mode Configuration
    • Host Only – DFP (Source)
    • Device Only – UFP (Sink)
    • Dual Role Port – DRP
    • Supports both Try.SRC and Try.SNK
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode (Default, Medium, High)
  • VBUS Detection
  • I2C or GPIO Control
  • Supports up to 400 kHz I2C
  • Role Configuration Control Through I2C
  • Supply Voltage: 2.7 V to 5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40 to 85°C

The TUSB320LA and TUSB320HA devices, hereafter called TUSB320 unless otherwise noted, are Texas Instrument’s third generation Type-C configuration channel logic and port controller. The TUSB320 devices use the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB320 devices can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making them ideal for any application.

The TUSB320 devices have an alternate configuration as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The devices operate over a wide supply range and have low-power consumption. The TUSB320 is available in two versions of enable: Active low enable called TUSB320LA and active high enable called TUSB320HA. The TUSB320 family of devices are available in industrial temperature ranges.

The TUSB320LA and TUSB320HA devices, hereafter called TUSB320 unless otherwise noted, are Texas Instrument’s third generation Type-C configuration channel logic and port controller. The TUSB320 devices use the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB320 devices can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making them ideal for any application.

The TUSB320 devices have an alternate configuration as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The devices operate over a wide supply range and have low-power consumption. The TUSB320 is available in two versions of enable: Active low enable called TUSB320LA and active high enable called TUSB320HA. The TUSB320 family of devices are available in industrial temperature ranges.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TUSB320HAI アクティブ USB タイプ-C 構成のチャネル ロジックおよびポート制御 Same functionality as TUSB320LAI with Active High enable pin

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TUSB320LAI, TUSB320HAI USB Type-C Configuration Channel Logic and Port Control データシート (Rev. D) PDF | HTML 2017年 5月 2日
Analog Design Journal How to implement an isolated USB 2.0 high speed, Type-C® DRP PDF | HTML 2022年 3月 31日
技術記事 4 Reasons why you should use a boost charger for 2-cell battery application PDF | HTML 2019年 4月 3日
技術記事 USB Type-C™ power: Should your next device have USB Type-C? PDF | HTML 2017年 2月 14日
ホワイト・ペーパー USB Type-C™ represents breakthrough connectivity 2015年 12月 4日
ホワイト・ペーパー Transition existing products from USB 2.0 OTG to USB Type-C 2015年 7月 10日
ホワイト・ペーパー Low-cost implementation of USB Type-C 2015年 7月 7日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TUSB320-LA-EVM — TUSB320LAI USB Type-C 構成チャネル ロジックとポート制御機能の評価基板

TUSB320-LA-EVM を設計して、TUSB320LA デバイスを評価することもできます。  この EVM は、DIP スイッチ選択や I2C 制御を通じて、DFP、UFP、DRP の各モードで動作するように構成することができます。  すべての制御入力は、DIP スイッチによる構成も使用できます。  TUSB320LA デバイスは、評価目的で従来の USB システムまたは Type-C システムで使用できます。

ユーザー ガイド: PDF
シミュレーション・モデル

TUSB320LI IBIS MODEL

SLYM076.ZIP (67 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-03030 — オーディオ アクセサリ サポート搭載、USB Type-C™ パワー パス保護のリファレンス デザイン

TIDA-03030 リファレンス デザインは、USB Type-C™ アプリケーションで使用するパワー パス向けに信頼性の高い保護ソリューションを実現します。このデザインは、TPS25923 (eFuse) と CSD17571Q2 (逆方向ブロッキング FET) を活用して、過電圧、過電流、ホット プラグ、逆電流の各事象からパワー パスを保護します。このシステム ソリューションは、ダウンストリーム側ポート (DFP) をエミュレートしているほか、アップストリーム側ポート (UFP) デバイスが接続されたことを検出できます。TIDA-03030 リファレンス デザインは、USB (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP40496 — 5V USB 充電、2 セル昇圧充電システムのリファレンス デザイン

この 5V USB、2 セル バッテリ昇圧チャージャのリファレンス デザインは、チャージャ システムと 2 セル バッテリ ホルダー (残量計付き) を搭載しており、ケーブルで接続することも、独立した方法で動作することもできます。チャージャ システムの主要な部品には、BQ25883 昇圧充電器、TUSB320LAI Type-C CC ロジック、MSP430FR2433 マイコン (MCU)、OLED ディスプレイ、USB Type-C および Micro B コネクタがあります。バッテリ残量計は BQ28Z610 であり、BQ25883 の内部 ADC (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
X2QFN (RWB) 12 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ