ホーム インターフェイス USB IC USB ハブと USB コントローラ

TUSB9261

アクティブ

USB 3.0 5Gbps から SATA へのブリッジ

製品詳細

Function USB3 USB speed (Mbps) 5000 Type Bridge Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Function USB3 USB speed (Mbps) 5000 Type Bridge Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
HTQFP (PVP) 64 81 mm² 9 x 9
  • Universal Serial Bus (USB)
    • SuperSpeed USB 3.0 Compliant – TID
      340730020
      • Integrated Transceiver Supports SS/HS/FS
        Signaling
    • Best-in-Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the
        Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP)
      • USB Mass Storage Class Bulk-Only
        Transport (BOT)
      • Support for Error Conditions Per the 13
        Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB, Using a
      TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6
      • Gen1i, Gen1m, Gen2i, and Gen2m
    • Support for Mass-Storage Devices Compatible
      With the ATA/ATAPI-8 Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded from
      EEPROM by SPI Interface
    • Two Additional SPI Port Chip Selects for
      Peripheral Connection
    • Up to 12 GPIOs for End-User Configuration
      • Two GPIOs have PWM Functionality for
        LED Blink Speed Control
    • Serial Communications Interface for Debug
      (UART)
  • General Features
    • Integrated Spread Spectrum Clock Generation
      Enables Operation from a Single Low-Cost
      Crystal or Clock Oscillator
      • Supports 40 MHz
    • A JTAG Interface is Used for IEEE1149.1 and
      IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS-Compliant Package
  • Universal Serial Bus (USB)
    • SuperSpeed USB 3.0 Compliant – TID
      340730020
      • Integrated Transceiver Supports SS/HS/FS
        Signaling
    • Best-in-Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the
        Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP)
      • USB Mass Storage Class Bulk-Only
        Transport (BOT)
      • Support for Error Conditions Per the 13
        Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB, Using a
      TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6
      • Gen1i, Gen1m, Gen2i, and Gen2m
    • Support for Mass-Storage Devices Compatible
      With the ATA/ATAPI-8 Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded from
      EEPROM by SPI Interface
    • Two Additional SPI Port Chip Selects for
      Peripheral Connection
    • Up to 12 GPIOs for End-User Configuration
      • Two GPIOs have PWM Functionality for
        LED Blink Speed Control
    • Serial Communications Interface for Debug
      (UART)
  • General Features
    • Integrated Spread Spectrum Clock Generation
      Enables Operation from a Single Low-Cost
      Crystal or Clock Oscillator
      • Supports 40 MHz
    • A JTAG Interface is Used for IEEE1149.1 and
      IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS-Compliant Package

The TUSB9261 is an ARM® Cortex® M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP)-compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives, and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class BOT and USB HID interfaces.

The TUSB9261 is an ARM® Cortex® M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP)-compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives, and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class BOT and USB HID interfaces.

ダウンロード 字幕付きのビデオを表示 ビデオ
詳細リクエスト

TUSB9261 のソース コードをすぐに入手できます。ご注文

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TUSB9261 USB 3.0 to SATA Bridge データシート (Rev. I) PDF | HTML 2016年 3月 3日
* エラッタ TUSB9261 Errata (Rev. B) 2012年 12月 20日
技術記事 6 key questions when designing for USB protocol interfaces PDF | HTML 2020年 7月 31日
ユーザー・ガイド TUSB9261 DEMO User's Guide (Rev. A) 2014年 12月 9日
アプリケーション・ノート TUSB9261 Implementation Guide (Rev. E) 2014年 12月 9日
ユーザー・ガイド TUSB9260 Flash Burner - User Guide (Rev. D) 2013年 10月 24日
製品概要 SuperSpeed USB3.0 Products (Rev. C 翻訳版) 2013年 9月 18日
ユーザー・ガイド TUSB926x SpeedBoost Monitor User's Guide 2010年 9月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TUSB9261DEMO — TUSB9261 demonstration kit

The TUSB9261DEMO board is a bridge between a SuperSpeed USB (USB 3.0) bus and a Serial–ATA (SATA) development kit. The TUSB9261DEMO is used to evaluate system compatibility. It provides a TUSB9261 hardware for connection to a SATA device such as a solid state drive, hard disk drive, DVD (...)

ファームウェア

SLLC416 TUSB926x Default Firmware, U1/U2 Disabled

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ファームウェア

SLLC421 TUSB926x Firmware, U1/U2 Enabled

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ソフトウェア・プログラミング・ツール

SLLC414 TUSB926x FlashBurner Utility

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SLLC415 TUSB926x SpeedBoost Monitor

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TUSB9261 IBIS Model

SLLM132.ZIP (1526 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00882 — USB パワー デリバリを使用した USB Type-C HDD 用回路のリファレンス デザイン

このリファレンス デザインは、テキサスインスツルメンツの SuperSpeed USB 3.0–SATA ブリッジ、USB Type-CTM および USB PD コントローラ (統合電源スイッチと High-Speed USB マルチプレクサを内蔵)、さらに SuperSpeed USB 3.1 マルチプレクサを使用し、Type-C ホスト (ラップトップ、タブレット、スマートフォンなど) へ電力を供給できる Type-C 外付けハードディスク ドライブを実装するために必要なサブシステムを示しています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTQFP (PVP) 64 Ultra Librarian