ホーム パワー マネージメント ゲート ドライバ 絶縁型ゲート ドライバ

UCC21351-Q1

アクティブ

車載、IGBT / SiC 向け、EN ピンと DT ピン搭載、4A、6A、3kVRMS、デュアルチャネル絶縁型ゲート ドライバ

製品詳細

Number of channels 2 Isolation rating Basic Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 850 Transient isolation voltage (VIOTM) (VPK) 7070 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Enable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 12, 17 TI functional safety category Functional Safety-Capable
Number of channels 2 Isolation rating Basic Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 850 Transient isolation voltage (VIOTM) (VPK) 7070 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Enable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Automotive Fall time (ns) 8 Undervoltage lockout (typ) (V) 12, 17 TI functional safety category Functional Safety-Capable
SOIC (DWK) 14 106.09 mm² 10.3 x 10.3
  • Universal: dual low-side, dual high-side or half-bridge driver
  • AEC-Q100 qualified with the following result
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 12V and 17V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast enable for power sequencing
  • Universal: dual low-side, dual high-side or half-bridge driver
  • AEC-Q100 qualified with the following result
    • Device temperature grade 1
  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 12V and 17V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast enable for power sequencing

The UCC21351-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, and IGBT transistors.

The UCC21351-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 3kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21351-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

The UCC21351-Q1 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, and IGBT transistors.

The UCC21351-Q1 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 3kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21351-Q1 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート UCC21351x-Q1 Automotive 4A, 6A, Basic Isolation Dual-Channel Gate Driver データシート PDF | HTML 2025年 7月 11日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC21551CQEVM-079 — UCC21551 4A、6A、デュアルチャネル、絶縁型ゲート ドライバの評価基板

UCC21551CQEVM は、複数のテスト ポイントと複数のジャンパを実装した 2 層 PCB (プリント基板) であり、UCC21551 デバイスの機能を包括的に評価できます。この評価基板 (EVM) は、PWM 入力制御機能、オンボードの調整可能な電源、ディスクリート FET 向けの複数のソケット、ローサイド保護用の外部アクティブ クランプ、ブートストラップ機能搭載のハイサイド、負のゲート電圧への対処能力、構成可能なデッドタイム スイッチ、EN/DIS (イネーブルとディスエーブル) ジャンパ、Wolfspeed XM3 SiC ベースのハーフブリッジ パワー (...)

ユーザー ガイド: PDF | HTML
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DWK) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ