ホーム パワー マネージメント AC/DC スイッチング レギュレータ AC/DC コントローラ

UCC28704

アクティブ

1 次側安定化 (PSR) 機能搭載、高効率、オフライン CV (定電圧) と CC (定電流) のフライバック コントローラ

製品詳細

Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, Cable compensation, DCM, NTC resistor interface, Primary-side regulated, Quasi-Resonant, Soft start, Valley switching Duty cycle (max) (%) 99
Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, Cable compensation, DCM, NTC resistor interface, Primary-side regulated, Quasi-Resonant, Soft start, Valley switching Duty cycle (max) (%) 99
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Efficiency Performance Exceeds DoE Level VI and EU CoC V5 Tier-2 External Power Supply Standards
  • Primary-Side Regulation Eliminates Opto-Coupler and Secondary Feedback Components
  • Compatible with Synchronous Rectifier
  • Enables <30-mW No-Load Input Power
  • ±5% Output Voltage (CV) and Current (CC) Regulation
  • Enhanced Dynamic Load Response
  • Constant Current Output Under-Voltage Protection (CCUV) with Auto-Restart Response
  • Cable Compensation (300 mV at 5-V Full Load)
  • 85-kHz Maximum Switching Frequency
  • DCM Valley-Switching Operation
  • Clamped Gate-Drive Output for MOSFET
  • NTC Resistor Interface
  • Resistor or External HV Depletion-Mode FET Start-Up
  • Fault Protections: Input Low Line, Output Over-Voltage, Over-Current, and Short-Circuit
  • SOT23-6 Package
  • Efficiency Performance Exceeds DoE Level VI and EU CoC V5 Tier-2 External Power Supply Standards
  • Primary-Side Regulation Eliminates Opto-Coupler and Secondary Feedback Components
  • Compatible with Synchronous Rectifier
  • Enables <30-mW No-Load Input Power
  • ±5% Output Voltage (CV) and Current (CC) Regulation
  • Enhanced Dynamic Load Response
  • Constant Current Output Under-Voltage Protection (CCUV) with Auto-Restart Response
  • Cable Compensation (300 mV at 5-V Full Load)
  • 85-kHz Maximum Switching Frequency
  • DCM Valley-Switching Operation
  • Clamped Gate-Drive Output for MOSFET
  • NTC Resistor Interface
  • Resistor or External HV Depletion-Mode FET Start-Up
  • Fault Protections: Input Low Line, Output Over-Voltage, Over-Current, and Short-Circuit
  • SOT23-6 Package

The UCC28704 Off-line flyback controller is a highly integrated, 6-pin primary-side regulated PWM controller for designing high efficiency AC-to-DC power supplies with low standby power consumption to comply with global efficiency standards. The controller has ultra-low current consumption at start-up to enable designs with <30-mW no-load input power and save standby mode energy consumption. Intelligent primary-side sensing and control enables 5% output voltage and current control without using an opto coupler or secondary-side feedback circuits.

UCC28704 incorporates an enhanced load transient response technique which helps minimize the output capacitor, reducing the overall system size and cost. The controller also eliminates the need for loop compensation components which simplify the design and debugging process for power supply designers. The converter output voltage and current is regulated to prevent overstress conditions that may damage the load or connectors. Similarly, the CCUV shutdown feature monitors for an output under voltage fault to protect connectors from over heat or burn out from soft shorts, which greatly enhance overall system reliability. Board or component over temperature protection is facilitated with an NTC interface pin.

UCC28704 can be readily used with TI secondary-side synchronous rectifier (SR) controllers at 2-A or higher output current levels for higher conversion efficiency or more compact designs.

For all available packages, see the orderable addendum at the end of the datasheet.

The UCC28704 Off-line flyback controller is a highly integrated, 6-pin primary-side regulated PWM controller for designing high efficiency AC-to-DC power supplies with low standby power consumption to comply with global efficiency standards. The controller has ultra-low current consumption at start-up to enable designs with <30-mW no-load input power and save standby mode energy consumption. Intelligent primary-side sensing and control enables 5% output voltage and current control without using an opto coupler or secondary-side feedback circuits.

UCC28704 incorporates an enhanced load transient response technique which helps minimize the output capacitor, reducing the overall system size and cost. The controller also eliminates the need for loop compensation components which simplify the design and debugging process for power supply designers. The converter output voltage and current is regulated to prevent overstress conditions that may damage the load or connectors. Similarly, the CCUV shutdown feature monitors for an output under voltage fault to protect connectors from over heat or burn out from soft shorts, which greatly enhance overall system reliability. Board or component over temperature protection is facilitated with an NTC interface pin.

UCC28704 can be readily used with TI secondary-side synchronous rectifier (SR) controllers at 2-A or higher output current levels for higher conversion efficiency or more compact designs.

For all available packages, see the orderable addendum at the end of the datasheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
UCC28700 アクティブ PSR (1 次側レギュレーション) とプログラマブル ケーブル補償機能搭載、定電圧、定電流 PWM The UCC28700 adds cable compensation

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
17 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCC28704 High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR) データシート (Rev. A) PDF | HTML 2016年 2月 17日
ホワイト・ペーパー Floating Ground Hot-Swap Architecture to Enable Robust Protection on 800V or ±400V DC Power Distribution PDF | HTML 2026年 3月 10日
技術記事 フライバック コンバータのスナバ処理 PDF | HTML 英語版 PDF | HTML 2024年 4月 4日
技術記事 플라이백 컨버터 스너빙 PDF | HTML 2024年 3月 22日
技術記事 緩衝返馳式轉換器 PDF | HTML 2024年 3月 20日
アプリケーション概要 Flyback Selection Guide PDF | HTML 2022年 6月 23日
アプリケーション・ノート Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips PDF | HTML 2021年 8月 31日
アプリケーション・ノート Minimize Standby Consumption for UCC287XX Family 2019年 8月 1日
アプリケーション・ノート Selecting Electrolitic Bus Capacitor for Universal Input 2018年 7月 17日
技術記事 Making a solar inverter more reliable than the sun PDF | HTML 2017年 8月 1日
技術記事 Powering the IoT PDF | HTML 2017年 1月 26日
アプリケーション・ノート Design UCC28704 With UCC24636 (PSR+SR) 2017年 1月 12日
技術記事 Biasing an SR controller IC in USB smartphone charging applications PDF | HTML 2016年 12月 8日
技術記事 USB Type-C: charging a new world PDF | HTML 2016年 10月 4日
アプリケーション・ノート Troubleshooting TI PSR controllers 2016年 10月 3日
技術記事 USB chargers then and now: Type-C meets energy efficiency standards PDF | HTML 2016年 9月 23日
技術記事 Keeping up with the standards: Efficiency and standby power requirements PDF | HTML 2016年 5月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC28704EVM-724 — UCC28704 USB 電源アダプタ向け PSR (1 次側レギュレーション) 付き 5V/10W オフライン電源の評価基板

UCC28704EVM-724 は、USB-A ポート上で 5V 出力を供給する 10W オフライン絶縁型電源です。コンバータの出力電圧および出力電流は、フォトカプラや二次側フィードバック回路を使用することなく、±5% の精度で制御されます。この評価基板は、二次側同期整流回路を追加することなく、グローバルな外部電源効率規格 (Department of Energy Level VI、EU Code of Conduct V5 Tier-2 など) に準拠する低コスト ソリューションを実証します。

ユーザー ガイド: PDF
シミュレーション・モデル

UCC28704 PSpice Transient Model

SLUM541.ZIP (88 KB) - PSpice Model
計算ツール

SLUC603 UCC28704 Excel Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SLUC605 UCC28704 MathCad Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

多くの TI リファレンス デザインには、UCC28704 があります。

TI のリファレンス デザイン セレクション ツールを使用すると、開発中のアプリケーションやパラメータとの適合度が最も高いデザインの確認と特定を進めることができます。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 6 Ultra Librarian