ホーム パワー マネージメント AC/DC switching regulators AC/DC controllers

UCC28713

アクティブ

PSR (1 次側レギュレーション)、バレー スイッチング機能、NTC (負の温度係数) オプション、300mV ケーブル補償機能搭載、定電圧、定電流 PWM

製品詳細

Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, DCM, Green mode, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Low power, Overcurrent protection, Primary-side regulated, Quasi-Resonant, Soft start, Valley switching Duty cycle (max) (%) 99
Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, DCM, Green mode, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Low power, Overcurrent protection, Primary-side regulated, Quasi-Resonant, Soft start, Valley switching Duty cycle (max) (%) 99
SOIC (D) 7 29.4 mm² 4.9 x 6
  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto-Coupler
  • ±5% Voltage and Current Regulation Across Line and Load
  • 700-V Start-Up Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
  • Resonant Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Jitter to Ease EMI Compliance
  • Wide VDD Range Allows Small Bias Capacitor
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • Programmable Cable Compensation (UCC28710)
  • NTC Resistor Interface (UCC28711, UCC28712 and UCC28713) with Fixed Cable Compensation Options
  • SOIC-7 Package
  • Create a Custom Design Using the UCC28710 With the WEBENCH® Power Designer
  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto-Coupler
  • ±5% Voltage and Current Regulation Across Line and Load
  • 700-V Start-Up Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
  • Resonant Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Jitter to Ease EMI Compliance
  • Wide VDD Range Allows Small Bias Capacitor
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • Programmable Cable Compensation (UCC28710)
  • NTC Resistor Interface (UCC28711, UCC28712 and UCC28713) with Fixed Cable Compensation Options
  • SOIC-7 Package
  • Create a Custom Design Using the UCC28710 With the WEBENCH® Power Designer

The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.

The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC28712 アクティブ PSR (1 次側レギュレーション)、バレー スイッチング機能、NTC (負の温度係数) オプション、150mV ケーブル補償機能搭載、定電圧、定電流 PWM Cable compensation threshold is 150 mV versus 300 mV

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCC2871x Constant-Voltage, Constant-Current Controller With Primary-Side Regulation データシート (Rev. C) PDF | HTML 2017年 6月 30日
アプリケーション・ノート Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips PDF | HTML 2021年 8月 31日
アプリケーション・ノート Minimize Standby Consumption for UCC287XX Family 2019年 8月 1日
ホワイト・ペーパー Control Challenges for Low Power AC/DC Converters 2015年 10月 2日
ホワイト・ペーパー Control Challenges for Low Power AC/DC Converters (PPT) 2015年 10月 2日
その他の技術資料 Exposing the Inner Behavior of a Quasi-Resonant Flyback Converter 2013年 10月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC28711EVM-160 — UCC28711 評価基板

The Texas Instruments UCC28711EVM-160 evaluation module (EVM) helps designers evaluate the performance of the UCC28711 Constant-Voltage, Constant-Current PWM with Primary-Side Regulation. The 5W EVM is used for evaluating an off line adapter for USB applications. It converts a 90V to 265V RMS (...)
ユーザー ガイド: PDF
シミュレーション・モデル

UCC2871x PSpice Transient Model

SLUM464.ZIP (17619 KB) - PSpice Model
シミュレーション・モデル

UCC2871x TINA-TI Transient Reference Design

SLUM539.TSC (224 KB) - TINA-TI Reference Design
シミュレーション・モデル

UCC2871x TINA-TI Transient Spice Model

SLUM538.ZIP (119 KB) - TINA-TI Spice Model
計算ツール

SLUC590 UCC2871x Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

PMP10351 — 85~265VAC 入力、12V/1.5A PSR フライバック・リファレンス・デザイン

このリファレンス・デザインでは、UCC28713 1 次側安定化(PSR)フライバック・コントローラを使用して、ユニバーサル AC 入力から 12V/1.5A の出力を生成します。UCC28713 のバレー・スイッチングにより、この低コスト・デザインは 87% 以上の平均効率を達成し、無負荷時の損失は 50mW 未満です。 PSR 機能により、光カプラと TL431 の必要がなくなり、回路が大幅に簡略化されてコストが低減されます。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 7 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ