ホーム パワー マネージメント AC/DC スイッチング レギュレータ AC/DC コントローラ

UCC28711

アクティブ

PSR (1 次側レギュレーション)、バレー スイッチング機能、NTC (負の温度係数) オプション、0mV ケーブル補償機能搭載、定電圧、定電流 PWM

製品詳細

Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, DCM, Green mode, High voltage startup, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Light-load efficiency, Low power, Overcurrent protection, PSR, Primary-side regulated, Quasi-Resonant, Soft start, Valley switching Duty cycle (max) (%) 99
Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, DCM, Green mode, High voltage startup, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Light-load efficiency, Low power, Overcurrent protection, PSR, Primary-side regulated, Quasi-Resonant, Soft start, Valley switching Duty cycle (max) (%) 99
SOIC (D) 7 29.4 mm² 4.9 x 6
  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto-Coupler
  • ±5% Voltage and Current Regulation Across Line and Load
  • 700-V Start-Up Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
  • Resonant Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Jitter to Ease EMI Compliance
  • Wide VDD Range Allows Small Bias Capacitor
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • Programmable Cable Compensation (UCC28710)
  • NTC Resistor Interface (UCC28711, UCC28712 and UCC28713) with Fixed Cable Compensation Options
  • SOIC-7 Package
  • Create a Custom Design Using the UCC28710 With the WEBENCH® Power Designer
  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto-Coupler
  • ±5% Voltage and Current Regulation Across Line and Load
  • 700-V Start-Up Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
  • Resonant Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Jitter to Ease EMI Compliance
  • Wide VDD Range Allows Small Bias Capacitor
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • Programmable Cable Compensation (UCC28710)
  • NTC Resistor Interface (UCC28711, UCC28712 and UCC28713) with Fixed Cable Compensation Options
  • SOIC-7 Package
  • Create a Custom Design Using the UCC28710 With the WEBENCH® Power Designer

The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.

The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC28712 アクティブ PSR (1 次側レギュレーション)、バレー スイッチング機能、NTC (負の温度係数) オプション、150mV ケーブル補償機能搭載、定電圧、定電流 PWM Cable compensation threshold is 150 mV versus 0 mV

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCC2871x Constant-Voltage, Constant-Current Controller With Primary-Side Regulation データシート (Rev. C) PDF | HTML 2017年 6月 30日
セレクション・ガイド Current Sense Amplifiers (Rev. E) 2021年 9月 20日
アプリケーション・ノート Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips PDF | HTML 2021年 8月 31日
アプリケーション・ノート Minimize Standby Consumption for UCC287XX Family 2019年 8月 1日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Troubleshooting TI PSR controllers 2016年 10月 3日
ホワイト・ペーパー Control Challenges for Low Power AC/DC Converters 2015年 10月 2日
ホワイト・ペーパー Control Challenges for Low Power AC/DC Converters (PPT) 2015年 10月 2日
その他の技術資料 Exposing the Inner Behavior of a Quasi-Resonant Flyback Converter 2013年 10月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC28711EVM-160 — UCC28711 評価基板

テキサス インスツルメンツ UCC28711EVM-160 評価基板 (EVM) は、設計者が UCC28711 (一次側レギュレーションを備えた定電圧および定電流 PWM) の性能を評価する際に役立ちます。5W 評価基板は、USB アプリケーション用オフライン アダプタの評価に使用されます。この製品は 90V から 265V RMS の入力電圧を 5V DC に変換し、USB アダプタ用途向けに 1A の電流制限を備えています。これは評価を目的としたものであり、最終製品として使用することを意図していません。
ユーザー ガイド: PDF
評価ボード

UCC28740EVM-525 — UCC28740EVM-525 評価基板

UCC28740EVM-525 評価基板は、10W のオフライン不連続導通モード(DCM)フライバック コンバータで、定電圧(CV)と定電流(CC)の出力レギュレーションを実現します。このモジュールは光カプラ フィードバックを使用して厳格な電圧レギュレーションを行い、広い負荷ステップに対する過渡応答を改善するほか、1 次側制御を行って高精度の定電流レギュレーションを実現します。UCC28740 コントローラは、自らの制御アルゴリズムで周波数変調、1 次側ピーク電流変調、バレー スイッチング、バレー スキップを使用し、動作範囲全体で最大の効率を達成します。

ユーザー ガイド: PDF
シミュレーション・モデル

UCC2871x PSpice Transient Model

SLUM464.ZIP (17619 KB) - PSpice Model
シミュレーション・モデル

UCC2871x TINA-TI Transient Reference Design

SLUM539.TSC (224 KB) - TINA-TI Reference Design
シミュレーション・モデル

UCC2871x TINA-TI Transient Spice Model

SLUM538.ZIP (119 KB) - TINA-TI Spice Model
計算ツール

SLUC590 UCC2871x Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00440 — 漏洩電流測定リファレンス デザイン、絶縁抵抗判定用

このリファレンス デザインは、最大 100MΩ の絶縁抵抗を測定します。500VDC の絶縁型電源をオンボード搭載しているほか、同じく絶縁型のシグナル コンディショニング回路を実装して、リーケージ電流を測定します。このリファレンス デザインはトランスやモーター巻線での絶縁破壊に起因するリーケージの検出を可能にします。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP21927 — 15W マルチ出力オフライン フライバックのリファレンス デザイン

このリファレンス デザインは、ユニバーサル AC 電圧 (Vac) 入力を受け入れ、絶縁型の 15V DC 電圧 (Vdc) 出力を 3 つ供給します。メイン出力は最大 1A の電流を負荷に供給し、86% を上回る効率を達成することができます。他の絶縁型 15V 出力は、最大 50mA を負荷に供給できます。これらの出力はリニア レギュレータを搭載しており、交差負荷条件の有無にかかわりなく、電圧を誤差 1% 以内に維持します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00173 — 400V~690V AC 入力、50W フライバック絶縁電源、モーター駆動用リファレンス・デザイン

このリファレンス・デザインは、絶縁型の +24V(45W)、±16V(4.5W)、+6V(0.5W)の各出力を生成し、可変速度のドライブ内にある制御用電子機器に電力を供給します。  この電源は、三相 AC 電力線(380Vac ~ 690Vac)から直接、または DC リンク電圧400Vdc ~ 1200Vdc)から電力供給を受けることができます。  このデザインでは、疑似共振フライバック・トポロジーを使用し、50W の合計出力電力という定格です。  電源のライン・レギュレーションとロード・レギュレーションは、1 次側レギュレーションを使用して (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00315 — サーボ ドライブ用、100/200VAC 入力、30W 絶縁型電源のリファレンス デザイン

このリファレンス デザインは、100Vac/200Vac 入力のサーボ ドライブ向けに、制御回路、IGBT モジュール、およびファンを駆動するための絶縁 24Vdc、16Vdc (×3)、および 6V の出力を提供します。この電源は、単相または三相の AC 主電源から直接給電することも、DC リンク電圧から給電することも可能です。このリファレンス デザインは、一次側制御方式の準共振フライバック トポロジを採用しており、30W 出力に対応しています。本電源のライン レギュレーションおよびロード レギュレーションは、5% 以内となるよう設計されています。この電源は、IEC61800-5 (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 7 Ultra Librarian