ホーム パワー マネージメント AC/DC スイッチング レギュレータ AC/DC コントローラ

UCC28720

アクティブ

1 次側レギュレーション機能搭載、バイポーラ パワー デバイス向け、定電圧、定電流コントローラ

製品詳細

Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, Current limiting, DCM, Green mode, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Low power, Overcurrent protection, Primary-side regulated, Quasi-Resonant, Soft start Duty cycle (max) (%) 99
Topology Buck, Flyback Control mode Primary-side regulation Features CC/CV output regulation, Current limiting, DCM, Green mode, High-voltage startup, Input line monitor, Leading edge blanking, Light load efficiency, Low power, Overcurrent protection, Primary-side regulated, Quasi-Resonant, Soft start Duty cycle (max) (%) 99
SOIC (D) 7 29.4 mm² 4.9 x 6
  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto-
    Coupler
  • ±5% Voltage and Current Regulation Across Line
    and Load
  • 700-V Start-Up Switch
  • 80-kHz Maximum Switching Frequency Enables
    High-Power Density Charger Designs
  • Quasi-Resonant Valley-Switching Operation for
    Highest Overall Efficiency
  • Wide VDD Range Allows Small Bias Capacitor
  • Dynamic BJT Drive
  • Overvoltage, Low-Line, and Overcurrent
    Protection Functions
  • Programmable Cable Compensation
  • SOIC-7 Package
  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto-
    Coupler
  • ±5% Voltage and Current Regulation Across Line
    and Load
  • 700-V Start-Up Switch
  • 80-kHz Maximum Switching Frequency Enables
    High-Power Density Charger Designs
  • Quasi-Resonant Valley-Switching Operation for
    Highest Overall Efficiency
  • Wide VDD Range Allows Small Bias Capacitor
  • Dynamic BJT Drive
  • Overvoltage, Low-Line, and Overcurrent
    Protection Functions
  • Programmable Cable Compensation
  • SOIC-7 Package

The UCC28720 flyback power supply controller provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28720 allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a bipolar transistor power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controller has a maximum switching frequency of 80 kHz and always maintains control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28720 allows compensation for voltage drop in the cable to be programmed with an external resistor.

The UCC28720 flyback power supply controller provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28720 allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a bipolar transistor power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controller has a maximum switching frequency of 80 kHz and always maintains control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28720 allows compensation for voltage drop in the cable to be programmed with an external resistor.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCC28720 Constant-Voltage, Constant-Current Controller With Primary-Side Regulation データシート (Rev. B) PDF | HTML 2015年 9月 30日
アプリケーション・ノート Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips PDF | HTML 2021年 8月 31日
アプリケーション・ノート Minimize Standby Consumption for UCC287XX Family 2019年 8月 1日
アプリケーション・ノート Maximum Output Power and Thermal Considerations for UCC28720 and UCC28722 2017年 12月 6日
アプリケーション・ノート Troubleshooting TI PSR controllers 2016年 10月 3日
技術記事 Slim down your flyback; lose that excess snubber PDF | HTML 2016年 2月 15日
ホワイト・ペーパー Control Challenges for Low Power AC/DC Converters 2015年 10月 2日
ホワイト・ペーパー Control Challenges for Low Power AC/DC Converters (PPT) 2015年 10月 2日
技術記事 Designing multiple output converters with primary side sensing PDF | HTML 2015年 8月 4日
アプリケーション・ノート 5-W USB Flyback Design Example Using the UCC28722 2014年 1月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC28720EVM-212 — UCC28720EVM-212 5W 評価基板、USB オフライン アダプタ用

UCC28720EVM-212 は、USB アプリケーション向けオフライン アダプタを評価するための 5W 評価基板です。これは評価を目的としたものであり、最終製品として使用することを意図していません。UCC28720EVM-212 は、USB アダプタ アプリケーションの電流制限である 1A を使用して、100V ~ 240V RMS の入力電圧を 5V DC に変換します。
ユーザー ガイド: PDF
計算ツール

SLUC528 UCC28722 MathCad Design Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SLUC529 UCC28722 Excel Design Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

PMP9622 — 350W 定電圧 - 定電流(CVCC)位相シフト・フル・ブリッジ、リファレンス・デザイン

このリファレンス・デザインでは UCC3895 位相シフト・フルブリッジ・コントローラを使用して、120VAC の入力から、44Vdc、最大 8A の出力への高効率変換を実装します。  この電源は、定電圧/定電流を供給するように設定されています。  電圧と電流は、固定抵抗の値で設定しますが、実際の製品ではマイクロプロセッサを使用して設定することもできます。  UCC28720 PWM コントローラを使用した低コストの BJT フライバックにより、このデザインにバイアスを印加しています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 7 Ultra Librarian