Home Power management AC/DC & DC/DC converters (integrated FET)

TPS63900

ACTIVE

1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling

Product details

Rating Catalog Topology Buck-Boost Switch current limit (typ) (A) 1.45 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5 Vout (min) (V) 1.8 Features Adjustable current limit, Dynamic voltage scaling, Enable, Light-load efficiency, Prebias startup, Synchronous rectification, UVLO fixed Switching frequency (min) (kHz) 0.004 Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 0.075 Duty cycle (max) (%) 99 Type Converter
Rating Catalog Topology Buck-Boost Switch current limit (typ) (A) 1.45 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5 Vout (min) (V) 1.8 Features Adjustable current limit, Dynamic voltage scaling, Enable, Light-load efficiency, Prebias startup, Synchronous rectification, UVLO fixed Switching frequency (min) (kHz) 0.004 Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 0.075 Duty cycle (max) (%) 99 Type Converter
WSON (DSK) 10 6.25 mm² 2.5 x 2.5
  • Input voltage range: 1.8 V to 5.5 V
  • Output voltage range: 1.8 V to 5 V (100-mV steps)
    • Programmable with external resistors
    • SEL pin to toggle between two output voltage presets
  • > 400-mA output current for VI ≥ 2.0 V, VO = 3.3 V (typical 1.45-A peak switching current limit)
    • Stackable: parallel multiple devices for higher output current
  • > 90% Efficiency at 10-µA load current
    • 75-nA quiescent current
    • 60-nA shutdown current
  • Single-mode operation
    • Eliminates mode transitions between buck, buck-boost and boost operation
    • Low output ripple
    • Excellent transient performance
  • Safety and robust operation features
    • Integrated soft start
    • Programmable input current limit with eight settings (1 mA to 100 mA and unlimited)
    • Output short-circuit and overtemperature protection
  • Tiny solution size of 21-mm2
    • Small 2.2-µH inductor, single 22-µF output capacitor
    • 10-Pin, 2.5-mm × 2.5-mm, 0.5-mm pitch WSON package
  • Input voltage range: 1.8 V to 5.5 V
  • Output voltage range: 1.8 V to 5 V (100-mV steps)
    • Programmable with external resistors
    • SEL pin to toggle between two output voltage presets
  • > 400-mA output current for VI ≥ 2.0 V, VO = 3.3 V (typical 1.45-A peak switching current limit)
    • Stackable: parallel multiple devices for higher output current
  • > 90% Efficiency at 10-µA load current
    • 75-nA quiescent current
    • 60-nA shutdown current
  • Single-mode operation
    • Eliminates mode transitions between buck, buck-boost and boost operation
    • Low output ripple
    • Excellent transient performance
  • Safety and robust operation features
    • Integrated soft start
    • Programmable input current limit with eight settings (1 mA to 100 mA and unlimited)
    • Output short-circuit and overtemperature protection
  • Tiny solution size of 21-mm2
    • Small 2.2-µH inductor, single 22-µF output capacitor
    • 10-Pin, 2.5-mm × 2.5-mm, 0.5-mm pitch WSON package

The TPS63900 device is a high-efficiency synchronous buck-boost converter with an extremely low quiescent current (75 nA typical). The device has 32 user-programmable output voltage settings from 1.8 V to 5 V.

A dynamic voltage-scaling feature lets applications switch between two output voltages during operation; for example, to save power by using a lower system supply voltage during standby operation.

With its wide supply voltage range and programmable input current limit (1 mA to 100 mA and unlimited), the device is ideal for use with a wide range of primary like 3S Alkaline, 1S Li-MnO2 or 1S Li-SOCl2, and secondary battery types.

The high-output current capability supports commonly-used RF standards like sub-1-GHz, BLE, LoRa, wM-Bus, and NB-IoT.

The TPS63900 device is a high-efficiency synchronous buck-boost converter with an extremely low quiescent current (75 nA typical). The device has 32 user-programmable output voltage settings from 1.8 V to 5 V.

A dynamic voltage-scaling feature lets applications switch between two output voltages during operation; for example, to save power by using a lower system supply voltage during standby operation.

With its wide supply voltage range and programmable input current limit (1 mA to 100 mA and unlimited), the device is ideal for use with a wide range of primary like 3S Alkaline, 1S Li-MnO2 or 1S Li-SOCl2, and secondary battery types.

The high-output current capability supports commonly-used RF standards like sub-1-GHz, BLE, LoRa, wM-Bus, and NB-IoT.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS63901 ACTIVE 5.5-V buck-boost converter with 75-nA operating IQ in WCSP package Different package with smaller size WCSP-12
Similar functionality to the compared device
TPS61094 ACTIVE 60-nA quiescent current boost converter with supercap management low IQ boost converter with super capacitor backup power option

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63900EVM — TPS63900 evaluation module for low Iq buck-boost converter

The TPS63900EVM is designed to help the users easily evaluate and test the operation and functionality of the TPS63900 buck-boost converter. The EVM operates from 1.8V to 5.5V input voltage. Output currents can go up to 400 mA in buck mode and boost mode. The user can easily evaluate the different (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS63900 PSpice Transient Model (Rev. A)

SLVMDC0A.ZIP (103 KB) - PSpice Model
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
  • TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN
  • TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter
  • TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN
  • TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN
  • TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches
  • TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches
  • TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches
  • TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch
  • TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch
  • TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch
  • TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter
  • TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter
  • TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter
  • TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package
  • TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP
  • TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP
  • TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter
  • TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
  • TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
  • TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
  • TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start
  • TPS63051 Tiny Single Inductor Buck Boost Converter
  • TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter
  • TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT
  • TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter
  • TPS63070 Wide input voltage (2V-16V) buck-boost converter
  • TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN
  • TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package
  • TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package
  • TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size
  • TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP
  • TPS63807 2A,11-uA quiescent current buck-boost converter
  • TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling
  • TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling
  • TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Reference designs

TIDA-01580 — Wireless ECG, SpO2, PTT and heart rate monitor reference design for medical and consumer wearables

This reference design is a simple, wearable, multi-parameter, patient monitor that uses a single-chip, biosensing front end, AFE4900, for synchronized electrocardiography (ECG) and photoplethysmography (PPG) measurements. The measured data is transferred to a remote location using CC2640R2F (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010029 — Wearable, 16-phase multi-sensor SpO2 and heart rate monitor (HRM) reference design with Bluetooth® 5

This reference design enables a wearable, optimized saturation of peripheral capillary oxygen (SpO2) and multi-sensor, multi-wavelength optical heart rate monitor (HRM). It uses AFE4420 device, which is a single-chip, bio-sensing front end for photoplethysmography (PPG) measurements. It supports up (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010224 — Low-power wireless camera reference design for extended battery life

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010053 — Low-power option for smart meter wireless module using primary cells reference design

This reference design showcases three different power architectures for smart flow meters with lithium manganese dioxide (LiMnO2) primary batteries and commercial off-the-shelf narrowband modules for Internet of Things (IoT)-related applications. The three power solutions are combined with the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSK) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos