Home Power management DC/DC switching regulators DC/DC converters

TPS63901

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 1.45 Features Adjustable current limit, Dynamic voltage scaling, Enable, Light-load efficiency, Prebias startup, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000000075 Duty cycle (max) (%) 99 Sector Wearables
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 1.45 Features Adjustable current limit, Dynamic voltage scaling, Enable, Light-load efficiency, Prebias startup, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000000075 Duty cycle (max) (%) 99 Sector Wearables
DSBGA (YCJ) 12 1.471168 mm² (1.448 mm × 1.016 mm)
  • 1.8-V to 5.5-V input voltage range
  • 1.8-V to 5-V output voltage range (100-mV steps)
    • Programmable with external resistors
    • SEL pin to toggle between two output voltage presets
  • > 400-mA output current for VI ≥ 2.0 V, VO = 3.3 V
    • Stackable: parallel multiple devices for higher output current
  • > 90% efficiency at 10-µA load current
    • 75-nA quiescent current
    • 60-nA shutdown current
  • Single-mode operation
    • Eliminates mode transitions between buck, buck-boost and boost operation
    • Low output ripple
    • Excellent transient performance
  • Robust operation features
    • Integrated soft start
    • Programmable input current limit with eight settings (1 mA to 100 mA and unlimited)
    • Output short-circuit and overtemperature protection
  • Tiny solution size
    • Small 2.2-µH inductor, single 22-µF output capacitor
    • 12-ball, 1.5-mm × 1.15-mm, 0.35-mm pitch WCSP package
  • 1.8-V to 5.5-V input voltage range
  • 1.8-V to 5-V output voltage range (100-mV steps)
    • Programmable with external resistors
    • SEL pin to toggle between two output voltage presets
  • > 400-mA output current for VI ≥ 2.0 V, VO = 3.3 V
    • Stackable: parallel multiple devices for higher output current
  • > 90% efficiency at 10-µA load current
    • 75-nA quiescent current
    • 60-nA shutdown current
  • Single-mode operation
    • Eliminates mode transitions between buck, buck-boost and boost operation
    • Low output ripple
    • Excellent transient performance
  • Robust operation features
    • Integrated soft start
    • Programmable input current limit with eight settings (1 mA to 100 mA and unlimited)
    • Output short-circuit and overtemperature protection
  • Tiny solution size
    • Small 2.2-µH inductor, single 22-µF output capacitor
    • 12-ball, 1.5-mm × 1.15-mm, 0.35-mm pitch WCSP package

The TPS63901 device is a high-efficiency synchronous buck-boost converter with an extremely low quiescent current (75 nA typical). The device has 32 user-programmable output voltage settings from 1.8 V to 5 V.

A dynamic voltage-scaling feature lets applications switch between two output voltages during operation; for example, to save power by using a lower system supply voltage during standby operation.

With its wide supply voltage range and programmable input current limit (1 mA to 100 mA and unlimited), the device is ideal for use with a wide range of primary like 3S Alkaline, 1S Li-MnO2 or 1S Li-SOCl2, and secondary battery types.

The high-output current capability supports commonly-used RF standards like sub-1-GHz, BLE, LoRa, wM-Bus, and NB-IoT.

The TPS63901 device is a high-efficiency synchronous buck-boost converter with an extremely low quiescent current (75 nA typical). The device has 32 user-programmable output voltage settings from 1.8 V to 5 V.

A dynamic voltage-scaling feature lets applications switch between two output voltages during operation; for example, to save power by using a lower system supply voltage during standby operation.

With its wide supply voltage range and programmable input current limit (1 mA to 100 mA and unlimited), the device is ideal for use with a wide range of primary like 3S Alkaline, 1S Li-MnO2 or 1S Li-SOCl2, and secondary battery types.

The high-output current capability supports commonly-used RF standards like sub-1-GHz, BLE, LoRa, wM-Bus, and NB-IoT.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS63810 ACTIVE 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling I2C bus control
TPS63802 ACTIVE 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package Higher Iout replacement with VSON-10 package
TPS63807 ACTIVE 2A,11-uA quiescent current buck-boost converter Higher Iout replacement
TPS63900 ACTIVE 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling Different package with WSON-10

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63901EVM — TPS63901 evaluation module for buck-boost converter with input current limit and DVS

The TPS63901 device is a high-efficiency synchronous buck-boost converter with an extremely low quiescent current (75 nA typical). The device has 32 user-programmable output voltage settings from 1.8 V to 5 V.

The TPS63901EVM-100 is designed to help the users easily evaluate and test the operation (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

TIDA-010224-WCM-SW — TIDA-010224 Software

Supported products & hardware
Reference design

TIDA-010029 — Wearable, 16-phase multi-sensor SpO2 and heart rate monitor (HRM) reference design with Bluetooth® 5

This reference design enables a wearable, optimized saturation of peripheral capillary oxygen (SpO2) and multi-sensor, multi-wavelength optical heart rate monitor (HRM). It uses AFE4420 device, which is a single-chip, bio-sensing front end for photoplethysmography (PPG) measurements. It supports up (...)

Supported products & hardware
Reference design

TIDA-010053 — Low-power option for smart meter wireless module using primary cells reference design

This reference design showcases three different power architectures for smart flow meters with lithium manganese dioxide (LiMnO2) primary batteries and commercial off-the-shelf narrowband modules for Internet of Things (IoT)-related applications. The three power solutions are combined with the (...)
Supported products & hardware
Reference design

TIDA-010224 — Low-power wireless camera reference design for extended battery life

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a (...)
Supported products & hardware
Reference design

TIDA-01580 — Wireless ECG, SpO2, PTT and heart rate monitor reference design for medical and consumer wearables

This reference design is a simple, wearable, multi-parameter, patient monitor that uses a single-chip, biosensing front end, AFE4900, for synchronized electrocardiography (ECG) and photoplethysmography (PPG) measurements. The measured data is transferred to a remote location using CC2640R2F (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCJ) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos