Home Power management Linear & low-dropout (LDO) regulators

TPS7A3001-EP

ACTIVE

Enhanced product, negative VIN, 200-mA, ultra-low noise, high PSRR, LDO regular

TPS7A3001-EP

ACTIVE

Product details

Rating HiRel Enhanced Product Vin (max) (V) -3 Vin (min) (V) -36 Iout (max) (A) 0.2 Output options Adjustable Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -33 Noise (µVrms) 15 PSRR at 100 KHz (dB) 55 Iq (typ) (mA) 0.05 Features Enable, Soft start Thermal resistance θJA (°C/W) 69.3 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -55 to 125
Rating HiRel Enhanced Product Vin (max) (V) -3 Vin (min) (V) -36 Iout (max) (A) 0.2 Output options Adjustable Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -33 Noise (µVrms) 15 PSRR at 100 KHz (dB) 55 Iq (typ) (mA) 0.05 Features Enable, Soft start Thermal resistance θJA (°C/W) 69.3 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -55 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Input Voltage Range: –3V to –36V
  • Noise:
    • 14µVRMS (20Hz to 20kHz)
    • 15.1µVRMS (10Hz to 100kHz)
  • Power-Supply Ripple Rejection:
    • 72dB (120Hz)
    • ≥ 55dB (10Hz to 700kHz)
  • Adjustable Output: –1.18V to –35V
  • Maximum Output Current: 200mA
  • Dropout Voltage: 216mV at 100mA
  • Stable with Ceramic Capacitors ≥ 2.2µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current-Limit and Thermal Shutdown Protection
  • Available in High Thermal Performance MSOP-8 PowerPAD Package
  • Input Voltage Range: –3V to –36V
  • Noise:
    • 14µVRMS (20Hz to 20kHz)
    • 15.1µVRMS (10Hz to 100kHz)
  • Power-Supply Ripple Rejection:
    • 72dB (120Hz)
    • ≥ 55dB (10Hz to 700kHz)
  • Adjustable Output: –1.18V to –35V
  • Maximum Output Current: 200mA
  • Dropout Voltage: 216mV at 100mA
  • Stable with Ceramic Capacitors ≥ 2.2µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current-Limit and Thermal Shutdown Protection
  • Available in High Thermal Performance MSOP-8 PowerPAD Package

The TPS7A3001 is a negative, high-voltage (–36V), ultralow-noise (15.1µVRMS, 72dB PSRR) linear regulator capable of sourcing a maximum load of 200mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features available include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A3001 is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes it an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A3001 of linear regulators is suitable for post dc/dc converter regulation. By filtering out the output voltage ripple inherent to dc/dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider TI’s TPS7A49xx family of positive high-voltage, ultralow-noise linear regulators.

The TPS7A3001 is a negative, high-voltage (–36V), ultralow-noise (15.1µVRMS, 72dB PSRR) linear regulator capable of sourcing a maximum load of 200mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features available include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A3001 is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes it an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A3001 of linear regulators is suitable for post dc/dc converter regulation. By filtering out the output voltage ripple inherent to dc/dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider TI’s TPS7A49xx family of positive high-voltage, ultralow-noise linear regulators.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet Ultra Low Noise Negative Linear Regulator datasheet 20 Oct 2011
* VID TPS7A3001-EP VID V6211619 21 Jun 2016
* Radiation & reliability report TPS7A3001MDGNTEP Reliability Report 06 Feb 2015
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A30-49EVM-567 — TPS7A3001 and TPS7A4901 low-dropout (LDO) linear regulator evaluation module

The TPS7A30-49EVM-567 is a fully assembled and tested circuit for evaluating the TPS7A3001 and TPS7A4901 low-dropout linear regulators in the DGN (3mm x 5mm MSOP-8) package. The TPS7A30-49EVM-567 includes two independent circuits with outputs of –15 V and +15 V (respectively). These (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS7A3001 PSpice Transient Model (Rev. A)

SBVM023A.ZIP (50 KB) - PSpice Model
Simulation model

TPS7A3001 TINA-TI Transient Reference Design (Rev. A)

SBVM215A.TSC (107 KB) - TINA-TI Reference Design
Simulation model

TPS7A3001 TINA-TI Transient Spice Model (Rev. A)

SBVM214A.ZIP (13 KB) - TINA-TI Spice Model
Simulation model

TPS7A3001 Unencrypted PSpice Transient Model

SBVM664.ZIP (2 KB) - PSpice Model
Reference designs

TIDA-00300 — Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01056 — 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI

This reference design for high performance data acquisition (DAQ) systems optimizes power stage in order to reduce power consumption and minimize the effect of EMI from switching regulator by using LMS3635-Q1 buck converter.  This reference designs yields 7.2% efficiency improvement at most (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01054 — Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems

The TIDA-01054 reference design helps eliminate the performance degrading effects of EMI on Data Acquisition (DAQ) systems greater than 16 bits with the help of the LM53635 buck converter. The buck converter enables the designer to place power solutions close to the signal path without the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01055 — ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems

The TIDA-01055 reference design for high performance DAQ Systems optimizes the ADC reference buffer to improve SNR performance and reduce power consumption with the TI OPA837 high-speed op amp. This device is used in a composite buffer configuration and provides a 22% power improvement over (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01057 — Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC

This reference design is designed for high performance data acquisition(DAQ) systems to improve the dynamic range of 20 bit differential input ADCs. Many DAQ systems require the measurement capability at a wide FSR (Full Scale Range) in order to obtain sufficient signal dynamic range. Many earlier (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01051 — Reference Design Optimizing FPGA Utilization and Data Throughput for Automatic Test Equipment

The TIDA-01051 reference design is used to demonstrate optimized channel density, integration, power consumption, clock distribution and signal chain performance of very high channel count data acquisition (DAQ) systems such as those used in automatic test equipment (ATE). Using serializers, such (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00738 — Extended Current and Voltage Measurement Using Shunts for Protection Relays Reference Design

This reference design demonstrates a unique approach for extending current measurement range using a single shunt and voltage measurement AMC1304Mx5 isolated delta-sigma (ΔΣ) modulator. With careful selection of a low-value shunt resistor that minimizes power dissipation, a (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-01050 — Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters

The TIDA-01050 reference design aims to improve the integration, power consumption, performance, and clocking issues typically associated with automatic test equipment. This design is applicable to any ATE system but most applicable to systems requiring a large number of input channels.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01052 — ADC Driver Reference Design Improving Full Scale THD Using Negative Supply

The TIDA-01052 reference design aims to highlight system performance increases seen using a negative voltage rail on the analog front end driver amplifiers rather than ground. This concept is relative to all analog front ends, however this design is aimed specifically at automatic test equipment.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos