TIDA-01226

TIDA-01226

Design files

Overview

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, interactive displays, wearables (including head mounted displays), signage, industrial and medical displays. The chipset used in the design is comprised of the DLP4710 (.47 1080p) DMD, the DLPC3439 display controller and the DLPA3005 PMIC/LED driver.

Features
  • Reference design for the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
  • Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver ( 1- 16 amp) for RGB LEDs.
  • Reference design includes detailed schematic, gerbers, BOM, user guides, and software to enable quick and easy integration of DLP Full HD projection display into virtually any system.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC88.PDF (2156 KB)

Reference design overview and verified performance test data

TIDRNC2.PDF (185 KB)

Detailed overview of design layout for component placement

TIDRNC1A.PDF (231 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNC4.ZIP (1789 KB)

Files used for 3D models or 2D drawings of IC components

TIDRUN1.ZIP (7554 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCK2.ZIP (1788 KB)

Design file that contains information on physical board layer of design PCB

TIDRNC3.ZIP (642 KB)

PCB layer plot file used for generating PCB design layout

TIDRNC0.ZIP (1241 KB)

Detailed schematic diagram for design layout and components

TIDRNB9.PDF (301 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Clock buffers

CDCLVC1102 — Low jitter, 1:2 LVCMOS fan-out clock buffer

Data sheet: PDF | HTML
DC/DC converters

TLV62565 — 1.5A Buck Converter in SOT23 Package

Data sheet: PDF | HTML
DC/DC converters

TPS54335A — 4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
DLP controllers & drivers

DLPA3005 — DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC3439 — DLP® display controller for DLP4710 (0.47 1080p) DMD

Data sheet: PDF
Inverting buffers & drivers

SN74LVC1G06 — Single 1.65-V to 5.5-V inverter with open-drain outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM1117 — 800-mA 15-V linear voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM2940-N — 1-A, 26-V, high-PSRR, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV700 — 200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS2061 — 1A loading, 2.7-5.5V, 70mΩ USB power switch, active-low

Data sheet: PDF | HTML
Low-power MCUs

MSP430F5514 — 25 MHz MCU with 64KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier

Data sheet: PDF | HTML
MOSFETs

CSD17309Q3 — 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.3 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17501Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm

Data sheet: PDF
Noninverting buffers & drivers

SN74AUP1G07 — Single 0.8-V to 3.6-V low power buffer with open-drain outputs

Data sheet: PDF | HTML
Portable & consumer DMDs

DLP4710 — 0.47-inch 1080p DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
Protocol & bus switches & muxes

SN74CBTLV3257 — 3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T774 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML
Voltage translators

TXS0102 — 2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Voltage translators

TXS0102V — Two-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Voltage translators

TXS0102V-Q1 — Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Compact Full HD 1080p Projection Display using DLP Pico™ Technology Design Guide Aug 19, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos