Home Power management DC/DC switching regulators DC/DC converters

TLV62565

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV62569 ACTIVE 2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package 2-A cost-optimized buck converter in SOT-23 (pin-to-pin) and SOT563 package.
TLV62568 ACTIVE 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package 1-A cost-optimized buck converter in SOT-23 (pin-to-pin) and SOT563 package.
Same functionality with different pin-out to the compared device.
TPS62A02 ACTIVE 2.5V to 5.5V input, 2A high-efficiency step-down converter in SOT563 and SOT23 packages Higher output voltage accuracy with output discharge

Product details

Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.2 Vout (min) (V) 0.6 Features Enable, Light load efficiency, Synchronous Rectification Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.2 Vout (min) (V) 0.6 Features Enable, Light load efficiency, Synchronous Rectification Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 95
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • 2.7-V to 5.5-V Input Voltage Range
  • 1.5-MHz Typical Switching Frequency
  • Output Current up to 1.5 A (Max)
  • Adaptive On-Time Current Control
  • Power Save Mode for Light Load Efficiency
  • 50-µA Operating Quiescent Current
  • Up to 95% Efficiency
  • Over Current Protection
  • 95% Maximum Duty Cycle
  • Excellent AC and Transient Load Response
  • Power Good Output, TLV62566
  • Internal Soft Startup of 250 µs (Typ)
  • Adjustable Output Voltage
  • Thermal Shutdown Protection
    • Portable Devices
    • DSL Modems
    • Hard Disk Drivers
    • Set Top Box
    • Tablet

All trademarks are the property of their respective owners.

  • 2.7-V to 5.5-V Input Voltage Range
  • 1.5-MHz Typical Switching Frequency
  • Output Current up to 1.5 A (Max)
  • Adaptive On-Time Current Control
  • Power Save Mode for Light Load Efficiency
  • 50-µA Operating Quiescent Current
  • Up to 95% Efficiency
  • Over Current Protection
  • 95% Maximum Duty Cycle
  • Excellent AC and Transient Load Response
  • Power Good Output, TLV62566
  • Internal Soft Startup of 250 µs (Typ)
  • Adjustable Output Voltage
  • Thermal Shutdown Protection
    • Portable Devices
    • DSL Modems
    • Hard Disk Drivers
    • Set Top Box
    • Tablet

All trademarks are the property of their respective owners.

The TLV62565/6 devices are synchronous step-down converters optimized for small solution size and high efficiency. The devices integrate switches capable of delivering an output current up to 1.5 A.

The devices are based on an adaptive on time with valley current mode control scheme. Typical operating frequency is 1.5 MHz at medium to heavy loads. The devices are optimized to achieve very low output voltage ripple even with small external components and feature an excellent load transient response.

During light load, the TLV62565/6 automatically enter into Power Save Mode at the lowest quiescent current (50 µA typ) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 1 µA.

The TLV62565/6 provide an adjustable output voltage via an external resistor divider. The output voltage start-up ramp is controlled by an internal soft start, typically 250 µs. Power sequencing is possible by configuring the Enable (TLV62565) and Power Good (TLV62566) pins. Other features like over current protection and over temperature protection are built-in. The TLV62565/6 devices are available in a SOT-23 5-pin package.

The TLV62565/6 devices are synchronous step-down converters optimized for small solution size and high efficiency. The devices integrate switches capable of delivering an output current up to 1.5 A.

The devices are based on an adaptive on time with valley current mode control scheme. Typical operating frequency is 1.5 MHz at medium to heavy loads. The devices are optimized to achieve very low output voltage ripple even with small external components and feature an excellent load transient response.

During light load, the TLV62565/6 automatically enter into Power Save Mode at the lowest quiescent current (50 µA typ) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 1 µA.

The TLV62565/6 provide an adjustable output voltage via an external resistor divider. The output voltage start-up ramp is controlled by an internal soft start, typically 250 µs. Power sequencing is possible by configuring the Enable (TLV62565) and Power Good (TLV62566) pins. Other features like over current protection and over temperature protection are built-in. The TLV62565/6 devices are available in a SOT-23 5-pin package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TLV6256x 1.5-A High Efficiency Step-Down Converters in SOT-23 5-Pin Package datasheet (Rev. D) PDF | HTML Oct 5, 2016
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML May 23, 2022
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Analog design Journal Understanding 100% mode in low-power DC/DC converters Jun 22, 2018
User guide Discrete Power Solution for AM437x (Rev. A) Dec 1, 2017
Analog design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold Oct 24, 2017
Analog design Journal Testing tips for applying external power to supply outputs without an input voltage Oct 24, 2016
Analog design Journal Five steps to a great PCB layout for a step-down converter Jan 29, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

DLP® LightCrafter Display 4710 EVM-G2 is an easy to use, plug and play evaluation platform for the Full HD DLP4710 chipset. The DLP4710 chipset is designed to be used in a wide array of display applications like mobile projectors, screenless TVs, interactive displays and digital signage. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TLV62565EVM-179 — TLV62565EVM-179 High Efficiency Step Down (Buck) Converter Evaluation Module

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62565. The EVM converts a 2.7-V to 5.5-V input voltage to a regulated 1.8-V output voltage that delivers 1.5A.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV62565 PSpice Transient Model

SLVMA94.ZIP (64 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware
Reference design

PMP40154 — USB Type-C™ and USB PD DRP Reference Design with HDMI Output

The PMP40154 is a true USB Type-C™ and USB PD DRP reference design.  The reference design supports USB Type-C™ input to HDMI output display. It implements the USB PD controller and power switch TPS65986, and the alternate mode MUX HD3SS460. It is fully compatible with (...)
Supported products & hardware
Reference design

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Supported products & hardware
Reference design

TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, (...)
Supported products & hardware
Reference design

TIDEP0020 — AM437x Discrete Power Reference Design

The Sitara AM437x simplified power sequence feature provides flexibility to power designers. This reference design implementation is a BOM-optimized discrete power solution for the AM437x processor with a minimal number of discrete ICs and basic feature set. The solution represents a baseline of a (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos