Home Power management Load switches

TPS22976

ACTIVE

Product details

Product type Load switches Current limit type None Vin (max) (V) 5.7 Vin (min) (V) 0.6 Imax (A) 6 Rating Catalog Features Inrush current control, Quick output discharge, Reverse current blocking, Thermal shutdown Number of channels 2 Quiescent current (Iq) (typ) (µA) 37 Shutdown current (ISD) (typ) (µA) 1.38 Soft start Adjustable Rise Time Ron (typ) (mΩ) 14 Operating temperature range (°C) -40 to 105
Product type Load switches Current limit type None Vin (max) (V) 5.7 Vin (min) (V) 0.6 Imax (A) 6 Rating Catalog Features Inrush current control, Quick output discharge, Reverse current blocking, Thermal shutdown Number of channels 2 Quiescent current (Iq) (typ) (µA) 37 Shutdown current (ISD) (typ) (µA) 1.38 Soft start Adjustable Rise Time Ron (typ) (mΩ) 14 Operating temperature range (°C) -40 to 105
WSON (DPU) 14 6 mm² (3 mm × 2 mm)
  • Integrated dual-channel load switch
  • Input voltage range: 0.6 V to VBIAS
  • VBIAS voltage range: 2.5 V to 5.7 V
  • On-resistance
    • RON = 14 mΩ (typical) at VIN = 0.6 V to 5 V, VBIAS = 5 V
    • RON = 18 mΩ (typical) at VIN = 0.6 V to 2.5 V, VBIAS = 2.5 V
  • 6-A maximum continuous switch current per channel
  • Quiescent current for TPS22976, TPS22976N
    • 37 µA (typical, both channels) at VIN = VBIAS = 5 V
    • 35 µA (typical, single channel) at VIN = VBIAS = 5 V
  • Quiescent current for TPS22976A
    • 85 µA (typical, both channels) at VIN = VBIAS = 5 V
    • 83 µA (typical, single channel) at VIN = VBIAS = 5 V
  • Control input threshold enables use of 1.2-, 1.8-, 2.5-, and 3.3-V logic
  • Configurable rise time
  • Fast turn ON time (TPS22976A)
    • tON = 17µs at VIN = 1.05V
  • Thermal shutdown
  • Quick Output Discharge (QOD) (optional)
  • SON 14-pin package with thermal pad
  • ESD performance tested per JESD 22
    • 2-kV HBM and 1-kV CDM
  • Integrated dual-channel load switch
  • Input voltage range: 0.6 V to VBIAS
  • VBIAS voltage range: 2.5 V to 5.7 V
  • On-resistance
    • RON = 14 mΩ (typical) at VIN = 0.6 V to 5 V, VBIAS = 5 V
    • RON = 18 mΩ (typical) at VIN = 0.6 V to 2.5 V, VBIAS = 2.5 V
  • 6-A maximum continuous switch current per channel
  • Quiescent current for TPS22976, TPS22976N
    • 37 µA (typical, both channels) at VIN = VBIAS = 5 V
    • 35 µA (typical, single channel) at VIN = VBIAS = 5 V
  • Quiescent current for TPS22976A
    • 85 µA (typical, both channels) at VIN = VBIAS = 5 V
    • 83 µA (typical, single channel) at VIN = VBIAS = 5 V
  • Control input threshold enables use of 1.2-, 1.8-, 2.5-, and 3.3-V logic
  • Configurable rise time
  • Fast turn ON time (TPS22976A)
    • tON = 17µs at VIN = 1.05V
  • Thermal shutdown
  • Quick Output Discharge (QOD) (optional)
  • SON 14-pin package with thermal pad
  • ESD performance tested per JESD 22
    • 2-kV HBM and 1-kV CDM

The TPS22976 product family consists of three devices: TPS22976, TPS22976A and TPS22976N. Each device is a dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.6 V to 5.7 V, and can support a maximum continuous current of 6 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. The TPS22976 is capable of thermal shutdown when the junction temperature is above the threshold, turning the switch off. The switch turns on again when the junction temperature stabilizes to a safe range. The TPS22976 also offers an optional integrated 230-Ω on-chip load resistor for quick output discharge when the switch is turned off.

The TPS22976 is available in a small, space-saving 3-mm × 2-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 105°C.

The TPS22976 product family consists of three devices: TPS22976, TPS22976A and TPS22976N. Each device is a dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.6 V to 5.7 V, and can support a maximum continuous current of 6 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. The TPS22976 is capable of thermal shutdown when the junction temperature is above the threshold, turning the switch off. The switch turns on again when the junction temperature stabilizes to a safe range. The TPS22976 also offers an optional integrated 230-Ω on-chip load resistor for quick output discharge when the switch is turned off.

The TPS22976 is available in a small, space-saving 3-mm × 2-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22992 ACTIVE 5.5V 6A 8.7mΩ load switch with adjustable rise time and adjustable output discharge Smaller solution with a single channel
TPS22996 ACTIVE 2-ch, 5.5-V, 4-A, 14-mΩ on-resistance load switch with adjustable rise time Lower output current in smaller package option

Technical documentation

No results found. Please clear your search and try again.
View all 13
Top documentation Type Title Format options Date
* Data sheet TPS22976 5.7-V, 6-A, 14-mΩ On-Resistance Dual-Channel Load Switch datasheet (Rev. D) PDF | HTML Dec 21, 2023
Certificate TPS22976AEVM EU Declaration of Conformity (DoC) Sep 10, 2020
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application brief Making the Switch to an Integrated Load Switch Jun 11, 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) May 6, 2019
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note TPS22976 Dual-Channel Load Switch in Parallel Configuration (Rev. B) May 26, 2017
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Fundamentals of On-Resistance in Load Switches Jun 9, 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption Mar 30, 2016
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22976AEVM — TPS22976A dual-channel load switch evaluation module

The TPS22976AEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22976A load switch. The EVM allows the user to apply different input voltages (0.6 V to 5.7 V) under different loading conditions (0 A to 6 A) to the TPS22976A. Output, input and switching (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS22976EVM — TPS22976 5.7V, 6A, 14mΩ On-Resistance Dual-Channel Load Switch Evaluation Module

The TPS22976 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22976 load switch. The EVM allows the user to apply different input voltages (0.6-V to 5.7-V) under different loading conditions (0-A to 6-A) to the TPS22976. Parameters such as the on-resistance, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22976 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBV6A.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22976N Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBV5A.ZIP (41 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01451 — Power Switching Reference Design for Set Top Box

The TIDA-01451 reference design’s functionality emulates the power distribution of Set Top Boxes. By using integrated load switches to control power rails, each rail can be turned on or off depending on the needs and wants of the user. Turning off rails that are not being used reduces power (...)

Supported products & hardware
Reference design

TIDA-01579 — High efficiency, low-output ripple power supply reference design for imaging application

The point-of-load power-tree on video surveillance systems is optimized with this reference design. This reference design has a high performance on key parameters such as output voltage accuracy, voltage ripple, and thermal dissipation. This high performance is possible with a small board area and (...)
Supported products & hardware
Reference design

TIDA-050028 — VBus protection with eFuse for solid state drive modules reference design

The TIDA-050028 reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DPU) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos